aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* security: Yama LSMKees Cook2012-02-091-0/+2
* integrity: move ima inode integrity data managementMimi Zohar2011-07-181-2/+2
* AppArmor: Enable configuring and building of the AppArmor security moduleJohn Johansen2010-08-021-0/+2
* NOMMU: Optimise away the {dac_,}mmap_min_addr testsDavid Howells2009-12-161-1/+2
* security: remove root_plugJames Morris2009-10-201-1/+0
* SELinux: Convert avc_audit to use lsm_audit.hThomas Liu2009-08-161-3/+1
* Security/SELinux: seperate lsm specific mmap_min_addrEric Paris2009-08-051-1/+1
* Revert "SELinux: Convert avc_audit to use lsm_audit.h"James Morris2009-07-121-1/+3
* SELinux: Convert avc_audit to use lsm_audit.hThomas Liu2009-07-121-3/+1
* smack: implement logging V3Etienne Basset2009-04-131-0/+3
* security: change link order of LSMs so security=tomoyo worksJames Morris2009-02-111-1/+1
* Kconfig and MakefileKentaro Takeda2009-02-111-0/+2
* integrity: IMA as an integrity service providerMimi Zohar2009-02-051-0/+4
* securityfs: do not depend on CONFIG_SECURITYEric Paris2008-08-271-1/+2
* security: remove dummy moduleMiklos Szeredi2008-07-141-7/+4
* cgroups: implement device whitelistSerge E. Hallyn2008-04-291-0/+1
* Smack: Simplified Mandatory Access Control KernelCasey Schaufler2008-02-051-0/+2
* [PATCH] LSM: remove BSD secure level security moduleChris Wright2006-09-291-1/+0
* [PATCH] add securityfs for all LSMs to useGreg KH2005-07-081-1/+1
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+19