aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* securityfs: fix object creation racesAl Viro2012-01-101-141/+50
* switch securityfs_create_file() to umode_tAl Viro2012-01-031-6/+6
* get rid of open-coded S_ISREG(), etc.Al Viro2012-01-031-1/+1
* vfs: for usbfs, etc. internal vfsmounts ->mnt_sb->s_root == ->mnt_rootAl Viro2012-01-031-1/+1
* convert get_sb_single() usersAl Viro2010-10-291-4/+4
* fs: do not assign default i_ino in new_inodeChristoph Hellwig2010-10-251-0/+1
* llseek: automatically add .llseek fopArnd Bergmann2010-10-151-0/+1
* securityfs: Drop dentry reference count when mknod failsTvrtko Ursulin2010-08-021-1/+3
* security: testing the wrong variable in create_by_name()Dan Carpenter2010-04-221-2/+2
* get rid of pointless checks after simple_pin_fs()Al Viro2010-01-261-9/+2
* securityfs: securityfs_remove should handle IS_ERR pointersEric Paris2009-05-111-1/+1
* Merge branch 'master' into nextJames Morris2009-02-051-3/+0
|\
| * zero i_uid/i_gid on inode allocationAl Viro2009-01-051-3/+0
* | securityfs: fix long-broken securityfs_create_file commentSerge E. Hallyn2009-02-021-4/+3
|/
* integrity: special fs magicMimi Zohar2008-10-121-2/+1
* security: add/fix security kernel-docRandy Dunlap2008-08-201-17/+16
* Kobject: convert remaining kobject_unregister() to kobject_put()Greg Kroah-Hartman2008-01-241-1/+1
* kobject: convert kernel_kset to be a kobjectGreg Kroah-Hartman2008-01-241-1/+1
* kset: convert kernel_subsys to use kset_createGreg Kroah-Hartman2008-01-241-1/+1
* kobject: convert securityfs to use kobject_createGreg Kroah-Hartman2008-01-241-6/+5
* kobject: remove struct kobj_type from struct ksetGreg Kroah-Hartman2008-01-241-2/+2
* security/ cleanupsAdrian Bunk2007-10-171-8/+0
* remove "struct subsystem" as it is no longer neededGreg Kroah-Hartman2007-05-021-1/+1
* [PATCH] mark struct file_operations const 9Arjan van de Ven2007-02-121-2/+2
* [PATCH] r/o bind mount prepwork: inc_nlink() helperDave Hansen2006-10-011-2/+2
* [PATCH] inode-diet: Eliminate i_blksize from the inode structureTheodore Ts'o2006-09-271-1/+0
* [PATCH] inode_diet: Replace inode.u.generic_ip with inode.i_privateTheodore Ts'o2006-09-271-4/+4
* Remove obsolete #include <linux/config.h>Jörn Engel2006-06-301-1/+0
* Merge branch 'master' of /home/trondmy/kernel/linux-2.6/Trond Myklebust2006-06-241-4/+4
|\
| * [PATCH] VFS: Permit filesystem to override root dentry on mountDavid Howells2006-06-231-4/+4
* | VFS: Unexport do_kern_mount() and clean up simple_pin_fs()Trond Myklebust2006-06-091-1/+1
|/
* [PATCH] mutex subsystem, semaphore to mutex: VFS, ->i_semJes Sorensen2006-01-091-4/+4
* [PATCH] add securityfs for all LSMs to useGreg KH2005-07-081-0/+347