aboutsummaryrefslogtreecommitdiffstats
path: root/sound
Commit message (Expand)AuthorAgeFilesLines
* caiaq endianness fixAl Viro2008-05-211-2/+2
* msnd_* is ISA-onlyAl Viro2008-05-211-2/+2
* SOUND: fix race in device_createGreg Kroah-Hartman2008-05-201-5/+3
* [ALSA] hda - Fix ASUS P5GD1 modelTravis Place2008-05-201-1/+1
* [ALSA] hda - Fix ALC262 fujitsu modelTakashi Iwai2008-05-201-18/+28
* snd-pcsp: use HRTIMER_CB_SOFTIRQStas Sergeev2008-05-202-34/+5
* snd-pcsp: silent misleading warningStas Sergeev2008-05-191-1/+3
* snd-pcsp: depend on CONFIG_EXPERIMENTALStas Sergeev2008-05-191-0/+1
* snd-pcsp: put back the compatibility code for the older alsa-libsStas Sergeev2008-05-191-5/+14
* snd-pcsp: adjust help texts to frighten usersStas Sergeev2008-05-192-7/+12
* [ALSA] ASoC: Fix wrong enum count for jack_function in N810 machine driverJarkko Nikula2008-05-131-2/+2
* [ALSA] ASoC: Fix TLV320AIC3X mono line output interconnectJarkko Nikula2008-05-131-2/+2
* [ALSA] soc - fsl_ssi.c fix "BUG: scheduling while atomic"Anton Vorontsov2008-05-131-1/+1
* [ALSA] emux midi synthesizer doesn't honor SOFT_PEDAL-release eventmaximilian attems2008-05-131-1/+5
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tiw...Linus Torvalds2008-05-083-7/+10
|\
| * [ALSA] soc at91 minor bug fixesPatrik Sevallius2008-05-082-2/+2
| * [ALSA] soc - at91-pcm - Fix line wrappingMark Brown2008-05-081-4/+7
| * pcspkr: fix dependanciesStas Sergeev2008-05-071-2/+2
* | misc: fix integer as NULL pointer warningsHarvey Harrison2008-05-081-1/+1
|/
* [ALSA] soc - fix S3C2410 i2s programming errorDavide Rizzo2008-05-051-0/+2
* [ALSA] soc - fix s3c2410 PCM breakageDavide Rizzo2008-05-051-1/+1
* [ALSA] ac97 - Add a workaround for broken quirk for VT1617A codecTakashi Iwai2008-05-051-1/+8
* [ALSA] Revert migration to alc_set_pin_output() in alc861_auto_set_output_and...Jacek Luczak2008-05-051-1/+4
* [ALSA] fm801 - Fix kconfig dependency mess of fm801-tea575xTakashi Iwai2008-05-051-4/+1
* [ALSA] hda - Support IDT 92HD206 codecTakashi Iwai2008-05-051-0/+2
* [ALSA] pcsp: Fix build with CONFIG_PM=nJohann Felix Soden2008-05-051-0/+4
* [ALSA] soc - neo1973_wm8753.c add suspend and shutdown hooks for lm4857 chipGraeme Gregory2008-04-301-0/+32
* [ALSA] soc - neo1973_wm8753.c change maintainer contact infoGraeme Gregory2008-04-301-1/+1
* [ALSA] soc - neo1973_wm8753.c cleanup checkpatch issuesGraeme Gregory2008-04-301-12/+12
* [ALSA] soc - ln2440sbc_alc650 - Fix checkpatch warningsMark Brown2008-04-301-2/+2
* [ALSA] soc - s3c24xx-pcm - Fix checkpatch warningsMark Brown2008-04-301-17/+16
* [ALSA] soc - s3c2443-ac97 - Fix checkpatch warningsMark Brown2008-04-301-5/+4
* [ALSA] soc - wm8753 - Clean up checkpatch warningsMark Brown2008-04-301-16/+18
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tiw...Linus Torvalds2008-04-2914-37/+1342
|\
| * [ALSA] soc - wm9712 - checkpatch fixesMark Brown2008-04-291-33/+29
| * [ALSA] pcsp - Fix more dependencyTakashi Iwai2008-04-291-0/+2
| * [ALSA] hda - Add support of Medion RIM 2150Takashi Iwai2008-04-291-0/+86
| * [ALSA] ASoC: Add drivers for the Texas Instruments OMAP processorsJarkko Nikula2008-04-299-1/+1223
| * [ALSA] ice1724 - Enable watermarksTakashi Iwai2008-04-291-2/+0
| * [ALSA] Add MPU401_INFO_NO_ACK bitflagTakashi Iwai2008-04-292-1/+2
* | Remove duplicated unlikely() in IS_ERR()Hirofumi Nakagawa2008-04-291-1/+1
* | sound: use non-racy method for /proc/driver/snd-page-alloc creationDenis V. Lunev2008-04-291-3/+2
* | proc: remove proc_root from driversAlexey Dobriyan2008-04-291-2/+2
|/
* [ALSA] ice1724 - Fix IRQ lock-up with MPU accessTakashi Iwai2008-04-242-18/+81
* [ALSA] Define MPU401 registers in sound/mpu401_uart.hTakashi Iwai2008-04-241-6/+4
* [ALSA] pcsp: fix wording in DEBUG_PAGEALLOC warningStas Sergeev2008-04-241-6/+2
* [ALSA] pcsp - Fix dependency in KconfigTakashi Iwai2008-04-241-0/+1
* [ALSA] soc - ac97 - Clean up checkpatch warningsMark Brown2008-04-241-8/+8
* [ALSA] soc - wm8750 - Clean up checkpatch warningsMark Brown2008-04-241-14/+13
* [ALSA] soc - wm8731 - Clean up checkpatch warningsMark Brown2008-04-241-12/+11