aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* hlist: drop the node parameter from iteratorsSasha Levin2013-02-272-14/+7
* KVM: Remove user_alloc from struct kvm_memory_slotTakuya Yoshikawa2013-02-111-1/+0
* KVM: set_memory_region: Disallow changing read-only attribute laterTakuya Yoshikawa2013-02-041-23/+12
* KVM: set_memory_region: Identify the requested change explicitlyTakuya Yoshikawa2013-02-041-20/+44
* kvm: Handle yield_to failure return code for potential undercommit caseRaghavendra K T2013-01-291-10/+16
* x86, apicv: add virtual interrupt delivery supportYang Zhang2013-01-294-0/+73
* kvm: Obey read-only mappings in iommuAlex Williamson2013-01-271-1/+3
* kvm: Force IOMMU remapping on memory slot read-only flag changesAlex Williamson2013-01-271-4/+24
* KVM: set_memory_region: Remove unnecessary variable memslotTakuya Yoshikawa2013-01-171-6/+5
* KVM: set_memory_region: Don't check for overlaps unless we create or move a slotTakuya Yoshikawa2013-01-171-8/+10
* KVM: set_memory_region: Don't jump to out_free unnecessarilyTakuya Yoshikawa2013-01-171-4/+3
* KVM: Write protect the updated slot only when dirty logging is enabledTakuya Yoshikawa2013-01-141-1/+0
* KVM: move the code that installs new slots array to a separate function.Gleb Natapov2012-12-241-8/+13
* kvm: Fix memory slot generation updatesAlex Williamson2012-12-231-4/+5
* KVM: remove a wrong hack of delivery PIT intr to vcpu0Yang Zhang2012-12-231-9/+0
* KVM: struct kvm_memory_slot.id -> shortAlex Williamson2012-12-131-0/+2
* KVM: struct kvm_memory_slot.user_alloc -> boolAlex Williamson2012-12-131-4/+4
* KVM: Rename KVM_MEMORY_SLOTS -> KVM_USER_MEM_SLOTSAlex Williamson2012-12-131-4/+4
* KVM: Minor memory slot optimizationAlex Williamson2012-12-131-7/+14
* KVM: Fix iommu map/unmap to handle memory slot movesAlex Williamson2012-12-131-8/+11
* KVM: Check userspace_addr when modifying a memory slotAlex Williamson2012-12-131-1/+7
* KVM: Restrict non-existing slot state transitionsAlex Williamson2012-12-131-2/+7
* kvm: Fix irqfd resampler list walkAlex Williamson2012-12-101-1/+1
* Merge branch 'for-upstream' of https://github.com/agraf/linux-2.6 into queueMarcelo Tosatti2012-12-091-0/+6
|\
| * KVM: Distangle eventfd code from irqchipAlexander Graf2012-12-051-0/+6
* | kvm: deliver msi interrupts from irq handlerMichael S. Tsirkin2012-12-051-10/+26
* | kvm: add kvm_set_irq_inatomicMichael S. Tsirkin2012-12-051-12/+71
|/
* KVM: Fix user memslot overlap checkAlex Williamson2012-11-291-8/+5
* KVM: x86: add kvm_arch_vcpu_postcreate callback, move TSC initializationMarcelo Tosatti2012-11-271-0/+1
* KVM: x86: implement PVCLOCK_TSC_STABLE_BIT pvclock flagMarcelo Tosatti2012-11-271-0/+5
* KVM: remove unnecessary return value checkGuo Chao2012-11-131-30/+0
* KVM: do not kfree error pointerGuo Chao2012-11-131-0/+2
* KVM: do not treat noslot pfn as a error pfnXiao Guangrong2012-10-292-5/+5
* Merge remote-tracking branch 'master' into queueMarcelo Tosatti2012-10-291-5/+2
|\
| * Merge tag 'kvm-3.7-2' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-231-3/+1
| |\
| | * KVM: MMU: fix release noslot pfnXiao Guangrong2012-10-221-3/+1
| * | kvm: replace test_and_set_bit_le() in mark_page_dirty_in_slot() with set_bit_...Takuya Yoshikawa2012-10-051-2/+1
| |/
* / KVM: change kvm_assign_device() to print return value when iommu_attach_devic...Shuah Khan2012-10-101-5/+1
|/
* Merge tag 'kvm-3.7-1' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-047-250/+525
|\
| * KVM: Add resampling irqfds for level triggered interruptsAlex Williamson2012-09-232-4/+152
| * KVM: optimize apic interrupt deliveryGleb Natapov2012-09-201-1/+6
| * KVM: make processes waiting on vcpu mutex killableMichael S. Tsirkin2012-09-171-3/+7
| * KVM: move postcommit flush to x86, as mmio sptes are x86 specificMarcelo Tosatti2012-09-061-7/+0
| * KVM: perform an invalid memslot step for gpa base changeMarcelo Tosatti2012-09-061-3/+3
| * KVM: split kvm_arch_flush_shadowMarcelo Tosatti2012-09-061-4/+4
| * KVM: PPC: book3s: fix build error caused by gfn_to_hva_memslot()Gavin Shan2012-08-271-6/+0
| * KVM: introduce readonly memslotXiao Guangrong2012-08-221-18/+78
| * KVM: introduce KVM_HVA_ERR_BADXiao Guangrong2012-08-221-12/+1
| * KVM: use 'writable' as a hint to map writable pfnXiao Guangrong2012-08-221-1/+23
| * KVM: reorganize hva_to_pfnXiao Guangrong2012-08-221-62/+97