aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* KVM: Convert kvm->requests_lock to raw_spinlock_tAvi Kivity2010-03-011-3/+3
* KVM: do not store wqh in irqfdMichael S. Tsirkin2010-03-011-3/+0
* KVM: cleanup the failure path of KVM_CREATE_IRQCHIP ioctrlWei Yongjun2010-03-012-0/+12
* KVM: kvm->arch.vioapic should be NULL if kvm_ioapic_init() failureWei Yongjun2010-03-011-1/+3
* KVM: Fix Codestyle in virt/kvm/coalesced_mmio.cJochen Maes2010-03-011-2/+2
* KVM: Introduce kvm_host_page_sizeJoerg Roedel2010-03-011-0/+25
* KVM: enable PCI multiple-segments for pass-through deviceZhai, Edwin2010-03-012-4/+9
* KVM: Fix kvm_coalesced_mmio_ring duplicate allocationSheng Yang2010-03-011-17/+0
* KVM: fix cleanup_srcu_struct on vm destructionMarcelo Tosatti2010-03-011-1/+0
* KVM: avoid taking ioapic mutex for non-ioapic EOIsAvi Kivity2010-03-012-0/+20
* KVM: convert slots_lock to a mutexMarcelo Tosatti2010-03-014-19/+19
* KVM: convert io_bus to SRCUMarcelo Tosatti2010-03-014-49/+73
* KVM: x86: switch kvm_set_memory_alias to SRCU updateMarcelo Tosatti2010-03-011-2/+2
* KVM: introduce kvm->srcu and convert kvm_set_memory_region to SRCU updateMarcelo Tosatti2010-03-013-42/+111
* KVM: use gfn_to_pfn_memslot in kvm_iommu_map_pagesMarcelo Tosatti2010-03-012-8/+7
* KVM: introduce gfn_to_pfn_memslotMarcelo Tosatti2010-03-011-8/+25
* KVM: split kvm_arch_set_memory_region into prepare and commitMarcelo Tosatti2010-03-011-7/+5
* KVM: modify memslots layout in struct kvmMarcelo Tosatti2010-03-012-19/+35
* KVM: Simplify coalesced mmio initializationAvi Kivity2010-03-013-8/+34
* KVM: Add KVM_MMIO kconfig itemAvi Kivity2010-03-011-0/+3
* KVM: Remove ifdefs from mmu notifier initializationAvi Kivity2010-03-011-5/+15
* KVM: Add include guards for coalesced_mmio.hAvi Kivity2010-03-011-0/+5
* KVM: Disentangle mmu notifiers and coalesced_mmio registrationAvi Kivity2010-03-011-11/+7
* KVM: fix spurious interrupt with irqfdMichael S. Tsirkin2010-01-251-1/+2
* KVM: properly check max PIC pin in irq route setupMarcelo Tosatti2010-01-251-1/+5
* KVM: only allow one gsi per fdMichael S. Tsirkin2010-01-251-2/+13
* KVM: get rid of kvm_create_vm() unused label warning on s390Heiko Carstens2009-12-271-0/+3
* KVM: Fix possible circular locking in kvm_vm_ioctl_assign_device()Sheng Yang2009-12-272-4/+4
* anonfd: Allow making anon files read-onlyRoland Dreier2009-12-221-2/+2
* Merge commit 'origin/master' into nextBenjamin Herrenschmidt2009-12-096-930/+1167
|\
| * KVM: Allow internal errors reported to userspace to carry extra dataAvi Kivity2009-12-031-0/+1
| * KVM: only clear irq_source_id if irqchip is presentMarcelo Tosatti2009-12-031-1/+4
| * KVM: Enable 32bit dirty log pointers on 64bit hostArnd Bergmann2009-12-031-1/+50
| * KVM: fix irq_source_id size verificationMarcelo Tosatti2009-12-031-4/+3
| * KVM: introduce kvm_vcpu_on_spinZhai, Edwin2009-12-031-0/+15
| * KVM: fix lock imbalance in kvm_*_irq_source_id()Jiri Slaby2009-12-031-2/+5
| * KVM: Activate Virtualization On DemandAlexander Graf2009-12-031-12/+78
| * KVM: Move assigned device code to own fileAvi Kivity2009-12-032-796/+820
| * KVM: Drop kvm->irq_lock lock from irq injection pathGleb Natapov2009-12-033-9/+1
| * KVM: Move IO APIC to its own lockGleb Natapov2009-12-033-28/+79
| * KVM: Convert irq notifiers lists to RCU lockingGleb Natapov2009-12-031-10/+12
| * KVM: Move irq ack notifier list to arch independent codeGleb Natapov2009-12-032-3/+3
| * KVM: Move irq routing data structure to rcu lockingGleb Natapov2009-12-031-5/+11
| * KVM: Maintain back mapping from irqchip/pin to gsiGleb Natapov2009-12-031-17/+14
| * KVM: Change irq routing table to use gsi indexed arrayGleb Natapov2009-12-032-36/+53
| * KVM: Move irq sharing information to irqchip levelGleb Natapov2009-12-032-23/+37
| * KVM: Don't wrap schedule() with vcpu_put()/vcpu_load()Avi Kivity2009-12-031-2/+0
* | Use Little Endian for Dirty BitmapAlexander Graf2009-11-041-2/+3
|/
* KVM: Prevent kvm_init from corrupting debugfs structuresDarrick J. Wong2009-10-161-4/+3
* KVM: add support for change_pte mmu notifiersIzik Eidus2009-10-041-0/+14