From 3c556e4198926b284ff5ff6756111a64e1e98cb0 Mon Sep 17 00:00:00 2001 From: Arnaldo Carvalho de Melo Date: Wed, 12 Aug 2009 12:00:40 -0300 Subject: x86, intel_txt: Fix typos in Kconfig help Signed-off-by: Arnaldo Carvalho de Melo Signed-off-by: H. Peter Anvin --- security/Kconfig | 4 ++-- 1 file changed, 2 insertions(+), 2 deletions(-) diff --git a/security/Kconfig b/security/Kconfig index edc7cbdc012..6631774672c 100644 --- a/security/Kconfig +++ b/security/Kconfig @@ -123,7 +123,7 @@ config INTEL_TXT of the kernel. If the system does not support Intel(R) TXT, this will have no effect. - Intel TXT will provide higher assurance of sysem configuration and + Intel TXT will provide higher assurance of system configuration and initial state as well as data reset protection. This is used to create a robust initial kernel measurement and verification, which helps to ensure that kernel security mechanisms are functioning @@ -132,7 +132,7 @@ config INTEL_TXT Intel TXT also helps solve real end user concerns about having confidence that their hardware is running the VMM or kernel that - it was conigured with, especially since they may be responsible for + it was configured with, especially since they may be responsible for providing such assurances to VMs and services running on it. See for more information -- cgit v1.2.3-54-g00ecf