# # Automatically generated make config: don't edit # Linux kernel version: 2.6.29-rc7-s6 # Tue Mar 10 11:09:26 2009 # # CONFIG_FRAME_POINTER is not set CONFIG_ZONE_DMA=y CONFIG_XTENSA=y CONFIG_RWSEM_XCHGADD_ALGORITHM=y CONFIG_GENERIC_FIND_NEXT_BIT=y CONFIG_GENERIC_HWEIGHT=y CONFIG_GENERIC_HARDIRQS=y CONFIG_GENERIC_GPIO=y # CONFIG_ARCH_HAS_ILOG2_U32 is not set # CONFIG_ARCH_HAS_ILOG2_U64 is not set CONFIG_NO_IOPORT=y CONFIG_HZ=100 CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config" # # General setup # CONFIG_EXPERIMENTAL=y CONFIG_BROKEN_ON_SMP=y CONFIG_INIT_ENV_ARG_LIMIT=32 CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_SYSVIPC=y CONFIG_SYSVIPC_SYSCTL=y # CONFIG_POSIX_MQUEUE is not set # CONFIG_BSD_PROCESS_ACCT is not set # CONFIG_TASKSTATS is not set # CONFIG_AUDIT is not set # # RCU Subsystem # # CONFIG_CLASSIC_RCU is not set # CONFIG_TREE_RCU is not set CONFIG_PREEMPT_RCU=y # CONFIG_RCU_TRACE is not set # CONFIG_TREE_RCU_TRACE is not set # CONFIG_PREEMPT_RCU_TRACE is not set CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=16 # CONFIG_GROUP_SCHED is not set # CONFIG_CGROUPS is not set # CONFIG_SYSFS_DEPRECATED_V2 is not set # CONFIG_RELAY is not set # CONFIG_NAMESPACES is not set CONFIG_BLK_DEV_INITRD=y CONFIG_INITRAMFS_SOURCE="" CONFIG_CC_OPTIMIZE_FOR_SIZE=y CONFIG_SYSCTL=y CONFIG_EXPERT=y CONFIG_SYSCTL_SYSCALL=y CONFIG_KALLSYMS=y # CONFIG_KALLSYMS_ALL is not set # CONFIG_KALLSYMS_EXTRA_PASS is not set # CONFIG_HOTPLUG is not set CONFIG_PRINTK=y CONFIG_BUG=y CONFIG_ELF_CORE=y # CONFIG_COMPAT_BRK is not set CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_ANON_INODES=y CONFIG_EPOLL=y CONFIG_SIGNALFD=y CONFIG_TIMERFD=y CONFIG_EVENTFD=y CONFIG_AIO=y CONFIG_VM_EVENT_COUNTERS=y CONFIG_SLAB=y # CONFIG_SLUB is not set # CONFIG_SLOB is not set # CONFIG_PROFILING is not set # CONFIG_HAVE_GENERIC_DMA_COHERENT is not set CONFIG_SLABINFO=y CONFIG_RT_MUTEXES=y CONFIG_BASE_SMALL=0 # CONFIG_MODULES is not set CONFIG_BLOCK=y # CONFIG_LBD is not set # CONFIG_BLK_DEV_IO_TRACE is not set # CONFIG_BLK_DEV_BSG is not set # CONFIG_BLK_DEV_INTEGRITY is not set # # IO Schedulers # CONFIG_IOSCHED_NOOP=y # CONFIG_IOSCHED_AS is not set # CONFIG_IOSCHED_DEADLINE is not set CONFIG_IOSCHED_CFQ=y # CONFIG_DEFAULT_AS is not set # CONFIG_DEFAULT_DEADLINE is not set CONFIG_DEFAULT_CFQ=y # CONFIG_DEFAULT_NOOP is not set CONFIG_DEFAULT_IOSCHED="cfq" # CONFIG_FREEZER is not set # CONFIG_MMU is not set CONFIG_VARIANT_IRQ_SWITCH=y # # Processor type and features # # CONFIG_XTENSA_VARIANT_FSF is not set # CONFIG_XTENSA_VARIANT_DC232B is not set CONFIG_XTENSA_VARIANT_S6000=y # CONFIG_XTENSA_UNALIGNED_USER is not set CONFIG_PREEMPT=y # CONFIG_MATH_EMULATION is not set # CONFIG_HIGHMEM is not set CONFIG_XTENSA_CALIBRATE_CCOUNT=y CONFIG_SERIAL_CONSOLE=y # CONFIG_XTENSA_ISS_NETWORK is not set # # Bus options # # CONFIG_PCI is not set # CONFIG_ARCH_SUPPORTS_MSI is not set # # Platform options # # CONFIG_XTENSA_PLATFORM_ISS is not set # CONFIG_XTENSA_PLATFORM_XT2000 is not set CONFIG_XTENSA_PLATFORM_S6105=y CONFIG_GENERIC_CALIBRATE_DELAY=y CONFIG_CMDLINE_BOOL=y CONFIG_CMDLINE="console=ttyS1,38400 debug bootmem_debug loglevel=7" CONFIG_SELECT_MEMORY_MODEL=y CONFIG_FLATMEM_MANUAL=y # CONFIG_DISCONTIGMEM_MANUAL is not set # CONFIG_SPARSEMEM_MANUAL is not set CONFIG_FLATMEM=y CONFIG_FLAT_NODE_MEM_MAP=y CONFIG_PAGEFLAGS_EXTENDED=y CONFIG_SPLIT_PTLOCK_CPUS=4 # CONFIG_PHYS_ADDR_T_64BIT is not set CONFIG_ZONE_DMA_FLAG=1 CONFIG_VIRT_TO_BUS=y # # Executable file formats # CONFIG_KCORE_ELF=y CONFIG_BINFMT_FLAT=y # CONFIG_BINFMT_ZFLAT is not set # CONFIG_BINFMT_SHARED_FLAT is not set # CONFIG_HAVE_AOUT is not set # CONFIG_BINFMT_MISC is not set CONFIG_NET=y # # Networking options # CONFIG_COMPAT_NET_DEV_OPS=y CONFIG_PACKET=y # CONFIG_PACKET_MMAP is not set CONFIG_UNIX=y # CONFIG_NET_KEY is not set CONFIG_INET=y # CONFIG_IP_MULTICAST is not set # CONFIG_IP_ADVANCED_ROUTER is not set CONFIG_IP_FIB_HASH=y # CONFIG_IP_PNP is not set # CONFIG_NET_IPIP is not set # CONFIG_NET_IPGRE is not set # CONFIG_ARPD is not set # CONFIG_SYN_COOKIES is not set # CONFIG_INET_AH is not set # CONFIG_INET_ESP is not set # CONFIG_INET_IPCOMP is not set # CONFIG_INET_XFRM_TUNNEL is not set # CONFIG_INET_TUNNEL is not set # CONFIG_INET_XFRM_MODE_TRANSPORT is not set # CONFIG_INET_XFRM_MODE_TUNNEL is not set # CONFIG_INET_XFRM_MODE_BEET is not set # CONFIG_INET_LRO is not set # CONFIG_INET_DIAG is not set # CONFIG_TCP_CONG_ADVANCED is not set CONFIG_TCP_CONG_CUBIC=y CONFIG_DEFAULT_TCP_CONG="cubic" # CONFIG_TCP_MD5SIG is not set # CONFIG_IPV6 is not set # CONFIG_NETWORK_SECMARK is not set # CONFIG_NETFILTER is not set # CONFIG_IP_DCCP is not set # CONFIG_IP_SCTP is not set # CONFIG_TIPC is not set # CONFIG_ATM is not set # CONFIG_BRIDGE is not set # CONFIG_NET_DSA is not set # CONFIG_VLAN_8021Q is not set # CONFIG_DECNET is not set # CONFIG_LLC2 is not set # CONFIG_IPX is not set # CONFIG_ATALK is not set # CONFIG_X25 is not set # CONFIG_LAPB is not set # CONFIG_ECONET is not set # CONFIG_WAN_ROUTER is not set # CONFIG_NET_SCHED is not set # CONFIG_DCB is not set # # Network testing # # CONFIG_NET_PKTGEN is not set # CONFIG_HAMRADIO is not set # CONFIG_CAN is not set # CONFIG_IRDA is not set # CONFIG_BT is not set # CONFIG_AF_RXRPC is not set # CONFIG_PHONET is not set # CONFIG_WIRELESS is not set # CONFIG_WIMAX is not set # CONFIG_RFKILL is not set # CONFIG_NET_9P is not set # # Device Drivers # # # Generic Driver Options # CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y # CONFIG_DEBUG_DRIVER is not set # CONFIG_DEBUG_DEVRES is not set # CONFIG_SYS_HYPERVISOR is not set # CONFIG_CONNECTOR is not set # CONFIG_MTD is not set # CONFIG_PARPORT is not set CONFIG_BLK_DEV=y # CONFIG_BLK_DEV_COW_COMMON is not set # CONFIG_BLK_DEV_LOOP is not set # CONFIG_BLK_DEV_NBD is not set CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_COUNT=16 CONFIG_BLK_DEV_RAM_SIZE=4096 # CONFIG_BLK_DEV_XIP is not set # CONFIG_CDROM_PKTCDVD is not set # CONFIG_ATA_OVER_ETH is not set # CONFIG_BLK_DEV_HD is not set # CONFIG_MISC_DEVICES is not set CONFIG_HAVE_IDE=y # CONFIG_IDE is not set # # SCSI device support # # CONFIG_RAID_ATTRS is not set # CONFIG_SCSI is not set # CONFIG_SCSI_DMA is not set # CONFIG_SCSI_NETLINK is not set # CONFIG_ATA is not set # CONFIG_MD is not set CONFIG_NETDEVICES=y # CONFIG_DUMMY is not set # CONFIG_BONDING is not set # CONFIG_MACVLAN is not set # CONFIG_EQUALIZER is not set # CONFIG_TUN is not set # CONFIG_VETH is not set CONFIG_PHYLIB=y # # MII PHY device drivers # # CONFIG_MARVELL_PHY is not set # CONFIG_DAVICOM_PHY is not set # CONFIG_QSEMI_PHY is not set # CONFIG_LXT_PHY is not set # CONFIG_CICADA_PHY is not set # CONFIG_VITESSE_PHY is not set CONFIG_SMSC_PHY=y # CONFIG_BROADCOM_PHY is not set # CONFIG_ICPLUS_PHY is not set # CONFIG_REALTEK_PHY is not set # CONFIG_NATIONAL_PHY is not set # CONFIG_STE10XP is not set # CONFIG_LSI_ET1011C_PHY is not set # CONFIG_FIXED_PHY is not set # CONFIG_MDIO_BITBANG is not set # CONFIG_NET_ETHERNET is not set CONFIG_NETDEV_1000=y CONFIG_S6GMAC=y # CONFIG_NETDEV_10000 is not set # # Wireless LAN # # CONFIG_WLAN_PRE80211 is not set # CONFIG_WLAN_80211 is not set # CONFIG_IWLWIFI_LEDS is not set # # Enable WiMAX (Networking options) to see the WiMAX drivers # # CONFIG_WAN is not set # CONFIG_PPP is not set # CONFIG_SLIP is not set # CONFIG_NETCONSOLE is not set # CONFIG_NETPOLL is not set # CONFIG_NET_POLL_CONTROLLER is not set # CONFIG_ISDN is not set # CONFIG_PHONE is not set # # Input device support # # CONFIG_INPUT is not set # # Hardware I/O ports # # CONFIG_SERIO is not set # CONFIG_GAMEPORT is not set # # Character devices # # CONFIG_VT is not set # CONFIG_DEVKMEM is not set # CONFIG_SERIAL_NONSTANDARD is not set # # Serial drivers # CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_CONSOLE=y CONFIG_SERIAL_8250_NR_UARTS=2 CONFIG_SERIAL_8250_RUNTIME_UARTS=2 # CONFIG_SERIAL_8250_EXTENDED is not set # # Non-8250 serial port support # CONFIG_SERIAL_CORE=y CONFIG_SERIAL_CORE_CONSOLE=y CONFIG_UNIX98_PTYS=y # CONFIG_DEVPTS_MULTIPLE_INSTANCES is not set # CONFIG_LEGACY_PTYS is not set # CONFIG_IPMI_HANDLER is not set # CONFIG_HW_RANDOM is not set # CONFIG_R3964 is not set # CONFIG_RAW_DRIVER is not set # CONFIG_TCG_TPM is not set # CONFIG_I2C is not set # CONFIG_SPI is not set CONFIG_ARCH_REQUIRE_GPIOLIB=y CONFIG_GPIOLIB=y # CONFIG_DEBUG_GPIO is not set # CONFIG_GPIO_SYSFS is not set # # Memory mapped GPIO expanders: # # # I2C GPIO expanders: # # # PCI GPIO expanders: # # # SPI GPIO expanders: # # CONFIG_W1 is not set # CONFIG_POWER_SUPPLY is not set # CONFIG_HWMON is not set # CONFIG_THERMAL is not set # CONFIG_THERMAL_HWMON is not set # CONFIG_WATCHDOG is not set CONFIG_SSB_POSSIBLE=y # # Sonics Silicon Backplane # # CONFIG_SSB is not set # # Multifunction device drivers # # CONFIG_MFD_CORE is not set # CONFIG_MFD_SM501 is not set # CONFIG_HTC_PASIC3 is not set # CONFIG_MFD_TMIO is not set # CONFIG_REGULATOR is not set # # Multimedia devices # # # Multimedia core support # # CONFIG_VIDEO_DEV is not set # CONFIG_DVB_CORE is not set # CONFIG_VIDEO_MEDIA is not set # # Multimedia drivers # # CONFIG_DAB is not set # # Graphics support # # CONFIG_VGASTATE is not set # CONFIG_VIDEO_OUTPUT_CONTROL is not set # CONFIG_FB is not set # CONFIG_BACKLIGHT_LCD_SUPPORT is not set # # Display device support # # CONFIG_DISPLAY_SUPPORT is not set # CONFIG_SOUND is not set # CONFIG_USB_SUPPORT is not set # CONFIG_MMC is not set # CONFIG_MEMSTICK is not set # CONFIG_NEW_LEDS is not set # CONFIG_ACCESSIBILITY is not set CONFIG_RTC_LIB=y CONFIG_RTC_CLASS=y CONFIG_RTC_HCTOSYS=y CONFIG_RTC_HCTOSYS_DEVICE="rtc0" # CONFIG_RTC_DEBUG is not set # # RTC interfaces # # CONFIG_RTC_INTF_SYSFS is not set # CONFIG_RTC_INTF_PROC is not set # CONFIG_RTC_INTF_DEV is not set # CONFIG_RTC_DRV_TEST is not set # # I2C RTC drivers # # CONFIG_RTC_DRV_DS1307 is not set # CONFIG_RTC_DRV_DS1374 is not set # CONFIG_RTC_DRV_DS1672 is not set # CONFIG_RTC_DRV_MAX6900 is not set # CONFIG_RTC_DRV_RS5C372 is not set # CONFIG_RTC_DRV_ISL1208 is not set # CONFIG_RTC_DRV_X1205 is not set # CONFIG_RTC_DRV_PCF8563 is not set # CONFIG_RTC_DRV_PCF8583 is not set CONFIG_RTC_DRV_M41T80=y # CONFIG_RTC_DRV_M41T80_WDT is not set # CONFIG_RTC_DRV_S35390A is not set # CONFIG_RTC_DRV_FM3130 is not set # CONFIG_RTC_DRV_RX8581 is not set # # SPI RTC drivers # # # Platform RTC drivers # # CONFIG_RTC_DRV_DS1286 is not set # CONFIG_RTC_DRV_DS1511 is not set # CONFIG_RTC_DRV_DS1553 is not set # CONFIG_RTC_DRV_DS1742 is not set # CONFIG_RTC_DRV_STK17TA8 is not set # CONFIG_RTC_DRV_M48T86 is not set # CONFIG_RTC_DRV_M48T35 is not set # CONFIG_RTC_DRV_M48T59 is not set # CONFIG_RTC_DRV_BQ4802 is not set # CONFIG_RTC_DRV_V3020 is not set # # on-CPU RTC drivers # # CONFIG_DMADEVICES is not set # CONFIG_UIO is not set # CONFIG_STAGING is not set # # File systems # # CONFIG_EXT2_FS is not set # CONFIG_EXT3_FS is not set # CONFIG_EXT4_FS is not set # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_FS_POSIX_ACL is not set CONFIG_FILE_LOCKING=y # CONFIG_XFS_FS is not set # CONFIG_OCFS2_FS is not set # CONFIG_BTRFS_FS is not set # CONFIG_DNOTIFY is not set # CONFIG_INOTIFY is not set # CONFIG_QUOTA is not set # CONFIG_AUTOFS_FS is not set # CONFIG_AUTOFS4_FS is not set # CONFIG_FUSE_FS is not set # # CD-ROM/DVD Filesystems # # CONFIG_ISO9660_FS is not set # CONFIG_UDF_FS is not set # # DOS/FAT/NT Filesystems # # CONFIG_MSDOS_FS is not set # CONFIG_VFAT_FS is not set # CONFIG_NTFS_FS is not set # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_PROC_SYSCTL=y CONFIG_SYSFS=y # CONFIG_TMPFS is not set # CONFIG_HUGETLB_PAGE is not set # CONFIG_CONFIGFS_FS is not set # CONFIG_MISC_FILESYSTEMS is not set # CONFIG_NETWORK_FILESYSTEMS is not set # # Partition Types # # CONFIG_PARTITION_ADVANCED is not set CONFIG_MSDOS_PARTITION=y # CONFIG_NLS is not set # CONFIG_DLM is not set # # Kernel hacking # CONFIG_PRINTK_TIME=y # CONFIG_ENABLE_WARN_DEPRECATED is not set # CONFIG_ENABLE_MUST_CHECK is not set CONFIG_FRAME_WARN=1024 # CONFIG_MAGIC_SYSRQ is not set # CONFIG_UNUSED_SYMBOLS is not set # CONFIG_DEBUG_FS is not set # CONFIG_HEADERS_CHECK is not set CONFIG_DEBUG_KERNEL=y CONFIG_DEBUG_SHIRQ=y CONFIG_DETECT_SOFTLOCKUP=y # CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC is not set CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC_VALUE=0 # CONFIG_SCHED_DEBUG is not set # CONFIG_SCHEDSTATS is not set # CONFIG_TIMER_STATS is not set # CONFIG_DEBUG_OBJECTS is not set # CONFIG_DEBUG_SLAB is not set # CONFIG_DEBUG_RT_MUTEXES is not set # CONFIG_RT_MUTEX_TESTER is not set CONFIG_DEBUG_SPINLOCK=y CONFIG_DEBUG_MUTEXES=y CONFIG_DEBUG_SPINLOCK_SLEEP=y # CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set # CONFIG_DEBUG_KOBJECT is not set # CONFIG_DEBUG_INFO is not set # CONFIG_DEBUG_VM is not set CONFIG_DEBUG_NOMMU_REGIONS=y # CONFIG_DEBUG_WRITECOUNT is not set # CONFIG_DEBUG_MEMORY_INIT is not set # CONFIG_DEBUG_LIST is not set # CONFIG_DEBUG_SG is not set # CONFIG_DEBUG_NOTIFIERS is not set # CONFIG_BOOT_PRINTK_DELAY is not set # CONFIG_RCU_TORTURE_TEST is not set # CONFIG_BACKTRACE_SELF_TEST is not set # CONFIG_DEBUG_BLOCK_EXT_DEVT is not set # CONFIG_FAULT_INJECTION is not set # CONFIG_SYSCTL_SYSCALL_CHECK is not set # # Tracers # # CONFIG_PREEMPT_TRACER is not set # CONFIG_SCHED_TRACER is not set # CONFIG_CONTEXT_SWITCH_TRACER is not set # CONFIG_BOOT_TRACER is not set # CONFIG_TRACE_BRANCH_PROFILING is not set # CONFIG_DYNAMIC_DEBUG is not set # CONFIG_SAMPLES is not set # # Security options # # CONFIG_KEYS is not set # CONFIG_SECURITY is not set # CONFIG_SECURITYFS is not set # CONFIG_SECURITY_FILE_CAPABILITIES is not set # CONFIG_CRYPTO is not set # # Library routines # CONFIG_GENERIC_FIND_LAST_BIT=y # CONFIG_CRC_CCITT is not set # CONFIG_CRC16 is not set # CONFIG_CRC_T10DIF is not set # CONFIG_CRC_ITU_T is not set # CONFIG_CRC32 is not set # CONFIG_CRC7 is not set # CONFIG_LIBCRC32C is not set CONFIG_PLIST=y CONFIG_HAS_IOMEM=y CONFIG_HAS_DMA=y