aboutsummaryrefslogtreecommitdiffstats
blob: d3bde6cec927643bdf02445e387e97d4d5f29d69 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
/*
 * Broadcom specific AMBA
 * PCI Core in hostmode
 *
 * Copyright 2005 - 2011, Broadcom Corporation
 * Copyright 2006, 2007, Michael Buesch <m@bues.ch>
 * Copyright 2011, 2012, Hauke Mehrtens <hauke@hauke-m.de>
 *
 * Licensed under the GNU/GPL. See COPYING for details.
 */

#include "bcma_private.h"
#include <linux/pci.h>
#include <linux/export.h>
#include <linux/bcma/bcma.h>
#include <asm/paccess.h>

/* Probe a 32bit value on the bus and catch bus exceptions.
 * Returns nonzero on a bus exception.
 * This is MIPS specific */
#define mips_busprobe32(val, addr)	get_dbe((val), ((u32 *)(addr)))

/* Assume one-hot slot wiring */
#define BCMA_PCI_SLOT_MAX	16
#define	PCI_CONFIG_SPACE_SIZE	256

bool bcma_core_pci_is_in_hostmode(struct bcma_drv_pci *pc)
{
	struct bcma_bus *bus = pc->core->bus;
	u16 chipid_top;
	u32 tmp;

	chipid_top = (bus->chipinfo.id & 0xFF00);
	if (chipid_top != 0x4700 &&
	    chipid_top != 0x5300)
		return false;

	bcma_core_enable(pc->core, 0);

	return !mips_busprobe32(tmp, pc->core->io_addr);
}

static u32 bcma_pcie_read_config(struct bcma_drv_pci *pc, u32 address)
{
	pcicore_write32(pc, BCMA_CORE_PCI_CONFIG_ADDR, address);
	pcicore_read32(pc, BCMA_CORE_PCI_CONFIG_ADDR);
	return pcicore_read32(pc, BCMA_CORE_PCI_CONFIG_DATA);
}

static void bcma_pcie_write_config(struct bcma_drv_pci *pc, u32 address,
				   u32 data)
{
	pcicore_write32(pc, BCMA_CORE_PCI_CONFIG_ADDR, address);
	pcicore_read32(pc, BCMA_CORE_PCI_CONFIG_ADDR);
	pcicore_write32(pc, BCMA_CORE_PCI_CONFIG_DATA, data);
}

static u32 bcma_get_cfgspace_addr(struct bcma_drv_pci *pc, unsigned int dev,
			     unsigned int func, unsigned int off)
{
	u32 addr = 0;

	/* Issue config commands only when the data link is up (atleast
	 * one external pcie device is present).
	 */
	if (dev >= 2 || !(bcma_pcie_read(pc, BCMA_CORE_PCI_DLLP_LSREG)
			  & BCMA_CORE_PCI_DLLP_LSREG_LINKUP))
		goto out;

	/* Type 0 transaction */
	/* Slide the PCI window to the appropriate slot */
	pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI1, BCMA_CORE_PCI_SBTOPCI_CFG0);
	/* Calculate the address */
	addr = pc->host_controller->host_cfg_addr;
	addr |= (dev << BCMA_CORE_PCI_CFG_SLOT_SHIFT);
	addr |= (func << BCMA_CORE_PCI_CFG_FUN_SHIFT);
	addr |= (off & ~3);

out:
	return addr;
}

static int bcma_extpci_read_config(struct bcma_drv_pci *pc, unsigned int dev,
				  unsigned int func, unsigned int off,
				  void *buf, int len)
{
	int err = -EINVAL;
	u32 addr, val;
	void __iomem *mmio = 0;

	WARN_ON(!pc->hostmode);
	if (unlikely(len != 1 && len != 2 && len != 4))
		goto out;
	if (dev == 0) {
		/* we support only two functions on device 0 */
		if (func > 1)
			goto out;

		/* accesses to config registers with offsets >= 256
		 * requires indirect access.
		 */
		if (off >= PCI_CONFIG_SPACE_SIZE) {
			addr = (func << 12);
			addr |= (off & 0x0FFC);
			val = bcma_pcie_read_config(pc, addr);
		} else {
			addr = BCMA_CORE_PCI_PCICFG0;
			addr |= (func << 8);
			addr |= (off & 0xFC);
			val = pcicore_read32(pc, addr);
		}
	} else {
		addr = bcma_get_cfgspace_addr(pc, dev, func, off);
		if (unlikely(!addr))
			goto out;
		err = -ENOMEM;
		mmio = ioremap_nocache(addr, sizeof(val));
		if (!mmio)
			goto out;

		if (mips_busprobe32(val, mmio)) {
			val = 0xFFFFFFFF;
			goto unmap;
		}
	}
	val >>= (8 * (off & 3));

	switch (len) {
	case 1:
		*((u8 *)buf) = (u8)val;
		break;
	case 2:
		*((u16 *)buf) = (u16)val;
		break;
	case 4:
		*((u32 *)buf) = (u32)val;
		break;
	}
	err = 0;
unmap:
	if (mmio)
		iounmap(mmio);
out:
	return err;
}

static int bcma_extpci_write_config(struct bcma_drv_pci *pc, unsigned int dev,
				   unsigned int func, unsigned int off,
				   const void *buf, int len)
{
	int err = -EINVAL;
	u32 addr, val;
	void __iomem *mmio = 0;
	u16 chipid = pc->core->bus->chipinfo.id;

	WARN_ON(!pc->hostmode);
	if (unlikely(len != 1 && len != 2 && len != 4))
		goto out;
	if (dev == 0) {
		/* we support only two functions on device 0 */
		if (func > 1)
			goto out;

		/* accesses to config registers with offsets >= 256
		 * requires indirect access.
		 */
		if (off >= PCI_CONFIG_SPACE_SIZE) {
			addr = (func << 12);
			addr |= (off & 0x0FFC);
			val = bcma_pcie_read_config(pc, addr);
		} else {
			addr = BCMA_CORE_PCI_PCICFG0;
			addr |= (func << 8);
			addr |= (off & 0xFC);
			val = pcicore_read32(pc, addr);
		}
	} else {
		addr = bcma_get_cfgspace_addr(pc, dev, func, off);
		if (unlikely(!addr))
			goto out;
		err = -ENOMEM;
		mmio = ioremap_nocache(addr, sizeof(val));
		if (!mmio)
			goto out;

		if (mips_busprobe32(val, mmio)) {
			val = 0xFFFFFFFF;
			goto unmap;
		}
	}

	switch (len) {
	case 1:
		val &= ~(0xFF << (8 * (off & 3)));
		val |= *((const u8 *)buf) << (8 * (off & 3));
		break;
	case 2:
		val &= ~(0xFFFF << (8 * (off & 3)));
		val |= *((const u16 *)buf) << (8 * (off & 3));
		break;
	case 4:
		val = *((const u32 *)buf);
		break;
	}
	if (dev == 0) {
		/* accesses to config registers with offsets >= 256
		 * requires indirect access.
		 */
		if (off >= PCI_CONFIG_SPACE_SIZE)
			bcma_pcie_write_config(pc, addr, val);
		else
			pcicore_write32(pc, addr, val);
	} else {
		writel(val, mmio);

		if (chipid == BCMA_CHIP_ID_BCM4716 ||
		    chipid == BCMA_CHIP_ID_BCM4748)
			readl(mmio);
	}

	err = 0;
unmap:
	if (mmio)
		iounmap(mmio);
out:
	return err;
}

static int bcma_core_pci_hostmode_read_config(struct pci_bus *bus,
					      unsigned int devfn,
					      int reg, int size, u32 *val)
{
	unsigned long flags;
	int err;
	struct bcma_drv_pci *pc;
	struct bcma_drv_pci_host *pc_host;

	pc_host = container_of(bus->ops, struct bcma_drv_pci_host, pci_ops);
	pc = pc_host->pdev;

	spin_lock_irqsave(&pc_host->cfgspace_lock, flags);
	err = bcma_extpci_read_config(pc, PCI_SLOT(devfn),
				     PCI_FUNC(devfn), reg, val, size);
	spin_unlock_irqrestore(&pc_host->cfgspace_lock, flags);

	return err ? PCIBIOS_DEVICE_NOT_FOUND : PCIBIOS_SUCCESSFUL;
}

static int bcma_core_pci_hostmode_write_config(struct pci_bus *bus,
					       unsigned int devfn,
					       int reg, int size, u32 val)
{
	unsigned long flags;
	int err;
	struct bcma_drv_pci *pc;
	struct bcma_drv_pci_host *pc_host;

	pc_host = container_of(bus->ops, struct bcma_drv_pci_host, pci_ops);
	pc = pc_host->pdev;

	spin_lock_irqsave(&pc_host->cfgspace_lock, flags);
	err = bcma_extpci_write_config(pc, PCI_SLOT(devfn),
				      PCI_FUNC(devfn), reg, &val, size);
	spin_unlock_irqrestore(&pc_host->cfgspace_lock, flags);

	return err ? PCIBIOS_DEVICE_NOT_FOUND : PCIBIOS_SUCCESSFUL;
}

/* return cap_offset if requested capability exists in the PCI config space */
static u8 bcma_find_pci_capability(struct bcma_drv_pci *pc, unsigned int dev,
				   unsigned int func, u8 req_cap_id,
				   unsigned char *buf, u32 *buflen)
{
	u8 cap_id;
	u8 cap_ptr = 0;
	u32 bufsize;
	u8 byte_val;

	/* check for Header type 0 */
	bcma_extpci_read_config(pc, dev, func, PCI_HEADER_TYPE, &byte_val,
				sizeof(u8));
	if ((byte_val & 0x7F) != PCI_HEADER_TYPE_NORMAL)
		return cap_ptr;

	/* check if the capability pointer field exists */
	bcma_extpci_read_config(pc, dev, func, PCI_STATUS, &byte_val,
				sizeof(u8));
	if (!(byte_val & PCI_STATUS_CAP_LIST))
		return cap_ptr;

	/* check if the capability pointer is 0x00 */
	bcma_extpci_read_config(pc, dev, func, PCI_CAPABILITY_LIST, &cap_ptr,
				sizeof(u8));
	if (cap_ptr == 0x00)
		return cap_ptr;

	/* loop thr'u the capability list and see if the requested capabilty
	 * exists */
	bcma_extpci_read_config(pc, dev, func, cap_ptr, &cap_id, sizeof(u8));
	while (cap_id != req_cap_id) {
		bcma_extpci_read_config(pc, dev, func, cap_ptr + 1, &cap_ptr,
					sizeof(u8));
		if (cap_ptr == 0x00)
			return cap_ptr;
		bcma_extpci_read_config(pc, dev, func, cap_ptr, &cap_id,
					sizeof(u8));
	}

	/* found the caller requested capability */
	if ((buf != NULL) && (buflen != NULL)) {
		u8 cap_data;

		bufsize = *buflen;
		if (!bufsize)
			return cap_ptr;

		*buflen = 0;

		/* copy the cpability data excluding cap ID and next ptr */
		cap_data = cap_ptr + 2;
		if ((bufsize + cap_data)  > PCI_CONFIG_SPACE_SIZE)
			bufsize = PCI_CONFIG_SPACE_SIZE - cap_data;
		*buflen = bufsize;
		while (bufsize--) {
			bcma_extpci_read_config(pc, dev, func, cap_data, buf,
						sizeof(u8));
			cap_data++;
			buf++;
		}
	}

	return cap_ptr;
}

/* If the root port is capable of returning Config Request
 * Retry Status (CRS) Completion Status to software then
 * enable the feature.
 */
static void bcma_core_pci_enable_crs(struct bcma_drv_pci *pc)
{
	struct bcma_bus *bus = pc->core->bus;
	u8 cap_ptr, root_ctrl, root_cap, dev;
	u16 val16;
	int i;

	cap_ptr = bcma_find_pci_capability(pc, 0, 0, PCI_CAP_ID_EXP, NULL,
					   NULL);
	root_cap = cap_ptr + PCI_EXP_RTCAP;
	bcma_extpci_read_config(pc, 0, 0, root_cap, &val16, sizeof(u16));
	if (val16 & BCMA_CORE_PCI_RC_CRS_VISIBILITY) {
		/* Enable CRS software visibility */
		root_ctrl = cap_ptr + PCI_EXP_RTCTL;
		val16 = PCI_EXP_RTCTL_CRSSVE;
		bcma_extpci_read_config(pc, 0, 0, root_ctrl, &val16,
					sizeof(u16));

		/* Initiate a configuration request to read the vendor id
		 * field of the device function's config space header after
		 * 100 ms wait time from the end of Reset. If the device is
		 * not done with its internal initialization, it must at
		 * least return a completion TLP, with a completion status
		 * of "Configuration Request Retry Status (CRS)". The root
		 * complex must complete the request to the host by returning
		 * a read-data value of 0001h for the Vendor ID field and
		 * all 1s for any additional bytes included in the request.
		 * Poll using the config reads for max wait time of 1 sec or
		 * until we receive the successful completion status. Repeat
		 * the procedure for all the devices.
		 */
		for (dev = 1; dev < BCMA_PCI_SLOT_MAX; dev++) {
			for (i = 0; i < 100000; i++) {
				bcma_extpci_read_config(pc, dev, 0,
							PCI_VENDOR_ID, &val16,
							sizeof(val16));
				if (val16 != 0x1)
					break;
				udelay(10);
			}
			if (val16 == 0x1)
				bcma_err(bus, "PCI: Broken device in slot %d\n",
					 dev);
		}
	}
}

void bcma_core_pci_hostmode_init(struct bcma_drv_pci *pc)
{
	struct bcma_bus *bus = pc->core->bus;
	struct bcma_drv_pci_host *pc_host;
	u32 tmp;
	u32 pci_membase_1G;
	unsigned long io_map_base;

	bcma_info(bus, "PCIEcore in host mode found\n");

	if (bus->sprom.boardflags_lo & BCMA_CORE_PCI_BFL_NOPCI) {
		bcma_info(bus, "This PCIE core is disabled and not working\n");
		return;
	}

	pc_host = kzalloc(sizeof(*pc_host), GFP_KERNEL);
	if (!pc_host)  {
		bcma_err(bus, "can not allocate memory");
		return;
	}

	pc->host_controller = pc_host;
	pc_host->pci_controller.io_resource = &pc_host->io_resource;
	pc_host->pci_controller.mem_resource = &pc_host->mem_resource;
	pc_host->pci_controller.pci_ops = &pc_host->pci_ops;
	pc_host->pdev = pc;

	pci_membase_1G = BCMA_SOC_PCI_DMA;
	pc_host->host_cfg_addr = BCMA_SOC_PCI_CFG;

	pc_host->pci_ops.read = bcma_core_pci_hostmode_read_config;
	pc_host->pci_ops.write = bcma_core_pci_hostmode_write_config;

	pc_host->mem_resource.name = "BCMA PCIcore external memory",
	pc_host->mem_resource.start = BCMA_SOC_PCI_DMA;
	pc_host->mem_resource.end = BCMA_SOC_PCI_DMA + BCMA_SOC_PCI_DMA_SZ - 1;
	pc_host->mem_resource.flags = IORESOURCE_MEM | IORESOURCE_PCI_FIXED;

	pc_host->io_resource.name = "BCMA PCIcore external I/O",
	pc_host->io_resource.start = 0x100;
	pc_host->io_resource.end = 0x7FF;
	pc_host->io_resource.flags = IORESOURCE_IO | IORESOURCE_PCI_FIXED;

	/* Reset RC */
	usleep_range(3000, 5000);
	pcicore_write32(pc, BCMA_CORE_PCI_CTL, BCMA_CORE_PCI_CTL_RST_OE);
	msleep(50);
	pcicore_write32(pc, BCMA_CORE_PCI_CTL, BCMA_CORE_PCI_CTL_RST |
			BCMA_CORE_PCI_CTL_RST_OE);

	/* 64 MB I/O access window. On 4716, use
	 * sbtopcie0 to access the device registers. We
	 * can't use address match 2 (1 GB window) region
	 * as mips can't generate 64-bit address on the
	 * backplane.
	 */
	if (bus->chipinfo.id == BCMA_CHIP_ID_BCM4716 ||
	    bus->chipinfo.id == BCMA_CHIP_ID_BCM4748) {
		pc_host->mem_resource.start = BCMA_SOC_PCI_MEM;
		pc_host->mem_resource.end = BCMA_SOC_PCI_MEM +
					    BCMA_SOC_PCI_MEM_SZ - 1;
		pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI0,
				BCMA_CORE_PCI_SBTOPCI_MEM | BCMA_SOC_PCI_MEM);
	} else if (bus->chipinfo.id == BCMA_CHIP_ID_BCM4706) {
		tmp = BCMA_CORE_PCI_SBTOPCI_MEM;
		tmp |= BCMA_CORE_PCI_SBTOPCI_PREF;
		tmp |= BCMA_CORE_PCI_SBTOPCI_BURST;
		if (pc->core->core_unit == 0) {
			pc_host->mem_resource.start = BCMA_SOC_PCI_MEM;
			pc_host->mem_resource.end = BCMA_SOC_PCI_MEM +
						    BCMA_SOC_PCI_MEM_SZ - 1;
			pc_host->io_resource.start = 0x100;
			pc_host->io_resource.end = 0x47F;
			pci_membase_1G = BCMA_SOC_PCIE_DMA_H32;
			pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI0,
					tmp | BCMA_SOC_PCI_MEM);
		} else if (pc->core->core_unit == 1) {
			pc_host->mem_resource.start = BCMA_SOC_PCI1_MEM;
			pc_host->mem_resource.end = BCMA_SOC_PCI1_MEM +
						    BCMA_SOC_PCI_MEM_SZ - 1;
			pc_host->io_resource.start = 0x480;
			pc_host->io_resource.end = 0x7FF;
			pci_membase_1G = BCMA_SOC_PCIE1_DMA_H32;
			pc_host->host_cfg_addr = BCMA_SOC_PCI1_CFG;
			pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI0,
					tmp | BCMA_SOC_PCI1_MEM);
		}
	} else
		pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI0,
				BCMA_CORE_PCI_SBTOPCI_IO);

	/* 64 MB configuration access window */
	pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI1, BCMA_CORE_PCI_SBTOPCI_CFG0);

	/* 1 GB memory access window */
	pcicore_write32(pc, BCMA_CORE_PCI_SBTOPCI2,
			BCMA_CORE_PCI_SBTOPCI_MEM | pci_membase_1G);


	/* As per PCI Express Base Spec 1.1 we need to wait for
	 * at least 100 ms from the end of a reset (cold/warm/hot)
	 * before issuing configuration requests to PCI Express
	 * devices.
	 */
	msleep(100);

	bcma_core_pci_enable_crs(pc);

	if (bus->chipinfo.id == BCMA_CHIP_ID_BCM4706 ||
	    bus->chipinfo.id == BCMA_CHIP_ID_BCM4716) {
		u16 val16;
		bcma_extpci_read_config(pc, 0, 0, BCMA_CORE_PCI_CFG_DEVCTRL,
					&val16, sizeof(val16));
		val16 |= (2 << 5);	/* Max payload size of 512 */
		val16 |= (2 << 12);	/* MRRS 512 */
		bcma_extpci_write_config(pc, 0, 0, BCMA_CORE_PCI_CFG_DEVCTRL,
					 &val16, sizeof(val16));
	}

	/* Enable PCI bridge BAR0 memory & master access */
	tmp = PCI_COMMAND_MASTER | PCI_COMMAND_MEMORY;
	bcma_extpci_write_config(pc, 0, 0, PCI_COMMAND, &tmp, sizeof(tmp));

	/* Enable PCI interrupts */
	pcicore_write32(pc, BCMA_CORE_PCI_IMASK, BCMA_CORE_PCI_IMASK_INTA);

	/* Ok, ready to run, register it to the system.
	 * The following needs change, if we want to port hostmode
	 * to non-MIPS platform. */
	io_map_base = (unsigned long)ioremap_nocache(pc_host->mem_resource.start,
						     resource_size(&pc_host->mem_resource));
	pc_host->pci_controller.io_map_base = io_map_base;
	set_io_port_base(pc_host->pci_controller.io_map_base);
	/* Give some time to the PCI controller to configure itself with the new
	 * values. Not waiting at this point causes crashes of the machine. */
	usleep_range(10000, 15000);
	register_pci_controller(&pc_host->pci_controller);
	return;
}

/* Early PCI fixup for a device on the PCI-core bridge. */
static void bcma_core_pci_fixup_pcibridge(struct pci_dev *dev)
{
	if (dev->bus->ops->read != bcma_core_pci_hostmode_read_config) {
		/* This is not a device on the PCI-core bridge. */
		return;
	}
	if (PCI_SLOT(dev->devfn) != 0)
		return;

	pr_info("PCI: Fixing up bridge %s\n", pci_name(dev));

	/* Enable PCI bridge bus mastering and memory space */
	pci_set_master(dev);
	if (pcibios_enable_device(dev, ~0) < 0) {
		pr_err("PCI: BCMA bridge enable failed\n");
		return;
	}

	/* Enable PCI bridge BAR1 prefetch and burst */
	pci_write_config_dword(dev, BCMA_PCI_BAR1_CONTROL, 3);
}
DECLARE_PCI_FIXUP_EARLY(PCI_ANY_ID, PCI_ANY_ID, bcma_core_pci_fixup_pcibridge);

/* Early PCI fixup for all PCI-cores to set the correct memory address. */
static void bcma_core_pci_fixup_addresses(struct pci_dev *dev)
{
	struct resource *res;
	int pos, err;

	if (dev->bus->ops->read != bcma_core_pci_hostmode_read_config) {
		/* This is not a device on the PCI-core bridge. */
		return;
	}
	if (PCI_SLOT(dev->devfn) == 0)
		return;

	pr_info("PCI: Fixing up addresses %s\n", pci_name(dev));

	for (pos = 0; pos < 6; pos++) {
		res = &dev->resource[pos];
		if (res->flags & (IORESOURCE_IO | IORESOURCE_MEM)) {
			err = pci_assign_resource(dev, pos);
			if (err)
				pr_err("PCI: Problem fixing up the addresses on %s\n",
				       pci_name(dev));
		}
	}
}
DECLARE_PCI_FIXUP_HEADER(PCI_ANY_ID, PCI_ANY_ID, bcma_core_pci_fixup_addresses);

/* This function is called when doing a pci_enable_device().
 * We must first check if the device is a device on the PCI-core bridge. */
int bcma_core_pci_plat_dev_init(struct pci_dev *dev)
{
	struct bcma_drv_pci_host *pc_host;

	if (dev->bus->ops->read != bcma_core_pci_hostmode_read_config) {
		/* This is not a device on the PCI-core bridge. */
		return -ENODEV;
	}
	pc_host = container_of(dev->bus->ops, struct bcma_drv_pci_host,
			       pci_ops);

	pr_info("PCI: Fixing up device %s\n", pci_name(dev));

	/* Fix up interrupt lines */
	dev->irq = bcma_core_irq(pc_host->pdev->core);
	pci_write_config_byte(dev, PCI_INTERRUPT_LINE, dev->irq);

	return 0;
}
EXPORT_SYMBOL(bcma_core_pci_plat_dev_init);

/* PCI device IRQ mapping. */
int bcma_core_pci_pcibios_map_irq(const struct pci_dev *dev)
{
	struct bcma_drv_pci_host *pc_host;

	if (dev->bus->ops->read != bcma_core_pci_hostmode_read_config) {
		/* This is not a device on the PCI-core bridge. */
		return -ENODEV;
	}

	pc_host = container_of(dev->bus->ops, struct bcma_drv_pci_host,
			       pci_ops);
	return bcma_core_irq(pc_host->pdev->core);
}
EXPORT_SYMBOL(bcma_core_pci_pcibios_map_irq);