aboutsummaryrefslogtreecommitdiffstats
blob: c0f63be91ff765b51c83259d6a137ae4f406bb94 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
/****************************************************************************/

/*
 *	fec.h  --  Fast Ethernet Controller for Motorola ColdFire SoC
 *		   processors.
 *
 *	(C) Copyright 2000-2005, Greg Ungerer (gerg@snapgear.com)
 *	(C) Copyright 2000-2001, Lineo (www.lineo.com)
 */

/****************************************************************************/
#ifndef FEC_H
#define	FEC_H
/****************************************************************************/

#include <linux/clocksource.h>
#include <linux/net_tstamp.h>
#include <linux/ptp_clock_kernel.h>

#if defined(CONFIG_M523x) || defined(CONFIG_M527x) || defined(CONFIG_M528x) || \
    defined(CONFIG_M520x) || defined(CONFIG_M532x) || \
    defined(CONFIG_ARCH_MXC) || defined(CONFIG_SOC_IMX28)
/*
 *	Just figures, Motorola would have to change the offsets for
 *	registers in the same peripheral device on different models
 *	of the ColdFire!
 */
#define FEC_IEVENT		0x004 /* Interrupt event reg */
#define FEC_IMASK		0x008 /* Interrupt mask reg */
#define FEC_R_DES_ACTIVE	0x010 /* Receive descriptor reg */
#define FEC_X_DES_ACTIVE	0x014 /* Transmit descriptor reg */
#define FEC_ECNTRL		0x024 /* Ethernet control reg */
#define FEC_MII_DATA		0x040 /* MII manage frame reg */
#define FEC_MII_SPEED		0x044 /* MII speed control reg */
#define FEC_MIB_CTRLSTAT	0x064 /* MIB control/status reg */
#define FEC_R_CNTRL		0x084 /* Receive control reg */
#define FEC_X_CNTRL		0x0c4 /* Transmit Control reg */
#define FEC_ADDR_LOW		0x0e4 /* Low 32bits MAC address */
#define FEC_ADDR_HIGH		0x0e8 /* High 16bits MAC address */
#define FEC_OPD			0x0ec /* Opcode + Pause duration */
#define FEC_HASH_TABLE_HIGH	0x118 /* High 32bits hash table */
#define FEC_HASH_TABLE_LOW	0x11c /* Low 32bits hash table */
#define FEC_GRP_HASH_TABLE_HIGH	0x120 /* High 32bits hash table */
#define FEC_GRP_HASH_TABLE_LOW	0x124 /* Low 32bits hash table */
#define FEC_X_WMRK		0x144 /* FIFO transmit water mark */
#define FEC_R_BOUND		0x14c /* FIFO receive bound reg */
#define FEC_R_FSTART		0x150 /* FIFO receive start reg */
#define FEC_R_DES_START		0x180 /* Receive descriptor ring */
#define FEC_X_DES_START		0x184 /* Transmit descriptor ring */
#define FEC_R_BUFF_SIZE		0x188 /* Maximum receive buff size */
#define FEC_R_FIFO_RSFL		0x190 /* Receive FIFO section full threshold */
#define FEC_R_FIFO_RSEM		0x194 /* Receive FIFO section empty threshold */
#define FEC_R_FIFO_RAEM		0x198 /* Receive FIFO almost empty threshold */
#define FEC_R_FIFO_RAFL		0x19c /* Receive FIFO almost full threshold */
#define FEC_MIIGSK_CFGR		0x300 /* MIIGSK Configuration reg */
#define FEC_MIIGSK_ENR		0x308 /* MIIGSK Enable reg */

#define BM_MIIGSK_CFGR_MII		0x00
#define BM_MIIGSK_CFGR_RMII		0x01
#define BM_MIIGSK_CFGR_FRCONT_10M	0x40

#else

#define FEC_ECNTRL		0x000 /* Ethernet control reg */
#define FEC_IEVENT		0x004 /* Interrupt even reg */
#define FEC_IMASK		0x008 /* Interrupt mask reg */
#define FEC_IVEC		0x00c /* Interrupt vec status reg */
#define FEC_R_DES_ACTIVE	0x010 /* Receive descriptor reg */
#define FEC_X_DES_ACTIVE	0x014 /* Transmit descriptor reg */
#define FEC_MII_DATA		0x040 /* MII manage frame reg */
#define FEC_MII_SPEED		0x044 /* MII speed control reg */
#define FEC_R_BOUND		0x08c /* FIFO receive bound reg */
#define FEC_R_FSTART		0x090 /* FIFO receive start reg */
#define FEC_X_WMRK		0x0a4 /* FIFO transmit water mark */
#define FEC_X_FSTART		0x0ac /* FIFO transmit start reg */
#define FEC_R_CNTRL		0x104 /* Receive control reg */
#define FEC_MAX_FRM_LEN		0x108 /* Maximum frame length reg */
#define FEC_X_CNTRL		0x144 /* Transmit Control reg */
#define FEC_ADDR_LOW		0x3c0 /* Low 32bits MAC address */
#define FEC_ADDR_HIGH		0x3c4 /* High 16bits MAC address */
#define FEC_GRP_HASH_TABLE_HIGH	0x3c8 /* High 32bits hash table */
#define FEC_GRP_HASH_TABLE_LOW	0x3cc /* Low 32bits hash table */
#define FEC_R_DES_START		0x3d0 /* Receive descriptor ring */
#define FEC_X_DES_START		0x3d4 /* Transmit descriptor ring */
#define FEC_R_BUFF_SIZE		0x3d8 /* Maximum receive buff size */
#define FEC_FIFO_RAM		0x400 /* FIFO RAM buffer */

#endif /* CONFIG_M5272 */


/*
 *	Define the buffer descriptor structure.
 */
#if defined(CONFIG_ARCH_MXC) || defined(CONFIG_SOC_IMX28)
struct bufdesc {
	unsigned short cbd_datlen;	/* Data length */
	unsigned short cbd_sc;	/* Control and status info */
	unsigned long cbd_bufaddr;	/* Buffer address */
};

struct bufdesc_ex {
	struct bufdesc desc;
	unsigned long cbd_esc;
	unsigned long cbd_prot;
	unsigned long cbd_bdu;
	unsigned long ts;
	unsigned short res0[4];
};

#else
struct bufdesc {
	unsigned short	cbd_sc;			/* Control and status info */
	unsigned short	cbd_datlen;		/* Data length */
	unsigned long	cbd_bufaddr;		/* Buffer address */
};
#endif

/*
 *	The following definitions courtesy of commproc.h, which where
 *	Copyright (c) 1997 Dan Malek (dmalek@jlc.net).
 */
#define BD_SC_EMPTY     ((ushort)0x8000)        /* Receive is empty */
#define BD_SC_READY     ((ushort)0x8000)        /* Transmit is ready */
#define BD_SC_WRAP      ((ushort)0x2000)        /* Last buffer descriptor */
#define BD_SC_INTRPT    ((ushort)0x1000)        /* Interrupt on change */
#define BD_SC_CM        ((ushort)0x0200)        /* Continuous mode */
#define BD_SC_ID        ((ushort)0x0100)        /* Rec'd too many idles */
#define BD_SC_P         ((ushort)0x0100)        /* xmt preamble */
#define BD_SC_BR        ((ushort)0x0020)        /* Break received */
#define BD_SC_FR        ((ushort)0x0010)        /* Framing error */
#define BD_SC_PR        ((ushort)0x0008)        /* Parity error */
#define BD_SC_OV        ((ushort)0x0002)        /* Overrun */
#define BD_SC_CD        ((ushort)0x0001)        /* ?? */

/* Buffer descriptor control/status used by Ethernet receive.
*/
#define BD_ENET_RX_EMPTY        ((ushort)0x8000)
#define BD_ENET_RX_WRAP         ((ushort)0x2000)
#define BD_ENET_RX_INTR         ((ushort)0x1000)
#define BD_ENET_RX_LAST         ((ushort)0x0800)
#define BD_ENET_RX_FIRST        ((ushort)0x0400)
#define BD_ENET_RX_MISS         ((ushort)0x0100)
#define BD_ENET_RX_LG           ((ushort)0x0020)
#define BD_ENET_RX_NO           ((ushort)0x0010)
#define BD_ENET_RX_SH           ((ushort)0x0008)
#define BD_ENET_RX_CR           ((ushort)0x0004)
#define BD_ENET_RX_OV           ((ushort)0x0002)
#define BD_ENET_RX_CL           ((ushort)0x0001)
#define BD_ENET_RX_STATS        ((ushort)0x013f)        /* All status bits */

/* Buffer descriptor control/status used by Ethernet transmit.
*/
#define BD_ENET_TX_READY        ((ushort)0x8000)
#define BD_ENET_TX_PAD          ((ushort)0x4000)
#define BD_ENET_TX_WRAP         ((ushort)0x2000)
#define BD_ENET_TX_INTR         ((ushort)0x1000)
#define BD_ENET_TX_LAST         ((ushort)0x0800)
#define BD_ENET_TX_TC           ((ushort)0x0400)
#define BD_ENET_TX_DEF          ((ushort)0x0200)
#define BD_ENET_TX_HB           ((ushort)0x0100)
#define BD_ENET_TX_LC           ((ushort)0x0080)
#define BD_ENET_TX_RL           ((ushort)0x0040)
#define BD_ENET_TX_RCMASK       ((ushort)0x003c)
#define BD_ENET_TX_UN           ((ushort)0x0002)
#define BD_ENET_TX_CSL          ((ushort)0x0001)
#define BD_ENET_TX_STATS        ((ushort)0x03ff)        /* All status bits */

/*enhanced buffer desciptor control/status used by Ethernet transmit*/
#define BD_ENET_TX_INT          0x40000000
#define BD_ENET_TX_TS           0x20000000


/* This device has up to three irqs on some platforms */
#define FEC_IRQ_NUM		3

/* The number of Tx and Rx buffers.  These are allocated from the page
 * pool.  The code may assume these are power of two, so it it best
 * to keep them that size.
 * We don't need to allocate pages for the transmitter.  We just use
 * the skbuffer directly.
 */

#define FEC_ENET_RX_PAGES	8
#define FEC_ENET_RX_FRSIZE	2048
#define FEC_ENET_RX_FRPPG	(PAGE_SIZE / FEC_ENET_RX_FRSIZE)
#define RX_RING_SIZE		(FEC_ENET_RX_FRPPG * FEC_ENET_RX_PAGES)
#define FEC_ENET_TX_FRSIZE	2048
#define FEC_ENET_TX_FRPPG	(PAGE_SIZE / FEC_ENET_TX_FRSIZE)
#define TX_RING_SIZE		16	/* Must be power of two */
#define TX_RING_MOD_MASK	15	/*   for this to work */

#define BD_ENET_RX_INT          0x00800000
#define BD_ENET_RX_PTP          ((ushort)0x0400)

/* The FEC buffer descriptors track the ring buffers.  The rx_bd_base and
 * tx_bd_base always point to the base of the buffer descriptors.  The
 * cur_rx and cur_tx point to the currently available buffer.
 * The dirty_tx tracks the current buffer that is being sent by the
 * controller.  The cur_tx and dirty_tx are equal under both completely
 * empty and completely full conditions.  The empty/ready indicator in
 * the buffer descriptor determines the actual condition.
 */
struct fec_enet_private {
	/* Hardware registers of the FEC device */
	void __iomem *hwp;

	struct net_device *netdev;

	struct clk *clk_ipg;
	struct clk *clk_ahb;
	struct clk *clk_ptp;

	/* The saved address of a sent-in-place packet/buffer, for skfree(). */
	unsigned char *tx_bounce[TX_RING_SIZE];
	struct	sk_buff *tx_skbuff[TX_RING_SIZE];
	struct	sk_buff *rx_skbuff[RX_RING_SIZE];

	/* CPM dual port RAM relative addresses */
	dma_addr_t	bd_dma;
	/* Address of Rx and Tx buffers */
	struct bufdesc	*rx_bd_base;
	struct bufdesc	*tx_bd_base;
	/* The next free ring entry */
	struct bufdesc	*cur_rx, *cur_tx;
	/* The ring entries to be free()ed */
	struct bufdesc	*dirty_tx;

	/* hold while accessing the HW like ringbuffer for tx/rx but not MAC */
	spinlock_t hw_lock;

	struct	platform_device *pdev;

	int	opened;
	int	dev_id;

	/* Phylib and MDIO interface */
	struct	mii_bus *mii_bus;
	struct	phy_device *phy_dev;
	int	mii_timeout;
	uint	phy_speed;
	phy_interface_t	phy_interface;
	int	link;
	int	full_duplex;
	struct	completion mdio_done;
	int	irq[FEC_IRQ_NUM];
	int	bufdesc_ex;
	int	pause_flag;

	struct	napi_struct napi;

	struct ptp_clock *ptp_clock;
	struct ptp_clock_info ptp_caps;
	unsigned long last_overflow_check;
	spinlock_t tmreg_lock;
	struct cyclecounter cc;
	struct timecounter tc;
	int rx_hwtstamp_filter;
	u32 base_incval;
	u32 cycle_speed;
	int hwts_rx_en;
	int hwts_tx_en;
	struct timer_list time_keep;

};

void fec_ptp_init(struct net_device *ndev, struct platform_device *pdev);
void fec_ptp_start_cyclecounter(struct net_device *ndev);
int fec_ptp_ioctl(struct net_device *ndev, struct ifreq *ifr, int cmd);

/****************************************************************************/
#endif /* FEC_H */