aboutsummaryrefslogtreecommitdiffstats
blob: 3d62e8055352b667ee4a776f4d218d7d4d3431ee (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
/******************************************************************************
 *
 * Copyright(c) 2003 - 2013 Intel Corporation. All rights reserved.
 *
 * Portions of this file are derived from the ipw3945 project, as well
 * as portions of the ieee80211 subsystem header files.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of version 2 of the GNU General Public License as
 * published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program; if not, write to the Free Software Foundation, Inc.,
 * 51 Franklin Street, Fifth Floor, Boston, MA 02110, USA
 *
 * The full GNU General Public License is included in this distribution in the
 * file called LICENSE.
 *
 * Contact Information:
 *  Intel Linux Wireless <ilw@linux.intel.com>
 * Intel Corporation, 5200 N.E. Elam Young Parkway, Hillsboro, OR 97124-6497
 *
 *****************************************************************************/
#ifndef __iwl_trans_int_pcie_h__
#define __iwl_trans_int_pcie_h__

#include <linux/spinlock.h>
#include <linux/interrupt.h>
#include <linux/skbuff.h>
#include <linux/wait.h>
#include <linux/pci.h>
#include <linux/timer.h>

#include "iwl-fh.h"
#include "iwl-csr.h"
#include "iwl-trans.h"
#include "iwl-debug.h"
#include "iwl-io.h"
#include "iwl-op-mode.h"

struct iwl_host_cmd;

/*This file includes the declaration that are internal to the
 * trans_pcie layer */

struct iwl_rx_mem_buffer {
	dma_addr_t page_dma;
	struct page *page;
	struct list_head list;
};

/**
 * struct isr_statistics - interrupt statistics
 *
 */
struct isr_statistics {
	u32 hw;
	u32 sw;
	u32 err_code;
	u32 sch;
	u32 alive;
	u32 rfkill;
	u32 ctkill;
	u32 wakeup;
	u32 rx;
	u32 tx;
	u32 unhandled;
};

/**
 * struct iwl_rxq - Rx queue
 * @bd: driver's pointer to buffer of receive buffer descriptors (rbd)
 * @bd_dma: bus address of buffer of receive buffer descriptors (rbd)
 * @pool:
 * @queue:
 * @read: Shared index to newest available Rx buffer
 * @write: Shared index to oldest written Rx packet
 * @free_count: Number of pre-allocated buffers in rx_free
 * @write_actual:
 * @rx_free: list of free SKBs for use
 * @rx_used: List of Rx buffers with no SKB
 * @need_update: flag to indicate we need to update read/write index
 * @rb_stts: driver's pointer to receive buffer status
 * @rb_stts_dma: bus address of receive buffer status
 * @lock:
 *
 * NOTE:  rx_free and rx_used are used as a FIFO for iwl_rx_mem_buffers
 */
struct iwl_rxq {
	__le32 *bd;
	dma_addr_t bd_dma;
	struct iwl_rx_mem_buffer pool[RX_QUEUE_SIZE + RX_FREE_BUFFERS];
	struct iwl_rx_mem_buffer *queue[RX_QUEUE_SIZE];
	u32 read;
	u32 write;
	u32 free_count;
	u32 write_actual;
	struct list_head rx_free;
	struct list_head rx_used;
	int need_update;
	struct iwl_rb_status *rb_stts;
	dma_addr_t rb_stts_dma;
	spinlock_t lock;
};

struct iwl_dma_ptr {
	dma_addr_t dma;
	void *addr;
	size_t size;
};

/**
 * iwl_queue_inc_wrap - increment queue index, wrap back to beginning
 * @index -- current index
 * @n_bd -- total number of entries in queue (must be power of 2)
 */
static inline int iwl_queue_inc_wrap(int index, int n_bd)
{
	return ++index & (n_bd - 1);
}

/**
 * iwl_queue_dec_wrap - decrement queue index, wrap back to end
 * @index -- current index
 * @n_bd -- total number of entries in queue (must be power of 2)
 */
static inline int iwl_queue_dec_wrap(int index, int n_bd)
{
	return --index & (n_bd - 1);
}

struct iwl_cmd_meta {
	/* only for SYNC commands, iff the reply skb is wanted */
	struct iwl_host_cmd *source;

	DEFINE_DMA_UNMAP_ADDR(mapping);
	DEFINE_DMA_UNMAP_LEN(len);

	u32 flags;
};

/*
 * Generic queue structure
 *
 * Contains common data for Rx and Tx queues.
 *
 * Note the difference between n_bd and n_window: the hardware
 * always assumes 256 descriptors, so n_bd is always 256 (unless
 * there might be HW changes in the future). For the normal TX
 * queues, n_window, which is the size of the software queue data
 * is also 256; however, for the command queue, n_window is only
 * 32 since we don't need so many commands pending. Since the HW
 * still uses 256 BDs for DMA though, n_bd stays 256. As a result,
 * the software buffers (in the variables @meta, @txb in struct
 * iwl_txq) only have 32 entries, while the HW buffers (@tfds in
 * the same struct) have 256.
 * This means that we end up with the following:
 *  HW entries: | 0 | ... | N * 32 | ... | N * 32 + 31 | ... | 255 |
 *  SW entries:           | 0      | ... | 31          |
 * where N is a number between 0 and 7. This means that the SW
 * data is a window overlayed over the HW queue.
 */
struct iwl_queue {
	int n_bd;              /* number of BDs in this queue */
	int write_ptr;       /* 1-st empty entry (index) host_w*/
	int read_ptr;         /* last used entry (index) host_r*/
	/* use for monitoring and recovering the stuck queue */
	dma_addr_t dma_addr;   /* physical addr for BD's */
	int n_window;	       /* safe queue window */
	u32 id;
	int low_mark;	       /* low watermark, resume queue if free
				* space more than this */
	int high_mark;         /* high watermark, stop queue if free
				* space less than this */
};

#define TFD_TX_CMD_SLOTS 256
#define TFD_CMD_SLOTS 32

/*
 * The FH will write back to the first TB only, so we need
 * to copy some data into the buffer regardless of whether
 * it should be mapped or not. This indicates how much to
 * copy, even for HCMDs it must be big enough to fit the
 * DRAM scratch from the TX cmd, at least 16 bytes.
 */
#define IWL_HCMD_MIN_COPY_SIZE	16

struct iwl_pcie_txq_entry {
	struct iwl_device_cmd *cmd;
	struct iwl_device_cmd *copy_cmd;
	struct sk_buff *skb;
	/* buffer to free after command completes */
	const void *free_buf;
	struct iwl_cmd_meta meta;
};

/**
 * struct iwl_txq - Tx Queue for DMA
 * @q: generic Rx/Tx queue descriptor
 * @tfds: transmit frame descriptors (DMA memory)
 * @entries: transmit entries (driver state)
 * @lock: queue lock
 * @stuck_timer: timer that fires if queue gets stuck
 * @trans_pcie: pointer back to transport (for timer)
 * @need_update: indicates need to update read/write index
 * @active: stores if queue is active
 *
 * A Tx queue consists of circular buffer of BDs (a.k.a. TFDs, transmit frame
 * descriptors) and required locking structures.
 */
struct iwl_txq {
	struct iwl_queue q;
	struct iwl_tfd *tfds;
	struct iwl_pcie_txq_entry *entries;
	spinlock_t lock;
	struct timer_list stuck_timer;
	struct iwl_trans_pcie *trans_pcie;
	u8 need_update;
	u8 active;
};

/**
 * struct iwl_trans_pcie - PCIe transport specific data
 * @rxq: all the RX queue data
 * @rx_replenish: work that will be called when buffers need to be allocated
 * @drv - pointer to iwl_drv
 * @trans: pointer to the generic transport area
 * @scd_base_addr: scheduler sram base address in SRAM
 * @scd_bc_tbls: pointer to the byte count table of the scheduler
 * @kw: keep warm address
 * @pci_dev: basic pci-network driver stuff
 * @hw_base: pci hardware address support
 * @ucode_write_complete: indicates that the ucode has been copied.
 * @ucode_write_waitq: wait queue for uCode load
 * @status - transport specific status flags
 * @cmd_queue - command queue number
 * @rx_buf_size_8k: 8 kB RX buffer size
 * @bc_table_dword: true if the BC table expects DWORD (as opposed to bytes)
 * @rx_page_order: page order for receive buffer size
 * @wd_timeout: queue watchdog timeout (jiffies)
 * @reg_lock: protect hw register access
 */
struct iwl_trans_pcie {
	struct iwl_rxq rxq;
	struct work_struct rx_replenish;
	struct iwl_trans *trans;
	struct iwl_drv *drv;

	/* INT ICT Table */
	__le32 *ict_tbl;
	dma_addr_t ict_tbl_dma;
	int ict_index;
	u32 inta;
	bool use_ict;
	struct isr_statistics isr_stats;

	spinlock_t irq_lock;
	u32 inta_mask;
	u32 scd_base_addr;
	struct iwl_dma_ptr scd_bc_tbls;
	struct iwl_dma_ptr kw;

	struct iwl_txq *txq;
	unsigned long queue_used[BITS_TO_LONGS(IWL_MAX_HW_QUEUES)];
	unsigned long queue_stopped[BITS_TO_LONGS(IWL_MAX_HW_QUEUES)];

	/* PCI bus related data */
	struct pci_dev *pci_dev;
	void __iomem *hw_base;

	bool ucode_write_complete;
	wait_queue_head_t ucode_write_waitq;
	wait_queue_head_t wait_command_queue;

	unsigned long status;
	u8 cmd_queue;
	u8 cmd_fifo;
	u8 n_no_reclaim_cmds;
	u8 no_reclaim_cmds[MAX_NO_RECLAIM_CMDS];

	bool rx_buf_size_8k;
	bool bc_table_dword;
	u32 rx_page_order;

	const char **command_names;

	/* queue watchdog */
	unsigned long wd_timeout;

	/*protect hw register */
	spinlock_t reg_lock;
};

/**
 * enum iwl_pcie_status: status of the PCIe transport
 * @STATUS_HCMD_ACTIVE: a SYNC command is being processed
 * @STATUS_DEVICE_ENABLED: APM is enabled
 * @STATUS_TPOWER_PMI: the device might be asleep (need to wake it up)
 * @STATUS_INT_ENABLED: interrupts are enabled
 * @STATUS_RFKILL: the HW RFkill switch is in KILL position
 * @STATUS_FW_ERROR: the fw is in error state
 */
enum iwl_pcie_status {
	STATUS_HCMD_ACTIVE,
	STATUS_DEVICE_ENABLED,
	STATUS_TPOWER_PMI,
	STATUS_INT_ENABLED,
	STATUS_RFKILL,
	STATUS_FW_ERROR,
};

#define IWL_TRANS_GET_PCIE_TRANS(_iwl_trans) \
	((struct iwl_trans_pcie *) ((_iwl_trans)->trans_specific))

static inline struct iwl_trans *
iwl_trans_pcie_get_trans(struct iwl_trans_pcie *trans_pcie)
{
	return container_of((void *)trans_pcie, struct iwl_trans,
			    trans_specific);
}

/*
 * Convention: trans API functions: iwl_trans_pcie_XXX
 *	Other functions: iwl_pcie_XXX
 */
struct iwl_trans *iwl_trans_pcie_alloc(struct pci_dev *pdev,
				       const struct pci_device_id *ent,
				       const struct iwl_cfg *cfg);
void iwl_trans_pcie_free(struct iwl_trans *trans);

/*****************************************************
* RX
******************************************************/
int iwl_pcie_rx_init(struct iwl_trans *trans);
irqreturn_t iwl_pcie_irq_handler(int irq, void *dev_id);
int iwl_pcie_rx_stop(struct iwl_trans *trans);
void iwl_pcie_rx_free(struct iwl_trans *trans);

/*****************************************************
* ICT - interrupt handling
******************************************************/
irqreturn_t iwl_pcie_isr_ict(int irq, void *data);
int iwl_pcie_alloc_ict(struct iwl_trans *trans);
void iwl_pcie_free_ict(struct iwl_trans *trans);
void iwl_pcie_reset_ict(struct iwl_trans *trans);
void iwl_pcie_disable_ict(struct iwl_trans *trans);

/*****************************************************
* TX / HCMD
******************************************************/
int iwl_pcie_tx_init(struct iwl_trans *trans);
void iwl_pcie_tx_start(struct iwl_trans *trans, u32 scd_base_addr);
int iwl_pcie_tx_stop(struct iwl_trans *trans);
void iwl_pcie_tx_free(struct iwl_trans *trans);
void iwl_trans_pcie_txq_enable(struct iwl_trans *trans, int txq_id, int fifo,
			       int sta_id, int tid, int frame_limit, u16 ssn);
void iwl_trans_pcie_txq_disable(struct iwl_trans *trans, int queue);
int iwl_trans_pcie_tx(struct iwl_trans *trans, struct sk_buff *skb,
		      struct iwl_device_cmd *dev_cmd, int txq_id);
void iwl_pcie_txq_inc_wr_ptr(struct iwl_trans *trans, struct iwl_txq *txq);
int iwl_trans_pcie_send_hcmd(struct iwl_trans *trans, struct iwl_host_cmd *cmd);
void iwl_pcie_hcmd_complete(struct iwl_trans *trans,
			    struct iwl_rx_cmd_buffer *rxb, int handler_status);
void iwl_trans_pcie_reclaim(struct iwl_trans *trans, int txq_id, int ssn,
			    struct sk_buff_head *skbs);
void iwl_trans_pcie_tx_reset(struct iwl_trans *trans);

/*****************************************************
* Error handling
******************************************************/
int iwl_pcie_dump_fh(struct iwl_trans *trans, char **buf);
void iwl_pcie_dump_csr(struct iwl_trans *trans);

/*****************************************************
* Helpers
******************************************************/
static inline void iwl_disable_interrupts(struct iwl_trans *trans)
{
	struct iwl_trans_pcie *trans_pcie = IWL_TRANS_GET_PCIE_TRANS(trans);
	clear_bit(STATUS_INT_ENABLED, &trans_pcie->status);

	/* disable interrupts from uCode/NIC to host */
	iwl_write32(trans, CSR_INT_MASK, 0x00000000);

	/* acknowledge/clear/reset any interrupts still pending
	 * from uCode or flow handler (Rx/Tx DMA) */
	iwl_write32(trans, CSR_INT, 0xffffffff);
	iwl_write32(trans, CSR_FH_INT_STATUS, 0xffffffff);
	IWL_DEBUG_ISR(trans, "Disabled interrupts\n");
}

static inline void iwl_enable_interrupts(struct iwl_trans *trans)
{
	struct iwl_trans_pcie *trans_pcie = IWL_TRANS_GET_PCIE_TRANS(trans);

	IWL_DEBUG_ISR(trans, "Enabling interrupts\n");
	set_bit(STATUS_INT_ENABLED, &trans_pcie->status);
	iwl_write32(trans, CSR_INT_MASK, trans_pcie->inta_mask);
}

static inline void iwl_enable_rfkill_int(struct iwl_trans *trans)
{
	IWL_DEBUG_ISR(trans, "Enabling rfkill interrupt\n");
	iwl_write32(trans, CSR_INT_MASK, CSR_INT_BIT_RF_KILL);
}

static inline void iwl_wake_queue(struct iwl_trans *trans,
				  struct iwl_txq *txq)
{
	struct iwl_trans_pcie *trans_pcie = IWL_TRANS_GET_PCIE_TRANS(trans);

	if (test_and_clear_bit(txq->q.id, trans_pcie->queue_stopped)) {
		IWL_DEBUG_TX_QUEUES(trans, "Wake hwq %d\n", txq->q.id);
		iwl_op_mode_queue_not_full(trans->op_mode, txq->q.id);
	}
}

static inline void iwl_stop_queue(struct iwl_trans *trans,
				  struct iwl_txq *txq)
{
	struct iwl_trans_pcie *trans_pcie = IWL_TRANS_GET_PCIE_TRANS(trans);

	if (!test_and_set_bit(txq->q.id, trans_pcie->queue_stopped)) {
		iwl_op_mode_queue_full(trans->op_mode, txq->q.id);
		IWL_DEBUG_TX_QUEUES(trans, "Stop hwq %d\n", txq->q.id);
	} else
		IWL_DEBUG_TX_QUEUES(trans, "hwq %d already stopped\n",
				    txq->q.id);
}

static inline bool iwl_queue_used(const struct iwl_queue *q, int i)
{
	return q->write_ptr >= q->read_ptr ?
		(i >= q->read_ptr && i < q->write_ptr) :
		!(i < q->read_ptr && i >= q->write_ptr);
}

static inline u8 get_cmd_index(struct iwl_queue *q, u32 index)
{
	return index & (q->n_window - 1);
}

static inline const char *get_cmd_string(struct iwl_trans_pcie *trans_pcie,
					 u8 cmd)
{
	if (!trans_pcie->command_names || !trans_pcie->command_names[cmd])
		return "UNKNOWN";
	return trans_pcie->command_names[cmd];
}

static inline bool iwl_is_rfkill_set(struct iwl_trans *trans)
{
	return !(iwl_read32(trans, CSR_GP_CNTRL) &
		CSR_GP_CNTRL_REG_FLAG_HW_RF_KILL_SW);
}

#endif /* __iwl_trans_int_pcie_h__ */