aboutsummaryrefslogtreecommitdiffstats
blob: 507141fceb99669f7554e330d81605d2fff248b2 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
/* fs/ internal definitions
 *
 * Copyright (C) 2006 Red Hat, Inc. All Rights Reserved.
 * Written by David Howells (dhowells@redhat.com)
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version
 * 2 of the License, or (at your option) any later version.
 */

#include <linux/lglock.h>

struct super_block;
struct file_system_type;
struct linux_binprm;
struct path;
struct mount;

/*
 * block_dev.c
 */
#ifdef CONFIG_BLOCK
extern void __init bdev_cache_init(void);

extern int __sync_blockdev(struct block_device *bdev, int wait);

#else
static inline void bdev_cache_init(void)
{
}

static inline int __sync_blockdev(struct block_device *bdev, int wait)
{
	return 0;
}
#endif

/*
 * char_dev.c
 */
extern void __init chrdev_init(void);

/*
 * namei.c
 */
extern int __inode_permission(struct inode *, int);

/*
 * namespace.c
 */
extern int copy_mount_options(const void __user *, unsigned long *);
extern int copy_mount_string(const void __user *, char **);

extern struct vfsmount *lookup_mnt(struct path *);
extern int finish_automount(struct vfsmount *, struct path *);

extern int sb_prepare_remount_readonly(struct super_block *);

extern void __init mnt_init(void);

extern struct lglock vfsmount_lock;

extern int __mnt_want_write(struct vfsmount *);
extern int __mnt_want_write_file(struct file *);
extern void __mnt_drop_write(struct vfsmount *);
extern void __mnt_drop_write_file(struct file *);

/*
 * fs_struct.c
 */
extern void chroot_fs_refs(const struct path *, const struct path *);

/*
 * file_table.c
 */
extern void file_sb_list_add(struct file *f, struct super_block *sb);
extern void file_sb_list_del(struct file *f);
extern void mark_files_ro(struct super_block *);
extern struct file *get_empty_filp(void);

/*
 * super.c
 */
extern int do_remount_sb(struct super_block *, int, void *, int);
extern bool grab_super_passive(struct super_block *sb);
extern struct dentry *mount_fs(struct file_system_type *,
			       int, const char *, void *);
extern struct super_block *user_get_super(dev_t);

/*
 * open.c
 */
struct open_flags {
	int open_flag;
	umode_t mode;
	int acc_mode;
	int intent;
};
extern struct file *do_filp_open(int dfd, struct filename *pathname,
		const struct open_flags *op, int flags);
extern struct file *do_file_open_root(struct dentry *, struct vfsmount *,
		const char *, const struct open_flags *, int lookup_flags);

extern long do_handle_open(int mountdirfd,
			   struct file_handle __user *ufh, int open_flag);
extern int open_check_o_direct(struct file *f);

/*
 * inode.c
 */
extern spinlock_t inode_sb_list_lock;
extern void inode_add_lru(struct inode *inode);

/*
 * fs-writeback.c
 */
extern void inode_wb_list_del(struct inode *inode);

extern int get_nr_dirty_inodes(void);
extern void evict_inodes(struct super_block *);
extern int invalidate_inodes(struct super_block *, bool);

/*
 * dcache.c
 */
extern struct dentry *__d_alloc(struct super_block *, const struct qstr *);