aboutsummaryrefslogtreecommitdiffstats
blob: b5e4ab2d427e874404347c7e20186ed4cfd2f488 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
/* CPU control.
 * (C) 2001, 2002, 2003, 2004 Rusty Russell
 *
 * This code is licenced under the GPL.
 */
#include <linux/proc_fs.h>
#include <linux/smp.h>
#include <linux/init.h>
#include <linux/notifier.h>
#include <linux/sched.h>
#include <linux/unistd.h>
#include <linux/cpu.h>
#include <linux/oom.h>
#include <linux/rcupdate.h>
#include <linux/export.h>
#include <linux/bug.h>
#include <linux/kthread.h>
#include <linux/stop_machine.h>
#include <linux/mutex.h>
#include <linux/gfp.h>
#include <linux/suspend.h>

#include "smpboot.h"

#ifdef CONFIG_SMP
/* Serializes the updates to cpu_online_mask, cpu_present_mask */
static DEFINE_MUTEX(cpu_add_remove_lock);

/*
 * The following two API's must be used when attempting
 * to serialize the updates to cpu_online_mask, cpu_present_mask.
 */
void cpu_maps_update_begin(void)
{
	mutex_lock(&cpu_add_remove_lock);
}

void cpu_maps_update_done(void)
{
	mutex_unlock(&cpu_add_remove_lock);
}

static RAW_NOTIFIER_HEAD(cpu_chain);

/* If set, cpu_up and cpu_down will return -EBUSY and do nothing.
 * Should always be manipulated under cpu_add_remove_lock
 */
static int cpu_hotplug_disabled;

#ifdef CONFIG_HOTPLUG_CPU

static struct {
	struct task_struct *active_writer;
	struct mutex lock; /* Synchronizes accesses to refcount, */
	/*
	 * Also blocks the new readers during
	 * an ongoing cpu hotplug operation.
	 */
	int refcount;
} cpu_hotplug = {
	.active_writer = NULL,
	.lock = __MUTEX_INITIALIZER(cpu_hotplug.lock),
	.refcount = 0,
};

void get_online_cpus(void)
{
	might_sleep();
	if (cpu_hotplug.active_writer == current)
		return;
	mutex_lock(&cpu_hotplug.lock);
	cpu_hotplug.refcount++;
	mutex_unlock(&cpu_hotplug.lock);

}
EXPORT_SYMBOL_GPL(get_online_cpus);

void put_online_cpus(void)
{
	if (cpu_hotplug.active_writer == current)
		return;
	mutex_lock(&cpu_hotplug.lock);

	if (WARN_ON(!cpu_hotplug.refcount))
		cpu_hotplug.refcount++; /* try to fix things up */

	if (!--cpu_hotplug.refcount && unlikely(cpu_hotplug.active_writer))
		wake_up_process(cpu_hotplug.active_writer);
	mutex_unlock(&cpu_hotplug.lock);

}
EXPORT_SYMBOL_GPL(put_online_cpus);

/*
 * This ensures that the hotplug operation can begin only when the
 * refcount goes to zero.
 *
 * Note that during a cpu-hotplug operation, the new readers, if any,
 * will be blocked by the cpu_hotplug.lock
 *
 * Since cpu_hotplug_begin() is always called after invoking
 * cpu_maps_update_begin(), we can be sure that only one writer is active.
 *
 * Note that theoretically, there is a possibility of a livelock:
 * - Refcount goes to zero, last reader wakes up the sleeping
 *   writer.
 * - Last reader unlocks the cpu_hotplug.lock.
 * - A new reader arrives at this moment, bumps up the refcount.
 * - The writer acquires the cpu_hotplug.lock finds the refcount
 *   non zero and goes to sleep again.
 *
 * However, this is very difficult to achieve in practice since
 * get_online_cpus() not an api which is called all that often.
 *
 */
static void cpu_hotplug_begin(void)
{
	cpu_hotplug.active_writer = current;

	for (;;) {
		mutex_lock(&cpu_hotplug.lock);
		if (likely(!cpu_hotplug.refcount))
			break;
		__set_current_state(TASK_UNINTERRUPTIBLE);
		mutex_unlock(&cpu_hotplug.lock);
		schedule();
	}
}

static void cpu_hotplug_done(void)
{
	cpu_hotplug.active_writer = NULL;
	mutex_unlock(&cpu_hotplug.lock);
}

#else /* #if CONFIG_HOTPLUG_CPU */
static void cpu_hotplug_begin(void) {}
static void cpu_hotplug_done(void) {}
#endif	/* #else #if CONFIG_HOTPLUG_CPU */

/* Need to know about CPUs going up/down? */
int __ref register_cpu_notifier(struct notifier_block *nb)
{
	int ret;
	cpu_maps_update_begin();
	ret = raw_notifier_chain_register(&cpu_chain, nb);
	cpu_maps_update_done();
	return ret;
}

static int __cpu_notify(unsigned long val, void *v, int nr_to_call,
			int *nr_calls)
{
	int ret;

	ret = __raw_notifier_call_chain(&cpu_chain, val, v, nr_to_call,
					nr_calls);

	return notifier_to_errno(ret);
}

static int cpu_notify(unsigned long val, void *v)
{
	return __cpu_notify(val, v, -1, NULL);
}

#ifdef CONFIG_HOTPLUG_CPU

static void cpu_notify_nofail(unsigned long val, void *v)
{
	BUG_ON(cpu_notify(val, v));
}
EXPORT_SYMBOL(register_cpu_notifier);

void __ref unregister_cpu_notifier(struct notifier_block *nb)
{
	cpu_maps_update_begin();
	raw_notifier_chain_unregister(&cpu_chain, nb);
	cpu_maps_update_done();
}
EXPORT_SYMBOL(unregister_cpu_notifier);

/**
 * clear_tasks_mm_cpumask - Safely clear tasks' mm_cpumask for a CPU
 * @cpu: a CPU id
 *
 * This function walks all processes, finds a valid mm struct for each one and
 * then clears a corresponding bit in mm's cpumask.  While this all sounds
 * trivial, there are various non-obvious corner cases, which this function
 * tries to solve in a safe manner.
 *
 * Also note that the function uses a somewhat relaxed locking scheme, so it may
 * be called only for an already offlined CPU.
 */
void clear_tasks_mm_cpumask(int cpu)
{
	struct task_struct *p;

	/*
	 * This function is called after the cpu is taken down and marked
	 * offline, so its not like new tasks will ever get this cpu set in
	 * their mm mask. -- Peter Zijlstra
	 * Thus, we may use rcu_read_lock() here, instead of grabbing
	 * full-fledged tasklist_lock.
	 */
	WARN_ON(cpu_online(cpu));
	rcu_read_lock();
	for_each_process(p) {
		struct task_struct *t;

		/*
		 * Main thread might exit, but other threads may still have
		 * a valid mm. Find one.
		 */
		t = find_lock_task_mm(p);
		if (!t)
			continue;
		cpumask_clear_cpu(cpu, mm_cpumask(t->mm));
		task_unlock(t);
	}
	rcu_read_unlock();
}

static inline void check_for_tasks(int cpu)
{
	struct task_struct *p;
	cputime_t utime, stime;

	write_lock_irq(&tasklist_lock);
	for_each_process(p) {
		task_cputime(p, &utime, &stime);
		if (task_cpu(p) == cpu && p->state == TASK_RUNNING &&
		    (utime || stime))
			printk(KERN_WARNING "Task %s (pid = %d) is on cpu %d "
				"(state = %ld, flags = %x)\n",
				p->comm, task_pid_nr(p), cpu,
				p->state, p->flags);
	}
	write_unlock_irq(&tasklist_lock);
}

struct take_cpu_down_param {
	unsigned long mod;
	void *hcpu;
};

/* Take this CPU down. */
static int __ref take_cpu_down(void *_param)
{
	struct take_cpu_down_param *param = _param;
	int err;

	/* Ensure this CPU doesn't handle any more interrupts. */
	err = __cpu_disable();
	if (err < 0)
		return err;

	cpu_notify(CPU_DYING | param->mod, param->hcpu);
	/* Park the stopper thread */
	kthread_park(current);
	return 0;
}

/* Requires cpu_add_remove_lock to be held */
static int __ref _cpu_down(unsigned int cpu, int tasks_frozen)
{
	int err, nr_calls = 0;
	void *hcpu = (void *)(long)cpu;
	unsigned long mod = tasks_frozen ? CPU_TASKS_FROZEN : 0;
	struct take_cpu_down_param tcd_param = {
		.mod = mod,
		.hcpu = hcpu,
	};

	if (num_online_cpus() == 1)
		return -EBUSY;

	if (!cpu_online(cpu))
		return -EINVAL;

	cpu_hotplug_begin();

	err = __cpu_notify(CPU_DOWN_PREPARE | mod, hcpu, -1, &nr_calls);
	if (err) {
		nr_calls--;
		__cpu_notify(CPU_DOWN_FAILED | mod, hcpu, nr_calls, NULL);
		printk("%s: attempt to take down CPU %u failed\n",
				__func__, cpu);
		goto out_release;
	}
	smpboot_park_threads(cpu);

	err = __stop_machine(take_cpu_down, &tcd_param, cpumask_of(cpu));
	if (err) {
		/* CPU didn't die: tell everyone.  Can't complain. */
		smpboot_unpark_threads(cpu);
		cpu_notify_nofail(CPU_DOWN_FAILED | mod, hcpu);
		goto out_release;
	}
	BUG_ON(cpu_online(cpu));

	/*
	 * The migration_call() CPU_DYING callback will have removed all
	 * runnable tasks from the cpu, there's only the idle task left now
	 * that the migration thread is done doing the stop_machine thing.
	 *
	 * Wait for the stop thread to go away.
	 */
	while (!idle_cpu(cpu))
		cpu_relax();

	/* This actually kills the CPU. */
	__cpu_die(cpu);

	/* CPU is completely dead: tell everyone.  Too late to complain. */
	cpu_notify_nofail(CPU_DEAD | mod, hcpu);

	check_for_tasks(cpu);

out_release:
	cpu_hotplug_done();
	if (!err)
		cpu_notify_nofail(CPU_POST_DEAD | mod, hcpu);
	return err;
}

int __ref cpu_down(unsigned int cpu)
{
	int err;

	cpu_maps_update_begin();

	if (cpu_hotplug_disabled) {
		err = -EBUSY;
		goto out;
	}

	err = _cpu_down(cpu, 0);

out:
	cpu_maps_update_done();
	return err;
}
EXPORT_SYMBOL(cpu_down);
#endif /*CONFIG_HOTPLUG_CPU*/

/* Requires cpu_add_remove_lock to be held */
static int __cpuinit _cpu_up(unsigned int cpu, int tasks_frozen)
{
	int ret, nr_calls = 0;
	void *hcpu = (void *)(long)cpu;
	unsigned long mod = tasks_frozen ? CPU_TASKS_FROZEN : 0;
	struct task_struct *idle;

	cpu_hotplug_begin();

	if (cpu_online(cpu) || !cpu_present(cpu)) {
		ret = -EINVAL;
		goto out;
	}

	idle = idle_thread_get(cpu);
	if (IS_ERR(idle)) {
		ret = PTR_ERR(idle);
		goto out;
	}

	ret = smpboot_create_threads(cpu);
	if (ret)
		goto out;

	ret = __cpu_notify(CPU_UP_PREPARE | mod, hcpu, -1, &nr_calls);
	if (ret) {
		nr_calls--;
		printk(KERN_WARNING "%s: attempt to bring up CPU %u failed\n",
				__func__, cpu);
		goto out_notify;
	}

	/* Arch-specific enabling code. */
	ret = __cpu_up(cpu, idle);
	if (ret != 0)
		goto out_notify;
	BUG_ON(!cpu_online(cpu));

	/* Wake the per cpu threads */
	smpboot_unpark_threads(cpu);

	/* Now call notifier in preparation. */
	cpu_notify(CPU_ONLINE | mod, hcpu);

out_notify:
	if (ret != 0)
		__cpu_notify(CPU_UP_CANCELED | mod, hcpu, nr_calls, NULL);
out:
	cpu_hotplug_done();

	return ret;
}

int __cpuinit cpu_up(unsigned int cpu)
{
	int err = 0;

#ifdef	CONFIG_MEMORY_HOTPLUG
	int nid;
	pg_data_t	*pgdat;
#endif

	if (!cpu_possible(cpu)) {
		printk(KERN_ERR "can't online cpu %d because it is not "
			"configured as may-hotadd at boot time\n", cpu);
#if defined(CONFIG_IA64)
		printk(KERN_ERR "please check additional_cpus= boot "
				"parameter\n");
#endif
		return -EINVAL;
	}

#ifdef	CONFIG_MEMORY_HOTPLUG
	nid = cpu_to_node(cpu);
	if (!node_online(nid)) {
		err = mem_online_node(nid);
		if (err)
			return err;
	}

	pgdat = NODE_DATA(nid);
	if (!pgdat) {
		printk(KERN_ERR
			"Can't online cpu %d due to NULL pgdat\n", cpu);
		return -ENOMEM;
	}

	if (pgdat->node_zonelists->_zonerefs->zone == NULL) {
		mutex_lock(&zonelists_mutex);
		build_all_zonelists(NULL, NULL);
		mutex_unlock(&zonelists_mutex);
	}
#endif

	cpu_maps_update_begin();

	if (cpu_hotplug_disabled) {
		err = -EBUSY;
		goto out;
	}

	err = _cpu_up(cpu, 0);

out:
	cpu_maps_update_done();
	return err;
}
EXPORT_SYMBOL_GPL(cpu_up);

#ifdef CONFIG_PM_SLEEP_SMP
static cpumask_var_t frozen_cpus;

int disable_nonboot_cpus(void)
{
	int cpu, first_cpu, error = 0;

	cpu_maps_update_begin();
	first_cpu = cpumask_first(cpu_online_mask);
	/*
	 * We take down all of the non-boot CPUs in one shot to avoid races
	 * with the userspace trying to use the CPU hotplug at the same time
	 */
	cpumask_clear(frozen_cpus);

	printk("Disabling non-boot CPUs ...\n");
	for_each_online_cpu(cpu) {
		if (cpu == first_cpu)
			continue;
		error = _cpu_down(cpu, 1);
		if (!error)
			cpumask_set_cpu(cpu, frozen_cpus);
		else {
			printk(KERN_ERR "Error taking CPU%d down: %d\n",
				cpu, error);
			break;
		}
	}

	if (!error) {
		BUG_ON(num_online_cpus() > 1);
		/* Make sure the CPUs won't be enabled by someone else */
		cpu_hotplug_disabled = 1;
	} else {
		printk(KERN_ERR "Non-boot CPUs are not disabled\n");
	}
	cpu_maps_update_done();
	return error;
}

void __weak arch_enable_nonboot_cpus_begin(void)
{
}

void __weak arch_enable_nonboot_cpus_end(void)
{
}

void __ref enable_nonboot_cpus(void)
{
	int cpu, error;

	/* Allow everyone to use the CPU hotplug again */
	cpu_maps_update_begin();
	cpu_hotplug_disabled = 0;
	if (cpumask_empty(frozen_cpus))
		goto out;

	printk(KERN_INFO "Enabling non-boot CPUs ...\n");

	arch_enable_nonboot_cpus_begin();

	for_each_cpu(cpu, frozen_cpus) {
		error = _cpu_up(cpu, 1);
		if (!error) {
			printk(KERN_INFO "CPU%d is up\n", cpu);
			continue;
		}
		printk(KERN_WARNING "Error taking CPU%d up: %d\n", cpu, error);
	}

	arch_enable_nonboot_cpus_end();

	cpumask_clear(frozen_cpus);
out:
	cpu_maps_update_done();
}

static int __init alloc_frozen_cpus(void)
{
	if (!alloc_cpumask_var(&frozen_cpus, GFP_KERNEL|__GFP_ZERO))
		return -ENOMEM;
	return 0;
}
core_initcall(alloc_frozen_cpus);

/*
 * Prevent regular CPU hotplug from racing with the freezer, by disabling CPU
 * hotplug when tasks are about to be frozen. Also, don't allow the freezer
 * to continue until any currently running CPU hotplug operation gets
 * completed.
 * To modify the 'cpu_hotplug_disabled' flag, we need to acquire the
 * 'cpu_add_remove_lock'. And this same lock is also taken by the regular
 * CPU hotplug path and released only after it is complete. Thus, we
 * (and hence the freezer) will block here until any currently running CPU
 * hotplug operation gets completed.
 */
void cpu_hotplug_disable_before_freeze(void)
{
	cpu_maps_update_begin();
	cpu_hotplug_disabled = 1;
	cpu_maps_update_done();
}


/*
 * When tasks have been thawed, re-enable regular CPU hotplug (which had been
 * disabled while beginning to freeze tasks).
 */
void cpu_hotplug_enable_after_thaw(void)
{
	cpu_maps_update_begin();
	cpu_hotplug_disabled = 0;
	cpu_maps_update_done();
}

/*
 * When callbacks for CPU hotplug notifications are being executed, we must
 * ensure that the state of the system with respect to the tasks being frozen
 * or not, as reported by the notification, remains unchanged *throughout the
 * duration* of the execution of the callbacks.
 * Hence we need to prevent the freezer from racing with regular CPU hotplug.
 *
 * This synchronization is implemented by mutually excluding regular CPU
 * hotplug and Suspend/Hibernate call paths by hooking onto the Suspend/
 * Hibernate notifications.
 */
static int
cpu_hotplug_pm_callback(struct notifier_block *nb,
			unsigned long action, void *ptr)
{
	switch (action) {

	case PM_SUSPEND_PREPARE:
	case PM_HIBERNATION_PREPARE:
		cpu_hotplug_disable_before_freeze();
		break;

	case PM_POST_SUSPEND:
	case PM_POST_HIBERNATION:
		cpu_hotplug_enable_after_thaw();
		break;

	default:
		return NOTIFY_DONE;
	}

	return NOTIFY_OK;
}


static int __init cpu_hotplug_pm_sync_init(void)
{
	/*
	 * cpu_hotplug_pm_callback has higher priority than x86
	 * bsp_pm_callback which depends on cpu_hotplug_pm_callback
	 * to disable cpu hotplug to avoid cpu hotplug race.
	 */
	pm_notifier(cpu_hotplug_pm_callback, 0);
	return 0;
}
core_initcall(cpu_hotplug_pm_sync_init);

#endif /* CONFIG_PM_SLEEP_SMP */

/**
 * notify_cpu_starting(cpu) - call the CPU_STARTING notifiers
 * @cpu: cpu that just started
 *
 * This function calls the cpu_chain notifiers with CPU_STARTING.
 * It must be called by the arch code on the new cpu, before the new cpu
 * enables interrupts and before the "boot" cpu returns from __cpu_up().
 */
void __cpuinit notify_cpu_starting(unsigned int cpu)
{
	unsigned long val = CPU_STARTING;

#ifdef CONFIG_PM_SLEEP_SMP
	if (frozen_cpus != NULL && cpumask_test_cpu(cpu, frozen_cpus))
		val = CPU_STARTING_FROZEN;
#endif /* CONFIG_PM_SLEEP_SMP */
	cpu_notify(val, (void *)(long)cpu);
}

#endif /* CONFIG_SMP */

/*
 * cpu_bit_bitmap[] is a special, "compressed" data structure that
 * represents all NR_CPUS bits binary values of 1<<nr.
 *
 * It is used by cpumask_of() to get a constant address to a CPU
 * mask value that has a single bit set only.
 */

/* cpu_bit_bitmap[0] is empty - so we can back into it */
#define MASK_DECLARE_1(x)	[x+1][0] = (1UL << (x))
#define MASK_DECLARE_2(x)	MASK_DECLARE_1(x), MASK_DECLARE_1(x+1)
#define MASK_DECLARE_4(x)	MASK_DECLARE_2(x), MASK_DECLARE_2(x+2)
#define MASK_DECLARE_8(x)	MASK_DECLARE_4(x), MASK_DECLARE_4(x+4)

const unsigned long cpu_bit_bitmap[BITS_PER_LONG+1][BITS_TO_LONGS(NR_CPUS)] = {

	MASK_DECLARE_8(0),	MASK_DECLARE_8(8),
	MASK_DECLARE_8(16),	MASK_DECLARE_8(24),
#if BITS_PER_LONG > 32
	MASK_DECLARE_8(32),	MASK_DECLARE_8(40),
	MASK_DECLARE_8(48),	MASK_DECLARE_8(56),
#endif
};
EXPORT_SYMBOL_GPL(cpu_bit_bitmap);

const DECLARE_BITMAP(cpu_all_bits, NR_CPUS) = CPU_BITS_ALL;
EXPORT_SYMBOL(cpu_all_bits);

#ifdef CONFIG_INIT_ALL_POSSIBLE
static DECLARE_BITMAP(cpu_possible_bits, CONFIG_NR_CPUS) __read_mostly
	= CPU_BITS_ALL;
#else
static DECLARE_BITMAP(cpu_possible_bits, CONFIG_NR_CPUS) __read_mostly;
#endif
const struct cpumask *const cpu_possible_mask = to_cpumask(cpu_possible_bits);
EXPORT_SYMBOL(cpu_possible_mask);

static DECLARE_BITMAP(cpu_online_bits, CONFIG_NR_CPUS) __read_mostly;
const struct cpumask *const cpu_online_mask = to_cpumask(cpu_online_bits);
EXPORT_SYMBOL(cpu_online_mask);

static DECLARE_BITMAP(cpu_present_bits, CONFIG_NR_CPUS) __read_mostly;
const struct cpumask *const cpu_present_mask = to_cpumask(cpu_present_bits);
EXPORT_SYMBOL(cpu_present_mask);

static DECLARE_BITMAP(cpu_active_bits, CONFIG_NR_CPUS) __read_mostly;
const struct cpumask *const cpu_active_mask = to_cpumask(cpu_active_bits);
EXPORT_SYMBOL(cpu_active_mask);

void set_cpu_possible(unsigned int cpu, bool possible)
{
	if (possible)
		cpumask_set_cpu(cpu, to_cpumask(cpu_possible_bits));
	else
		cpumask_clear_cpu(cpu, to_cpumask(cpu_possible_bits));
}

void set_cpu_present(unsigned int cpu, bool present)
{
	if (present)
		cpumask_set_cpu(cpu, to_cpumask(cpu_present_bits));
	else
		cpumask_clear_cpu(cpu, to_cpumask(cpu_present_bits));
}

void set_cpu_online(unsigned int cpu, bool online)
{
	if (online)
		cpumask_set_cpu(cpu, to_cpumask(cpu_online_bits));
	else
		cpumask_clear_cpu(cpu, to_cpumask(cpu_online_bits));
}

void set_cpu_active(unsigned int cpu, bool active)
{
	if (active)
		cpumask_set_cpu(cpu, to_cpumask(cpu_active_bits));
	else
		cpumask_clear_cpu(cpu, to_cpumask(cpu_active_bits));
}

void init_cpu_present(const struct cpumask *src)
{
	cpumask_copy(to_cpumask(cpu_present_bits), src);
}

void init_cpu_possible(const struct cpumask *src)
{
	cpumask_copy(to_cpumask(cpu_possible_bits), src);
}

void init_cpu_online(const struct cpumask *src)
{
	cpumask_copy(to_cpumask(cpu_online_bits), src);
}