aboutsummaryrefslogtreecommitdiffstats
blob: f7210ad6cffd44c2486f8fef542dc5fa5affdae3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
#include <linux/kernel.h>
#include <linux/init.h>
#include <linux/random.h>
#include <linux/sched.h>
#include <linux/stat.h>
#include <linux/types.h>
#include <linux/fs.h>
#include <linux/export.h>
#include <linux/interrupt.h>
#include <linux/stacktrace.h>
#include <linux/fault-inject.h>

/*
 * setup_fault_attr() is a helper function for various __setup handlers, so it
 * returns 0 on error, because that is what __setup handlers do.
 */
int setup_fault_attr(struct fault_attr *attr, char *str)
{
	unsigned long probability;
	unsigned long interval;
	int times;
	int space;

	/* "<interval>,<probability>,<space>,<times>" */
	if (sscanf(str, "%lu,%lu,%d,%d",
			&interval, &probability, &space, &times) < 4) {
		printk(KERN_WARNING
			"FAULT_INJECTION: failed to parse arguments\n");
		return 0;
	}

	attr->probability = probability;
	attr->interval = interval;
	atomic_set(&attr->times, times);
	atomic_set(&attr->space, space);

	return 1;
}
EXPORT_SYMBOL_GPL(setup_fault_attr);

static void fail_dump(struct fault_attr *attr)
{
	if (attr->verbose > 0)
		printk(KERN_NOTICE "FAULT_INJECTION: forcing a failure\n");
	if (attr->verbose > 1)
		dump_stack();
}

#define atomic_dec_not_zero(v)		atomic_add_unless((v), -1, 0)

static bool fail_task(struct fault_attr *attr, struct task_struct *task)
{
	return !in_interrupt() && task->make_it_fail;
}

#define MAX_STACK_TRACE_DEPTH 32

#ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER

static bool fail_stacktrace(struct fault_attr *attr)
{
	struct stack_trace trace;
	int depth = attr->stacktrace_depth;
	unsigned long entries[MAX_STACK_TRACE_DEPTH];
	int n;
	bool found = (attr->require_start == 0 && attr->require_end == ULONG_MAX);

	if (depth == 0)
		return found;

	trace.nr_entries = 0;
	trace.entries = entries;
	trace.max_entries = depth;
	trace.skip = 1;

	save_stack_trace(&trace);
	for (n = 0; n < trace.nr_entries; n++) {
		if (attr->reject_start <= entries[n] &&
			       entries[n] < attr->reject_end)
			return false;
		if (attr->require_start <= entries[n] &&
			       entries[n] < attr->require_end)
			found = true;
	}
	return found;
}

#else

static inline bool fail_stacktrace(struct fault_attr *attr)
{
	return true;
}

#endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */

/*
 * This code is stolen from failmalloc-1.0
 * http://www.nongnu.org/failmalloc/
 */

bool should_fail(struct fault_attr *attr, ssize_t size)
{
	/* No need to check any other properties if the probability is 0 */
	if (attr->probability == 0)
		return false;

	if (attr->task_filter && !fail_task(attr, current))
		return false;

	if (atomic_read(&attr->times) == 0)
		return false;

	if (atomic_read(&attr->space) > size) {
		atomic_sub(size, &attr->space);
		return false;
	}

	if (attr->interval > 1) {
		attr->count++;
		if (attr->count % attr->interval)
			return false;
	}

	if (attr->probability <= random32() % 100)
		return false;

	if (!fail_stacktrace(attr))
		return false;

	fail_dump(attr);

	if (atomic_read(&attr->times) != -1)
		atomic_dec_not_zero(&attr->times);

	return true;
}
EXPORT_SYMBOL_GPL(should_fail);

#ifdef CONFIG_FAULT_INJECTION_DEBUG_FS

static int debugfs_ul_set(void *data, u64 val)
{
	*(unsigned long *)data = val;
	return 0;
}

static int debugfs_ul_get(void *data, u64 *val)
{
	*val = *(unsigned long *)data;
	return 0;
}

DEFINE_SIMPLE_ATTRIBUTE(fops_ul, debugfs_ul_get, debugfs_ul_set, "%llu\n");

static struct dentry *debugfs_create_ul(const char *name, umode_t mode,
				struct dentry *parent, unsigned long *value)
{
	return debugfs_create_file(name, mode, parent, value, &fops_ul);
}

#ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER

static int debugfs_stacktrace_depth_set(void *data, u64 val)
{
	*(unsigned long *)data =
		min_t(unsigned long, val, MAX_STACK_TRACE_DEPTH);

	return 0;
}

DEFINE_SIMPLE_ATTRIBUTE(fops_stacktrace_depth, debugfs_ul_get,
			debugfs_stacktrace_depth_set, "%llu\n");

static struct dentry *debugfs_create_stacktrace_depth(
	const char *name, umode_t mode,
	struct dentry *parent, unsigned long *value)
{
	return debugfs_create_file(name, mode, parent, value,
				   &fops_stacktrace_depth);
}

#endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */

static int debugfs_atomic_t_set(void *data, u64 val)
{
	atomic_set((atomic_t *)data, val);
	return 0;
}

static int debugfs_atomic_t_get(void *data, u64 *val)
{
	*val = atomic_read((atomic_t *)data);
	return 0;
}

DEFINE_SIMPLE_ATTRIBUTE(fops_atomic_t, debugfs_atomic_t_get,
			debugfs_atomic_t_set, "%lld\n");

static struct dentry *debugfs_create_atomic_t(const char *name, umode_t mode,
				struct dentry *parent, atomic_t *value)
{
	return debugfs_create_file(name, mode, parent, value, &fops_atomic_t);
}

struct dentry *fault_create_debugfs_attr(const char *name,
			struct dentry *parent, struct fault_attr *attr)
{
	umode_t mode = S_IFREG | S_IRUSR | S_IWUSR;
	struct dentry *dir;

	dir = debugfs_create_dir(name, parent);
	if (!dir)
		return ERR_PTR(-ENOMEM);

	if (!debugfs_create_ul("probability", mode, dir, &attr->probability))
		goto fail;
	if (!debugfs_create_ul("interval", mode, dir, &attr->interval))
		goto fail;
	if (!debugfs_create_atomic_t("times", mode, dir, &attr->times))
		goto fail;
	if (!debugfs_create_atomic_t("space", mode, dir, &attr->space))
		goto fail;
	if (!debugfs_create_ul("verbose", mode, dir, &attr->verbose))
		goto fail;
	if (!debugfs_create_bool("task-filter", mode, dir, &attr->task_filter))
		goto fail;

#ifdef CONFIG_FAULT_INJECTION_STACKTRACE_FILTER

	if (!debugfs_create_stacktrace_depth("stacktrace-depth", mode, dir,
				&attr->stacktrace_depth))
		goto fail;
	if (!debugfs_create_ul("require-start", mode, dir,
				&attr->require_start))
		goto fail;
	if (!debugfs_create_ul("require-end", mode, dir, &attr->require_end))
		goto fail;
	if (!debugfs_create_ul("reject-start", mode, dir, &attr->reject_start))
		goto fail;
	if (!debugfs_create_ul("reject-end", mode, dir, &attr->reject_end))
		goto fail;

#endif /* CONFIG_FAULT_INJECTION_STACKTRACE_FILTER */

	return dir;
fail:
	debugfs_remove_recursive(dir);

	return ERR_PTR(-ENOMEM);
}
EXPORT_SYMBOL_GPL(fault_create_debugfs_attr);

#endif /* CONFIG_FAULT_INJECTION_DEBUG_FS */