aboutsummaryrefslogtreecommitdiffstats
blob: b1876e52091e1ea2568b5b1acf9411df5986ef84 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
/*
 *	IPv6 input
 *	Linux INET6 implementation
 *
 *	Authors:
 *	Pedro Roque		<roque@di.fc.ul.pt>
 *	Ian P. Morris		<I.P.Morris@soton.ac.uk>
 *
 *	Based in linux/net/ipv4/ip_input.c
 *
 *	This program is free software; you can redistribute it and/or
 *      modify it under the terms of the GNU General Public License
 *      as published by the Free Software Foundation; either version
 *      2 of the License, or (at your option) any later version.
 */
/* Changes
 *
 * 	Mitsuru KANDA @USAGI and
 * 	YOSHIFUJI Hideaki @USAGI: Remove ipv6_parse_exthdrs().
 */

#include <linux/errno.h>
#include <linux/types.h>
#include <linux/socket.h>
#include <linux/sockios.h>
#include <linux/net.h>
#include <linux/netdevice.h>
#include <linux/in6.h>
#include <linux/icmpv6.h>
#include <linux/mroute6.h>
#include <linux/slab.h>

#include <linux/netfilter.h>
#include <linux/netfilter_ipv6.h>

#include <net/sock.h>
#include <net/snmp.h>

#include <net/ipv6.h>
#include <net/protocol.h>
#include <net/transp_v6.h>
#include <net/rawv6.h>
#include <net/ndisc.h>
#include <net/ip6_route.h>
#include <net/addrconf.h>
#include <net/xfrm.h>



int ip6_rcv_finish(struct sk_buff *skb)
{
	if (sysctl_ip_early_demux && !skb_dst(skb)) {
		const struct inet6_protocol *ipprot;

		ipprot = rcu_dereference(inet6_protos[ipv6_hdr(skb)->nexthdr]);
		if (ipprot && ipprot->early_demux)
			ipprot->early_demux(skb);
	}
	if (!skb_dst(skb))
		ip6_route_input(skb);

	return dst_input(skb);
}

int ipv6_rcv(struct sk_buff *skb, struct net_device *dev, struct packet_type *pt, struct net_device *orig_dev)
{
	const struct ipv6hdr *hdr;
	u32 		pkt_len;
	struct inet6_dev *idev;
	struct net *net = dev_net(skb->dev);

	if (skb->pkt_type == PACKET_OTHERHOST) {
		kfree_skb(skb);
		return NET_RX_DROP;
	}

	rcu_read_lock();

	idev = __in6_dev_get(skb->dev);

	IP6_UPD_PO_STATS_BH(net, idev, IPSTATS_MIB_IN, skb->len);

	if ((skb = skb_share_check(skb, GFP_ATOMIC)) == NULL ||
	    !idev || unlikely(idev->cnf.disable_ipv6)) {
		IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INDISCARDS);
		goto drop;
	}

	memset(IP6CB(skb), 0, sizeof(struct inet6_skb_parm));

	/*
	 * Store incoming device index. When the packet will
	 * be queued, we cannot refer to skb->dev anymore.
	 *
	 * BTW, when we send a packet for our own local address on a
	 * non-loopback interface (e.g. ethX), it is being delivered
	 * via the loopback interface (lo) here; skb->dev = loopback_dev.
	 * It, however, should be considered as if it is being
	 * arrived via the sending interface (ethX), because of the
	 * nature of scoping architecture. --yoshfuji
	 */
	IP6CB(skb)->iif = skb_dst(skb) ? ip6_dst_idev(skb_dst(skb))->dev->ifindex : dev->ifindex;

	if (unlikely(!pskb_may_pull(skb, sizeof(*hdr))))
		goto err;

	hdr = ipv6_hdr(skb);

	if (hdr->version != 6)
		goto err;

	/*
	 * RFC4291 2.5.3
	 * A packet received on an interface with a destination address
	 * of loopback must be dropped.
	 */
	if (!(dev->flags & IFF_LOOPBACK) &&
	    ipv6_addr_loopback(&hdr->daddr))
		goto err;

	/* RFC4291 2.7
	 * Nodes must not originate a packet to a multicast address whose scope
	 * field contains the reserved value 0; if such a packet is received, it
	 * must be silently dropped.
	 */
	if (ipv6_addr_is_multicast(&hdr->daddr) &&
	    IPV6_ADDR_MC_SCOPE(&hdr->daddr) == 0)
		goto err;

	/*
	 * RFC4291 2.7
	 * Multicast addresses must not be used as source addresses in IPv6
	 * packets or appear in any Routing header.
	 */
	if (ipv6_addr_is_multicast(&hdr->saddr))
		goto err;

	skb->transport_header = skb->network_header + sizeof(*hdr);
	IP6CB(skb)->nhoff = offsetof(struct ipv6hdr, nexthdr);

	pkt_len = ntohs(hdr->payload_len);

	/* pkt_len may be zero if Jumbo payload option is present */
	if (pkt_len || hdr->nexthdr != NEXTHDR_HOP) {
		if (pkt_len + sizeof(struct ipv6hdr) > skb->len) {
			IP6_INC_STATS_BH(net,
					 idev, IPSTATS_MIB_INTRUNCATEDPKTS);
			goto drop;
		}
		if (pskb_trim_rcsum(skb, pkt_len + sizeof(struct ipv6hdr))) {
			IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INHDRERRORS);
			goto drop;
		}
		hdr = ipv6_hdr(skb);
	}

	if (hdr->nexthdr == NEXTHDR_HOP) {
		if (ipv6_parse_hopopts(skb) < 0) {
			IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INHDRERRORS);
			rcu_read_unlock();
			return NET_RX_DROP;
		}
	}

	rcu_read_unlock();

	/* Must drop socket now because of tproxy. */
	skb_orphan(skb);

	return NF_HOOK(NFPROTO_IPV6, NF_INET_PRE_ROUTING, skb, dev, NULL,
		       ip6_rcv_finish);
err:
	IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INHDRERRORS);
drop:
	rcu_read_unlock();
	kfree_skb(skb);
	return NET_RX_DROP;
}

/*
 *	Deliver the packet to the host
 */


static int ip6_input_finish(struct sk_buff *skb)
{
	struct net *net = dev_net(skb_dst(skb)->dev);
	const struct inet6_protocol *ipprot;
	struct inet6_dev *idev;
	unsigned int nhoff;
	int nexthdr;
	bool raw;

	/*
	 *	Parse extension headers
	 */

	rcu_read_lock();
resubmit:
	idev = ip6_dst_idev(skb_dst(skb));
	if (!pskb_pull(skb, skb_transport_offset(skb)))
		goto discard;
	nhoff = IP6CB(skb)->nhoff;
	nexthdr = skb_network_header(skb)[nhoff];

	raw = raw6_local_deliver(skb, nexthdr);
	if ((ipprot = rcu_dereference(inet6_protos[nexthdr])) != NULL) {
		int ret;

		if (ipprot->flags & INET6_PROTO_FINAL) {
			const struct ipv6hdr *hdr;

			/* Free reference early: we don't need it any more,
			   and it may hold ip_conntrack module loaded
			   indefinitely. */
			nf_reset(skb);

			skb_postpull_rcsum(skb, skb_network_header(skb),
					   skb_network_header_len(skb));
			hdr = ipv6_hdr(skb);
			if (ipv6_addr_is_multicast(&hdr->daddr) &&
			    !ipv6_chk_mcast_addr(skb->dev, &hdr->daddr,
			    &hdr->saddr) &&
			    !ipv6_is_mld(skb, nexthdr, skb_network_header_len(skb)))
				goto discard;
		}
		if (!(ipprot->flags & INET6_PROTO_NOPOLICY) &&
		    !xfrm6_policy_check(NULL, XFRM_POLICY_IN, skb))
			goto discard;

		ret = ipprot->handler(skb);
		if (ret > 0)
			goto resubmit;
		else if (ret == 0)
			IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INDELIVERS);
	} else {
		if (!raw) {
			if (xfrm6_policy_check(NULL, XFRM_POLICY_IN, skb)) {
				IP6_INC_STATS_BH(net, idev,
						 IPSTATS_MIB_INUNKNOWNPROTOS);
				icmpv6_send(skb, ICMPV6_PARAMPROB,
					    ICMPV6_UNK_NEXTHDR, nhoff);
			}
			kfree_skb(skb);
		} else {
			IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INDELIVERS);
			consume_skb(skb);
		}
	}
	rcu_read_unlock();
	return 0;

discard:
	IP6_INC_STATS_BH(net, idev, IPSTATS_MIB_INDISCARDS);
	rcu_read_unlock();
	kfree_skb(skb);
	return 0;
}


int ip6_input(struct sk_buff *skb)
{
	return NF_HOOK(NFPROTO_IPV6, NF_INET_LOCAL_IN, skb, skb->dev, NULL,
		       ip6_input_finish);
}

int ip6_mc_input(struct sk_buff *skb)
{
	const struct ipv6hdr *hdr;
	bool deliver;

	IP6_UPD_PO_STATS_BH(dev_net(skb_dst(skb)->dev),
			 ip6_dst_idev(skb_dst(skb)), IPSTATS_MIB_INMCAST,
			 skb->len);

	hdr = ipv6_hdr(skb);
	deliver = ipv6_chk_mcast_addr(skb->dev, &hdr->daddr, NULL);

#ifdef CONFIG_IPV6_MROUTE
	/*
	 *      IPv6 multicast router mode is now supported ;)
	 */
	if (dev_net(skb->dev)->ipv6.devconf_all->mc_forwarding &&
	    !(ipv6_addr_type(&hdr->daddr) & IPV6_ADDR_LINKLOCAL) &&
	    likely(!(IP6CB(skb)->flags & IP6SKB_FORWARDED))) {
		/*
		 * Okay, we try to forward - split and duplicate
		 * packets.
		 */
		struct sk_buff *skb2;
		struct inet6_skb_parm *opt = IP6CB(skb);

		/* Check for MLD */
		if (unlikely(opt->flags & IP6SKB_ROUTERALERT)) {
			/* Check if this is a mld message */
			u8 nexthdr = hdr->nexthdr;
			__be16 frag_off;
			int offset;

			/* Check if the value of Router Alert
			 * is for MLD (0x0000).
			 */
			if (opt->ra == htons(IPV6_OPT_ROUTERALERT_MLD)) {
				deliver = false;

				if (!ipv6_ext_hdr(nexthdr)) {
					/* BUG */
					goto out;
				}
				offset = ipv6_skip_exthdr(skb, sizeof(*hdr),
							  &nexthdr, &frag_off);
				if (offset < 0)
					goto out;

				if (!ipv6_is_mld(skb, nexthdr, offset))
					goto out;

				deliver = true;
			}
			/* unknown RA - process it normally */
		}

		if (deliver)
			skb2 = skb_clone(skb, GFP_ATOMIC);
		else {
			skb2 = skb;
			skb = NULL;
		}

		if (skb2) {
			ip6_mr_input(skb2);
		}
	}
out:
#endif
	if (likely(deliver))
		ip6_input(skb);
	else {
		/* discard */
		kfree_skb(skb);
	}

	return 0;
}