/**
* Copyright (C) ARM Limited 2013-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "EventsXML.h"
#include "CapturedXML.h"
#include "Logging.h"
#include "OlyUtility.h"
#include "SessionData.h"
char* EventsXML::getXML() {
#include "events_xml.h" // defines and initializes char events_xml[] and int events_xml_len
char path[PATH_MAX];
mxml_node_t *xml;
FILE *fl;
// Avoid unused variable warning
(void)events_xml_len;
// Load the provided or default events xml
if (gSessionData->mEventsXMLPath) {
strncpy(path, gSessionData->mEventsXMLPath, PATH_MAX);
} else {
util->getApplicationFullPath(path, PATH_MAX);
strncat(path, "events.xml", PATH_MAX - strlen(path) - 1);
}
fl = fopen(path, "r");
if (fl) {
xml = mxmlLoadFile(NULL, fl, MXML_NO_CALLBACK);
fclose(fl);
} else {
logg->logMessage("Unable to locate events.xml, using default");
xml = mxmlLoadString(NULL, (const char *)events_xml, MXML_NO_CALLBACK);
}
// Add dynamic events from the drivers
mxml_node_t *events = mxmlFindElement(xml, xml, "events", NULL, NULL, MXML_DESCEND);
if (!events) {
logg->logMessage("Unable to find <events> node in the events.xml");
handleException();
}
for (Driver *driver = Driver::getHead(); driver != NULL; driver = driver->getNext()) {
driver->writeEvents(events);
}
char* string = mxmlSaveAllocString(xml, mxmlWhitespaceCB);
mxmlDelete(xml);
return string;
}
void EventsXML::write(const char* path) {
char file[PATH_MAX];
// Set full path
snprintf(file, PATH_MAX, "%s/events.xml", path);
char* buf = getXML();
if (util->writeToDisk(file, buf) < 0) {
logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify the path.", file);
handleException();
}
free(buf);
}