blob: 56ac3d6e94f3f896fdad34569a9742d74aee25fd (
plain) (
tree)
|
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef SOURCE_H
#define SOURCE_H
#include <pthread.h>
class Sender;
class Source {
public:
Source();
virtual ~Source();
virtual bool prepare() = 0;
void start();
virtual void run() = 0;
virtual void interrupt() = 0;
void join();
virtual bool isDone() = 0;
virtual void write(Sender *sender) = 0;
private:
static void *runStatic(void *arg);
pthread_t mThreadID;
// Intentionally undefined
Source(const Source &);
Source &operator=(const Source &);
};
#endif // SOURCE_H
|