/**
* Copyright (C) ARM Limited 2011-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "StreamlineSetup.h"
#include "Buffer.h"
#include "CapturedXML.h"
#include "ConfigurationXML.h"
#include "Driver.h"
#include "EventsXML.h"
#include "Logging.h"
#include "OlySocket.h"
#include "OlyUtility.h"
#include "Sender.h"
#include "SessionData.h"
static const char* TAG_SESSION = "session";
static const char* TAG_REQUEST = "request";
static const char* TAG_CONFIGURATIONS = "configurations";
static const char* ATTR_TYPE = "type";
static const char* VALUE_EVENTS = "events";
static const char* VALUE_CONFIGURATION = "configuration";
static const char* VALUE_COUNTERS = "counters";
static const char* VALUE_CAPTURED = "captured";
static const char* VALUE_DEFAULTS = "defaults";
StreamlineSetup::StreamlineSetup(OlySocket* s) {
bool ready = false;
char* data = NULL;
int type;
mSocket = s;
// Receive commands from Streamline (master)
while (!ready) {
// receive command over socket
gSessionData->mWaitingOnCommand = true;
data = readCommand(&type);
// parse and handle data
switch (type) {
case COMMAND_REQUEST_XML:
handleRequest(data);
break;
case COMMAND_DELIVER_XML:
handleDeliver(data);
break;
case COMMAND_APC_START:
logg->logMessage("Received apc start request");
ready = true;
break;
case COMMAND_APC_STOP:
logg->logMessage("Received apc stop request before apc start request");
exit(0);
break;
case COMMAND_DISCONNECT:
logg->logMessage("Received disconnect command");
exit(0);
break;
case COMMAND_PING:
logg->logMessage("Received ping command");
sendData(NULL, 0, RESPONSE_ACK);
break;
default:
logg->logError(__FILE__, __LINE__, "Target error: Unknown command type, %d", type);
handleException();
}
free(data);
}
if (gSessionData->mCounterOverflow > 0) {
logg->logError(__FILE__, __LINE__, "Only %i performance counters are permitted, %i are selected", MAX_PERFORMANCE_COUNTERS, gSessionData->mCounterOverflow);
handleException();
}
}
StreamlineSetup::~StreamlineSetup() {
}
char* StreamlineSetup::readCommand(int* command) {
unsigned char header[5];
char* data;
int response;
// receive type and length
response = mSocket->receiveNBytes((char*)&header, sizeof(header));
// After receiving a single byte, we are no longer waiting on a command
gSessionData->mWaitingOnCommand = false;
if (response < 0) {
logg->logError(__FILE__, __LINE__, "Target error: Unexpected socket disconnect");
handleException();
}
const char type = header[0];
const int length = (header[1] << 0) | (header[2] << 8) | (header[3] << 16) | (header[4] << 24);
// add artificial limit
if ((length < 0) || length > 1024 * 1024) {
logg->logError(__FILE__, __LINE__, "Target error: Invalid length received, %d", length);
handleException();
}
// allocate memory to contain the xml file, size of zero returns a zero size object
data = (char*)calloc(length + 1, 1);
if (data == NULL) {
logg->logError(__FILE__, __LINE__, "Unable to allocate memory for xml");
handleException();
}
// receive data
response = mSocket->receiveNBytes(data, length);
if (response < 0) {
logg->logError(__FILE__, __LINE__, "Target error: Unexpected socket disconnect");
handleException();
}
// null terminate the data for string parsing
if (length > 0) {
data[length] = 0;
}
*command = type;
return data;
}
void StreamlineSetup::handleRequest(char* xml) {
mxml_node_t *tree, *node;
const char * attr = NULL;
tree = mxmlLoadString(NULL, xml, MXML_NO_CALLBACK);
node = mxmlFindElement(tree, tree, TAG_REQUEST, ATTR_TYPE, NULL, MXML_DESCEND_FIRST);
if (node) {
attr = mxmlElementGetAttr(node, ATTR_TYPE);
}
if (attr && strcmp(attr, VALUE_EVENTS) == 0) {
sendEvents();
logg->logMessage("Sent events xml response");
} else if (attr && strcmp(attr, VALUE_CONFIGURATION) == 0) {
sendConfiguration();
logg->logMessage("Sent configuration xml response");
} else if (attr && strcmp(attr, VALUE_COUNTERS) == 0) {
sendCounters();
logg->logMessage("Sent counters xml response");
} else if (attr && strcmp(attr, VALUE_CAPTURED) == 0) {
CapturedXML capturedXML;
char* capturedText = capturedXML.getXML(false);
sendData(capturedText, strlen(capturedText), RESPONSE_XML);
free(capturedText);
logg->logMessage("Sent captured xml response");
} else if (attr && strcmp(attr, VALUE_DEFAULTS) == 0) {
sendDefaults();
logg->logMessage("Sent default configuration xml response");
} else {
char error[] = "Unknown request";
sendData(error, strlen(error), RESPONSE_NAK);
logg->logMessage("Received unknown request:\n%s", xml);
}
mxmlDelete(tree);
}
void StreamlineSetup::handleDeliver(char* xml) {
mxml_node_t *tree;
// Determine xml type
tree = mxmlLoadString(NULL, xml, MXML_NO_CALLBACK);
if (mxmlFindElement(tree, tree, TAG_SESSION, NULL, NULL, MXML_DESCEND_FIRST)) {
// Session XML
gSessionData->parseSessionXML(xml);
sendData(NULL, 0, RESPONSE_ACK);
logg->logMessage("Received session xml");
} else if (mxmlFindElement(tree, tree, TAG_CONFIGURATIONS, NULL, NULL, MXML_DESCEND_FIRST)) {
// Configuration XML
writeConfiguration(xml);
sendData(NULL, 0, RESPONSE_ACK);
logg->logMessage("Received configuration xml");
} else {
// Unknown XML
logg->logMessage("Received unknown XML delivery type");
sendData(NULL, 0, RESPONSE_NAK);
}
mxmlDelete(tree);
}
void StreamlineSetup::sendData(const char* data, uint32_t length, char type) {
unsigned char header[5];
header[0] = type;
Buffer::writeLEInt(header + 1, length);
mSocket->send((char*)&header, sizeof(header));
mSocket->send((const char*)data, length);
}
void StreamlineSetup::sendEvents() {
EventsXML eventsXML;
char* string = eventsXML.getXML();
sendString(string, RESPONSE_XML);
free(string);
}
void StreamlineSetup::sendConfiguration() {
ConfigurationXML xml;
const char* string = xml.getConfigurationXML();
sendData(string, strlen(string), RESPONSE_XML);
}
void StreamlineSetup::sendDefaults() {
// Send the config built into the binary
const char* xml;
unsigned int size;
ConfigurationXML::getDefaultConfigurationXml(xml, size);
// Artificial size restriction
if (size > 1024*1024) {
logg->logError(__FILE__, __LINE__, "Corrupt default configuration file");
handleException();
}
sendData(xml, size, RESPONSE_XML);
}
void StreamlineSetup::sendCounters() {
mxml_node_t *xml;
mxml_node_t *counters;
xml = mxmlNewXML("1.0");
counters = mxmlNewElement(xml, "counters");
int count = 0;
for (Driver *driver = Driver::getHead(); driver != NULL; driver = driver->getNext()) {
count += driver->writeCounters(counters);
}
if (count == 0) {
logg->logError(__FILE__, __LINE__, "No counters found, this could be because /dev/gator/events can not be read or because perf is not working correctly");
handleException();
}
char* string = mxmlSaveAllocString(xml, mxmlWhitespaceCB);
sendString(string, RESPONSE_XML);
free(string);
mxmlDelete(xml);
}
void StreamlineSetup::writeConfiguration(char* xml) {
char path[PATH_MAX];
ConfigurationXML::getPath(path);
if (util->writeToDisk(path, xml) < 0) {
logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify write permissions to this path.", path);
handleException();
}
// Re-populate gSessionData with the configuration, as it has now changed
{ ConfigurationXML configuration; }
if (gSessionData->mCounterOverflow > 0) {
logg->logError(__FILE__, __LINE__, "Only %i performance counters counters are permitted, %i are selected", MAX_PERFORMANCE_COUNTERS, gSessionData->mCounterOverflow);
handleException();
}
}