diff options
author | Jon Medhurst | 2012-05-11 09:21:48 -0500 |
---|---|---|
committer | Jon Medhurst | 2012-05-16 08:23:09 -0500 |
commit | 2e0798b1b58f31f609375a9308a23d04d1126bea (patch) | |
tree | 989bb263a9e258b62c3f38ecbcb8156fcb60f2d9 | |
parent | d18974d3f05535eda819f2d0b92a9d49719b0f26 (diff) | |
download | arm-ds5-gator-2e0798b1b58f31f609375a9308a23d04d1126bea.tar.gz arm-ds5-gator-2e0798b1b58f31f609375a9308a23d04d1126bea.tar.xz arm-ds5-gator-2e0798b1b58f31f609375a9308a23d04d1126bea.zip |
gator-driver: Default GATOR_MALI_INTERFACE_STYLE to '2'
At the moment, we only have users with the old style interface, so
make our life easier by making it the default.
Signed-off-by: Jon Medhurst <tixy@linaro.org>
-rwxr-xr-x | driver/gator_events_mali.c | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/driver/gator_events_mali.c b/driver/gator_events_mali.c index 21a6324..e3b6e13 100755 --- a/driver/gator_events_mali.c +++ b/driver/gator_events_mali.c | |||
@@ -14,6 +14,14 @@ | |||
14 | 14 | ||
15 | #include "linux/mali_linux_trace.h" | 15 | #include "linux/mali_linux_trace.h" |
16 | 16 | ||
17 | #if !defined(GATOR_MALI_INTERFACE_STYLE) | ||
18 | /* | ||
19 | * At the moment, we only have users with the old style interface, so | ||
20 | * make our life easier by making it the default... | ||
21 | */ | ||
22 | #define GATOR_MALI_INTERFACE_STYLE (2) | ||
23 | #endif | ||
24 | |||
17 | /* | 25 | /* |
18 | * There are (currently) three different variants of the comms between gator and Mali: | 26 | * There are (currently) three different variants of the comms between gator and Mali: |
19 | * 1 (deprecated): No software counter support | 27 | * 1 (deprecated): No software counter support |