summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJon Medhurst2013-10-10 10:36:16 -0500
committerJon Medhurst2013-10-10 10:36:16 -0500
commit689bdf8057462a77535c1b6396410e264ae11e6b (patch)
tree634481fc93eef3aa73b4911abe9eda9fe5722bf4 /README_Streamline.txt
parentf15a1807ecf7af6dd0cac9e175ff00bf06d7c304 (diff)
downloadarm-ds5-gator-689bdf8057462a77535c1b6396410e264ae11e6b.tar.gz
arm-ds5-gator-689bdf8057462a77535c1b6396410e264ae11e6b.tar.xz
arm-ds5-gator-689bdf8057462a77535c1b6396410e264ae11e6b.zip
gator: Version 5.16
Signed-off-by: Jon Medhurst <tixy@linaro.org>
Diffstat (limited to 'README_Streamline.txt')
-rwxr-xr-xREADME_Streamline.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/README_Streamline.txt b/README_Streamline.txt
index 6a55f60..744c33f 100755
--- a/README_Streamline.txt
+++ b/README_Streamline.txt
@@ -117,7 +117,7 @@ There is a bug in some Linux kernels where perf misidentifies the CPU type. To s
117# ls /sys/bus/event_source/devices/ 117# ls /sys/bus/event_source/devices/
118ARMv7_Cortex_A9 breakpoint software tracepoint 118ARMv7_Cortex_A9 breakpoint software tracepoint
119 119
120To workaround the issue try upgrading to a later kernel or comment out the gator_events_perf_pmu_cpu_init(gator_cpu, type); cal in gator_events_perf_pmu.c 120To work around the issue try upgrading to a later kernel or comment out the gator_events_perf_pmu_cpu_init(gator_cpu, type); call in gator_events_perf_pmu.c
121 121
122*** Profiling the kernel (optional) *** 122*** Profiling the kernel (optional) ***
123 123