diff options
author | Jon Medhurst | 2014-04-10 05:24:17 -0500 |
---|---|---|
committer | Jon Medhurst | 2014-04-10 05:24:17 -0500 |
commit | 81e9a122ea802cf8fcaddfc91c3912e7076eed6e (patch) | |
tree | 05d04cfbaacb92c3586f7dbe2b62c649a44e6e95 /driver/gator_marshaling.c | |
parent | 69bc176e17316fdbe8af50d68beb15fe5f00afed (diff) | |
parent | b7d5d4453493920a30a4a872cefa6daeaa3fb925 (diff) | |
download | arm-ds5-gator-81e9a122ea802cf8fcaddfc91c3912e7076eed6e.tar.gz arm-ds5-gator-81e9a122ea802cf8fcaddfc91c3912e7076eed6e.tar.xz arm-ds5-gator-81e9a122ea802cf8fcaddfc91c3912e7076eed6e.zip |
Merge branch 'master' into android
Diffstat (limited to 'driver/gator_marshaling.c')
-rw-r--r-- | driver/gator_marshaling.c | 97 |
1 files changed, 23 insertions, 74 deletions
diff --git a/driver/gator_marshaling.c b/driver/gator_marshaling.c index af80ff6..fd413ad 100644 --- a/driver/gator_marshaling.c +++ b/driver/gator_marshaling.c | |||
@@ -1,5 +1,5 @@ | |||
1 | /** | 1 | /** |
2 | * Copyright (C) ARM Limited 2012-2013. All rights reserved. | 2 | * Copyright (C) ARM Limited 2012-2014. All rights reserved. |
3 | * | 3 | * |
4 | * This program is free software; you can redistribute it and/or modify | 4 | * This program is free software; you can redistribute it and/or modify |
5 | * it under the terms of the GNU General Public License version 2 as | 5 | * it under the terms of the GNU General Public License version 2 as |
@@ -29,6 +29,7 @@ static void marshal_summary(long long timestamp, long long uptime, long long mon | |||
29 | int cpu = 0; | 29 | int cpu = 0; |
30 | 30 | ||
31 | local_irq_save(flags); | 31 | local_irq_save(flags); |
32 | gator_buffer_write_packed_int(cpu, SUMMARY_BUF, MESSAGE_SUMMARY); | ||
32 | gator_buffer_write_string(cpu, SUMMARY_BUF, NEWLINE_CANARY); | 33 | gator_buffer_write_string(cpu, SUMMARY_BUF, NEWLINE_CANARY); |
33 | gator_buffer_write_packed_int64(cpu, SUMMARY_BUF, timestamp); | 34 | gator_buffer_write_packed_int64(cpu, SUMMARY_BUF, timestamp); |
34 | gator_buffer_write_packed_int64(cpu, SUMMARY_BUF, uptime); | 35 | gator_buffer_write_packed_int64(cpu, SUMMARY_BUF, uptime); |
@@ -52,8 +53,8 @@ static void marshal_summary(long long timestamp, long long uptime, long long mon | |||
52 | #endif | 53 | #endif |
53 | gator_buffer_write_string(cpu, SUMMARY_BUF, ""); | 54 | gator_buffer_write_string(cpu, SUMMARY_BUF, ""); |
54 | // Commit the buffer now so it can be one of the first frames read by Streamline | 55 | // Commit the buffer now so it can be one of the first frames read by Streamline |
55 | gator_commit_buffer(cpu, SUMMARY_BUF, gator_get_time()); | ||
56 | local_irq_restore(flags); | 56 | local_irq_restore(flags); |
57 | gator_commit_buffer(cpu, SUMMARY_BUF, gator_get_time()); | ||
57 | } | 58 | } |
58 | 59 | ||
59 | static bool marshal_cookie_header(const char *text) | 60 | static bool marshal_cookie_header(const char *text) |
@@ -85,8 +86,8 @@ static void marshal_thread_name(int pid, char *name) | |||
85 | gator_buffer_write_packed_int(cpu, NAME_BUF, pid); | 86 | gator_buffer_write_packed_int(cpu, NAME_BUF, pid); |
86 | gator_buffer_write_string(cpu, NAME_BUF, name); | 87 | gator_buffer_write_string(cpu, NAME_BUF, name); |
87 | } | 88 | } |
88 | buffer_check(cpu, NAME_BUF, time); | ||
89 | local_irq_restore(flags); | 89 | local_irq_restore(flags); |
90 | buffer_check(cpu, NAME_BUF, time); | ||
90 | } | 91 | } |
91 | 92 | ||
92 | static void marshal_link(int cookie, int tgid, int pid) | 93 | static void marshal_link(int cookie, int tgid, int pid) |
@@ -103,12 +104,12 @@ static void marshal_link(int cookie, int tgid, int pid) | |||
103 | gator_buffer_write_packed_int(cpu, NAME_BUF, tgid); | 104 | gator_buffer_write_packed_int(cpu, NAME_BUF, tgid); |
104 | gator_buffer_write_packed_int(cpu, NAME_BUF, pid); | 105 | gator_buffer_write_packed_int(cpu, NAME_BUF, pid); |
105 | } | 106 | } |
107 | local_irq_restore(flags); | ||
106 | // Check and commit; commit is set to occur once buffer is 3/4 full | 108 | // Check and commit; commit is set to occur once buffer is 3/4 full |
107 | buffer_check(cpu, NAME_BUF, time); | 109 | buffer_check(cpu, NAME_BUF, time); |
108 | local_irq_restore(flags); | ||
109 | } | 110 | } |
110 | 111 | ||
111 | static bool marshal_backtrace_header(int exec_cookie, int tgid, int pid, int inKernel, u64 time) | 112 | static bool marshal_backtrace_header(int exec_cookie, int tgid, int pid, u64 time) |
112 | { | 113 | { |
113 | int cpu = get_physical_cpu(); | 114 | int cpu = get_physical_cpu(); |
114 | if (!buffer_check_space(cpu, BACKTRACE_BUF, MAXSIZE_PACK64 + 5 * MAXSIZE_PACK32 + gator_backtrace_depth * 2 * MAXSIZE_PACK32)) { | 115 | if (!buffer_check_space(cpu, BACKTRACE_BUF, MAXSIZE_PACK64 + 5 * MAXSIZE_PACK32 + gator_backtrace_depth * 2 * MAXSIZE_PACK32)) { |
@@ -122,14 +123,16 @@ static bool marshal_backtrace_header(int exec_cookie, int tgid, int pid, int inK | |||
122 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, exec_cookie); | 123 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, exec_cookie); |
123 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, tgid); | 124 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, tgid); |
124 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, pid); | 125 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, pid); |
125 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, inKernel); | ||
126 | 126 | ||
127 | return true; | 127 | return true; |
128 | } | 128 | } |
129 | 129 | ||
130 | static void marshal_backtrace(unsigned long address, int cookie) | 130 | static void marshal_backtrace(unsigned long address, int cookie, int in_kernel) |
131 | { | 131 | { |
132 | int cpu = get_physical_cpu(); | 132 | int cpu = get_physical_cpu(); |
133 | if (cookie == 0 && !in_kernel) { | ||
134 | cookie = UNRESOLVED_COOKIE; | ||
135 | } | ||
133 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, cookie); | 136 | gator_buffer_write_packed_int(cpu, BACKTRACE_BUF, cookie); |
134 | gator_buffer_write_packed_int64(cpu, BACKTRACE_BUF, address); | 137 | gator_buffer_write_packed_int64(cpu, BACKTRACE_BUF, address); |
135 | } | 138 | } |
@@ -224,9 +227,9 @@ static void marshal_event_single(int core, int key, int value) | |||
224 | gator_buffer_write_packed_int(cpu, COUNTER_BUF, key); | 227 | gator_buffer_write_packed_int(cpu, COUNTER_BUF, key); |
225 | gator_buffer_write_packed_int(cpu, COUNTER_BUF, value); | 228 | gator_buffer_write_packed_int(cpu, COUNTER_BUF, value); |
226 | } | 229 | } |
230 | local_irq_restore(flags); | ||
227 | // Check and commit; commit is set to occur once buffer is 3/4 full | 231 | // Check and commit; commit is set to occur once buffer is 3/4 full |
228 | buffer_check(cpu, COUNTER_BUF, time); | 232 | buffer_check(cpu, COUNTER_BUF, time); |
229 | local_irq_restore(flags); | ||
230 | } | 233 | } |
231 | #endif | 234 | #endif |
232 | 235 | ||
@@ -248,9 +251,9 @@ static void marshal_sched_gpu_start(int unit, int core, int tgid, int pid) | |||
248 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, tgid); | 251 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, tgid); |
249 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, pid); | 252 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, pid); |
250 | } | 253 | } |
254 | local_irq_restore(flags); | ||
251 | // Check and commit; commit is set to occur once buffer is 3/4 full | 255 | // Check and commit; commit is set to occur once buffer is 3/4 full |
252 | buffer_check(cpu, GPU_TRACE_BUF, time); | 256 | buffer_check(cpu, GPU_TRACE_BUF, time); |
253 | local_irq_restore(flags); | ||
254 | } | 257 | } |
255 | 258 | ||
256 | static void marshal_sched_gpu_stop(int unit, int core) | 259 | static void marshal_sched_gpu_stop(int unit, int core) |
@@ -269,9 +272,9 @@ static void marshal_sched_gpu_stop(int unit, int core) | |||
269 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, unit); | 272 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, unit); |
270 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, core); | 273 | gator_buffer_write_packed_int(cpu, GPU_TRACE_BUF, core); |
271 | } | 274 | } |
275 | local_irq_restore(flags); | ||
272 | // Check and commit; commit is set to occur once buffer is 3/4 full | 276 | // Check and commit; commit is set to occur once buffer is 3/4 full |
273 | buffer_check(cpu, GPU_TRACE_BUF, time); | 277 | buffer_check(cpu, GPU_TRACE_BUF, time); |
274 | local_irq_restore(flags); | ||
275 | } | 278 | } |
276 | 279 | ||
277 | static void marshal_sched_trace_start(int tgid, int pid, int cookie) | 280 | static void marshal_sched_trace_start(int tgid, int pid, int cookie) |
@@ -291,9 +294,9 @@ static void marshal_sched_trace_start(int tgid, int pid, int cookie) | |||
291 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, pid); | 294 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, pid); |
292 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, cookie); | 295 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, cookie); |
293 | } | 296 | } |
297 | local_irq_restore(flags); | ||
294 | // Check and commit; commit is set to occur once buffer is 3/4 full | 298 | // Check and commit; commit is set to occur once buffer is 3/4 full |
295 | buffer_check(cpu, SCHED_TRACE_BUF, time); | 299 | buffer_check(cpu, SCHED_TRACE_BUF, time); |
296 | local_irq_restore(flags); | ||
297 | } | 300 | } |
298 | 301 | ||
299 | static void marshal_sched_trace_switch(int tgid, int pid, int cookie, int state) | 302 | static void marshal_sched_trace_switch(int tgid, int pid, int cookie, int state) |
@@ -314,9 +317,9 @@ static void marshal_sched_trace_switch(int tgid, int pid, int cookie, int state) | |||
314 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, cookie); | 317 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, cookie); |
315 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, state); | 318 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, state); |
316 | } | 319 | } |
320 | local_irq_restore(flags); | ||
317 | // Check and commit; commit is set to occur once buffer is 3/4 full | 321 | // Check and commit; commit is set to occur once buffer is 3/4 full |
318 | buffer_check(cpu, SCHED_TRACE_BUF, time); | 322 | buffer_check(cpu, SCHED_TRACE_BUF, time); |
319 | local_irq_restore(flags); | ||
320 | } | 323 | } |
321 | 324 | ||
322 | static void marshal_sched_trace_exit(int tgid, int pid) | 325 | static void marshal_sched_trace_exit(int tgid, int pid) |
@@ -334,9 +337,9 @@ static void marshal_sched_trace_exit(int tgid, int pid) | |||
334 | gator_buffer_write_packed_int64(cpu, SCHED_TRACE_BUF, time); | 337 | gator_buffer_write_packed_int64(cpu, SCHED_TRACE_BUF, time); |
335 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, pid); | 338 | gator_buffer_write_packed_int(cpu, SCHED_TRACE_BUF, pid); |
336 | } | 339 | } |
340 | local_irq_restore(flags); | ||
337 | // Check and commit; commit is set to occur once buffer is 3/4 full | 341 | // Check and commit; commit is set to occur once buffer is 3/4 full |
338 | buffer_check(cpu, SCHED_TRACE_BUF, time); | 342 | buffer_check(cpu, SCHED_TRACE_BUF, time); |
339 | local_irq_restore(flags); | ||
340 | } | 343 | } |
341 | 344 | ||
342 | #if GATOR_CPU_FREQ_SUPPORT | 345 | #if GATOR_CPU_FREQ_SUPPORT |
@@ -353,80 +356,26 @@ static void marshal_idle(int core, int state) | |||
353 | gator_buffer_write_packed_int64(cpu, IDLE_BUF, time); | 356 | gator_buffer_write_packed_int64(cpu, IDLE_BUF, time); |
354 | gator_buffer_write_packed_int(cpu, IDLE_BUF, core); | 357 | gator_buffer_write_packed_int(cpu, IDLE_BUF, core); |
355 | } | 358 | } |
359 | local_irq_restore(flags); | ||
356 | // Check and commit; commit is set to occur once buffer is 3/4 full | 360 | // Check and commit; commit is set to occur once buffer is 3/4 full |
357 | buffer_check(cpu, IDLE_BUF, time); | 361 | buffer_check(cpu, IDLE_BUF, time); |
358 | local_irq_restore(flags); | ||
359 | } | 362 | } |
360 | #endif | 363 | #endif |
361 | 364 | ||
362 | static void marshal_frame(int cpu, int buftype) | ||
363 | { | ||
364 | int frame; | ||
365 | |||
366 | if (!per_cpu(gator_buffer, cpu)[buftype]) { | ||
367 | return; | ||
368 | } | ||
369 | |||
370 | switch (buftype) { | ||
371 | case SUMMARY_BUF: | ||
372 | frame = FRAME_SUMMARY; | ||
373 | break; | ||
374 | case BACKTRACE_BUF: | ||
375 | frame = FRAME_BACKTRACE; | ||
376 | break; | ||
377 | case NAME_BUF: | ||
378 | frame = FRAME_NAME; | ||
379 | break; | ||
380 | case COUNTER_BUF: | ||
381 | frame = FRAME_COUNTER; | ||
382 | break; | ||
383 | case BLOCK_COUNTER_BUF: | ||
384 | frame = FRAME_BLOCK_COUNTER; | ||
385 | break; | ||
386 | case ANNOTATE_BUF: | ||
387 | frame = FRAME_ANNOTATE; | ||
388 | break; | ||
389 | case SCHED_TRACE_BUF: | ||
390 | frame = FRAME_SCHED_TRACE; | ||
391 | break; | ||
392 | case GPU_TRACE_BUF: | ||
393 | frame = FRAME_GPU_TRACE; | ||
394 | break; | ||
395 | case IDLE_BUF: | ||
396 | frame = FRAME_IDLE; | ||
397 | break; | ||
398 | default: | ||
399 | frame = -1; | ||
400 | break; | ||
401 | } | ||
402 | |||
403 | // add response type | ||
404 | if (gator_response_type > 0) { | ||
405 | gator_buffer_write_packed_int(cpu, buftype, gator_response_type); | ||
406 | } | ||
407 | |||
408 | // leave space for 4-byte unpacked length | ||
409 | per_cpu(gator_buffer_write, cpu)[buftype] = (per_cpu(gator_buffer_write, cpu)[buftype] + sizeof(s32)) & gator_buffer_mask[buftype]; | ||
410 | |||
411 | // add frame type and core number | ||
412 | gator_buffer_write_packed_int(cpu, buftype, frame); | ||
413 | gator_buffer_write_packed_int(cpu, buftype, cpu); | ||
414 | } | ||
415 | |||
416 | #if defined(__arm__) || defined(__aarch64__) | 365 | #if defined(__arm__) || defined(__aarch64__) |
417 | static void marshal_core_name(const int core, const int cpuid, const char *name) | 366 | static void marshal_core_name(const int core, const int cpuid, const char *name) |
418 | { | 367 | { |
419 | int cpu = get_physical_cpu(); | 368 | int cpu = get_physical_cpu(); |
420 | unsigned long flags; | 369 | unsigned long flags; |
421 | local_irq_save(flags); | 370 | local_irq_save(flags); |
422 | if (buffer_check_space(cpu, NAME_BUF, MAXSIZE_PACK32 + MAXSIZE_CORE_NAME)) { | 371 | if (buffer_check_space(cpu, SUMMARY_BUF, MAXSIZE_PACK32 + MAXSIZE_CORE_NAME)) { |
423 | gator_buffer_write_packed_int(cpu, NAME_BUF, HRTIMER_CORE_NAME); | 372 | gator_buffer_write_packed_int(cpu, SUMMARY_BUF, MESSAGE_CORE_NAME); |
424 | gator_buffer_write_packed_int(cpu, NAME_BUF, core); | 373 | gator_buffer_write_packed_int(cpu, SUMMARY_BUF, core); |
425 | gator_buffer_write_packed_int(cpu, NAME_BUF, cpuid); | 374 | gator_buffer_write_packed_int(cpu, SUMMARY_BUF, cpuid); |
426 | gator_buffer_write_string(cpu, NAME_BUF, name); | 375 | gator_buffer_write_string(cpu, SUMMARY_BUF, name); |
427 | } | 376 | } |
428 | // Commit core names now so that they can show up in live | 377 | // Commit core names now so that they can show up in live |
429 | gator_commit_buffer(cpu, NAME_BUF, gator_get_time()); | ||
430 | local_irq_restore(flags); | 378 | local_irq_restore(flags); |
379 | gator_commit_buffer(cpu, SUMMARY_BUF, gator_get_time()); | ||
431 | } | 380 | } |
432 | #endif | 381 | #endif |