diff options
author | Jon Medhurst | 2012-05-18 03:06:15 -0500 |
---|---|---|
committer | Jon Medhurst | 2012-05-18 03:06:15 -0500 |
commit | f7e8a3d4bed65fb0fdb846f53aad7b0a763767c7 (patch) | |
tree | 06ddf5fdd7dbaf5171c648145d1a2027aaa4e18d /driver | |
parent | 401972d0edd099668c8ea86bb6db71c4067a2dfb (diff) | |
download | arm-ds5-gator-f7e8a3d4bed65fb0fdb846f53aad7b0a763767c7.tar.gz arm-ds5-gator-f7e8a3d4bed65fb0fdb846f53aad7b0a763767c7.tar.xz arm-ds5-gator-f7e8a3d4bed65fb0fdb846f53aad7b0a763767c7.zip |
gator-driver: Revert #error about lack of CONFIG_PERF_EVENTS
Make this a #warning as in version 5.9. This lets Gator build (with
much reduced functionality) on platforms which require
CONFIG_PERF_EVENTS to be disabled for whatever reason.
Signed-off-by: Jon Medhurst <tixy@linaro.org>
Diffstat (limited to 'driver')
-rw-r--r-- | driver/gator_main.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/driver/gator_main.c b/driver/gator_main.c index 7d48812..988045f 100644 --- a/driver/gator_main.c +++ b/driver/gator_main.c | |||
@@ -48,9 +48,9 @@ static unsigned long gator_protocol_version = 9; | |||
48 | 48 | ||
49 | #if (GATOR_PERF_SUPPORT) && (!(GATOR_PERF_PMU_SUPPORT)) | 49 | #if (GATOR_PERF_SUPPORT) && (!(GATOR_PERF_PMU_SUPPORT)) |
50 | #ifndef CONFIG_PERF_EVENTS | 50 | #ifndef CONFIG_PERF_EVENTS |
51 | #error gator requires the kernel to have CONFIG_PERF_EVENTS defined to support pmu hardware counters | 51 | #warning gator requires the kernel to have CONFIG_PERF_EVENTS defined to support pmu hardware counters |
52 | #elif !defined CONFIG_HW_PERF_EVENTS | 52 | #elif !defined CONFIG_HW_PERF_EVENTS |
53 | #error gator requires the kernel to have CONFIG_HW_PERF_EVENTS defined to support pmu hardware counters | 53 | #warning gator requires the kernel to have CONFIG_HW_PERF_EVENTS defined to support pmu hardware counters |
54 | #endif | 54 | #endif |
55 | #endif | 55 | #endif |
56 | 56 | ||