summaryrefslogtreecommitdiffstats
path: root/driver
diff options
context:
space:
mode:
authorJon Medhurst2012-05-18 03:06:15 -0500
committerJon Medhurst2012-10-26 11:09:59 -0500
commitf25d04655767fcd2659bc389cf19b79571ba2bf3 (patch)
tree7576ee21bfe3d8587971f95e4992a8e85ed6257c /driver
parentb231fe1cde7def4857c5b8ac99c0c7a3c6725e0b (diff)
downloadarm-ds5-gator-f25d04655767fcd2659bc389cf19b79571ba2bf3.tar.gz
arm-ds5-gator-f25d04655767fcd2659bc389cf19b79571ba2bf3.tar.xz
arm-ds5-gator-f25d04655767fcd2659bc389cf19b79571ba2bf3.zip
gator-driver: Revert #error about lack of CONFIG_PERF_EVENTS
Make this a #warning as in version 5.9. This lets Gator build (with much reduced functionality) on platforms which require CONFIG_PERF_EVENTS to be disabled for whatever reason. Signed-off-by: Jon Medhurst <tixy@linaro.org>
Diffstat (limited to 'driver')
-rw-r--r--driver/gator_main.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/driver/gator_main.c b/driver/gator_main.c
index 309c6c2..a2d8ef0 100644
--- a/driver/gator_main.c
+++ b/driver/gator_main.c
@@ -48,9 +48,9 @@ static unsigned long gator_protocol_version = 11;
48 48
49#if (GATOR_PERF_SUPPORT) && (!(GATOR_PERF_PMU_SUPPORT)) 49#if (GATOR_PERF_SUPPORT) && (!(GATOR_PERF_PMU_SUPPORT))
50#ifndef CONFIG_PERF_EVENTS 50#ifndef CONFIG_PERF_EVENTS
51#error gator requires the kernel to have CONFIG_PERF_EVENTS defined to support pmu hardware counters 51#warning gator requires the kernel to have CONFIG_PERF_EVENTS defined to support pmu hardware counters
52#elif !defined CONFIG_HW_PERF_EVENTS 52#elif !defined CONFIG_HW_PERF_EVENTS
53#error gator requires the kernel to have CONFIG_HW_PERF_EVENTS defined to support pmu hardware counters 53#warning gator requires the kernel to have CONFIG_HW_PERF_EVENTS defined to support pmu hardware counters
54#endif 54#endif
55#endif 55#endif
56 56