diff options
Diffstat (limited to 'README_Streamline.txt')
-rwxr-xr-x | README_Streamline.txt | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/README_Streamline.txt b/README_Streamline.txt index 6a55f60..744c33f 100755 --- a/README_Streamline.txt +++ b/README_Streamline.txt | |||
@@ -117,7 +117,7 @@ There is a bug in some Linux kernels where perf misidentifies the CPU type. To s | |||
117 | # ls /sys/bus/event_source/devices/ | 117 | # ls /sys/bus/event_source/devices/ |
118 | ARMv7_Cortex_A9 breakpoint software tracepoint | 118 | ARMv7_Cortex_A9 breakpoint software tracepoint |
119 | 119 | ||
120 | To workaround the issue try upgrading to a later kernel or comment out the gator_events_perf_pmu_cpu_init(gator_cpu, type); cal in gator_events_perf_pmu.c | 120 | To work around the issue try upgrading to a later kernel or comment out the gator_events_perf_pmu_cpu_init(gator_cpu, type); call in gator_events_perf_pmu.c |
121 | 121 | ||
122 | *** Profiling the kernel (optional) *** | 122 | *** Profiling the kernel (optional) *** |
123 | 123 | ||