diff options
Diffstat (limited to 'daemon/DriverSource.h')
-rw-r--r-- | daemon/DriverSource.h | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/daemon/DriverSource.h b/daemon/DriverSource.h index dcf1078..ec27b08 100644 --- a/daemon/DriverSource.h +++ b/daemon/DriverSource.h | |||
@@ -14,6 +14,7 @@ | |||
14 | 14 | ||
15 | #include "Source.h" | 15 | #include "Source.h" |
16 | 16 | ||
17 | class Buffer; | ||
17 | class Fifo; | 18 | class Fifo; |
18 | 19 | ||
19 | class DriverSource : public Source { | 20 | class DriverSource : public Source { |
@@ -37,6 +38,10 @@ public: | |||
37 | static int writeReadDriver(const char *path, int64_t *value); | 38 | static int writeReadDriver(const char *path, int64_t *value); |
38 | 39 | ||
39 | private: | 40 | private: |
41 | static void *bootstrapThreadStatic(void *arg); | ||
42 | void bootstrapThread(); | ||
43 | |||
44 | Buffer *mBuffer; | ||
40 | Fifo *mFifo; | 45 | Fifo *mFifo; |
41 | sem_t *const mSenderSem; | 46 | sem_t *const mSenderSem; |
42 | sem_t *const mStartProfile; | 47 | sem_t *const mStartProfile; |