diff options
Diffstat (limited to 'daemon/PerfDriver.h')
-rw-r--r-- | daemon/PerfDriver.h | 56 |
1 files changed, 56 insertions, 0 deletions
diff --git a/daemon/PerfDriver.h b/daemon/PerfDriver.h new file mode 100644 index 0000000..3181b74 --- /dev/null +++ b/daemon/PerfDriver.h | |||
@@ -0,0 +1,56 @@ | |||
1 | /** | ||
2 | * Copyright (C) ARM Limited 2013-2014. All rights reserved. | ||
3 | * | ||
4 | * This program is free software; you can redistribute it and/or modify | ||
5 | * it under the terms of the GNU General Public License version 2 as | ||
6 | * published by the Free Software Foundation. | ||
7 | */ | ||
8 | |||
9 | #ifndef PERFDRIVER_H | ||
10 | #define PERFDRIVER_H | ||
11 | |||
12 | #include "Driver.h" | ||
13 | |||
14 | // If debugfs is not mounted at /sys/kernel/debug, update DEBUGFS_PATH | ||
15 | #define DEBUGFS_PATH "/sys/kernel/debug" | ||
16 | #define EVENTS_PATH DEBUGFS_PATH "/tracing/events" | ||
17 | |||
18 | #define SCHED_SWITCH "sched/sched_switch" | ||
19 | |||
20 | class Buffer; | ||
21 | class DynBuf; | ||
22 | class PerfCounter; | ||
23 | class PerfGroup; | ||
24 | |||
25 | class PerfDriver : public Driver { | ||
26 | public: | ||
27 | PerfDriver(); | ||
28 | ~PerfDriver(); | ||
29 | |||
30 | bool setup(); | ||
31 | bool summary(Buffer *const buffer); | ||
32 | bool isSetup() const { return mIsSetup; } | ||
33 | |||
34 | bool claimCounter(const Counter &counter) const; | ||
35 | void resetCounters(); | ||
36 | void setupCounter(Counter &counter); | ||
37 | |||
38 | int writeCounters(mxml_node_t *root) const; | ||
39 | |||
40 | bool enable(PerfGroup *group, Buffer *const buffer) const; | ||
41 | |||
42 | static long long getTracepointId(const char *const name, DynBuf *const printb); | ||
43 | |||
44 | private: | ||
45 | PerfCounter *findCounter(const Counter &counter) const; | ||
46 | void addCpuCounters(const char *const counterName, const int type, const int numCounters); | ||
47 | |||
48 | PerfCounter *mCounters; | ||
49 | bool mIsSetup; | ||
50 | |||
51 | // Intentionally undefined | ||
52 | PerfDriver(const PerfDriver &); | ||
53 | PerfDriver &operator=(const PerfDriver &); | ||
54 | }; | ||
55 | |||
56 | #endif // PERFDRIVER_H | ||