summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'daemon/libsensors/scanner.h')
-rw-r--r--daemon/libsensors/scanner.h32
1 files changed, 32 insertions, 0 deletions
diff --git a/daemon/libsensors/scanner.h b/daemon/libsensors/scanner.h
new file mode 100644
index 0000000..4c41516
--- /dev/null
+++ b/daemon/libsensors/scanner.h
@@ -0,0 +1,32 @@
1/*
2 scanner.h - Part of libsensors, a Linux library for reading sensor data.
3 Copyright (c) 2006 Mark M. Hoffman <mhoffman@lightlink.com>
4
5 This library is free software; you can redistribute it and/or
6 modify it under the terms of the GNU Lesser General Public
7 License as published by the Free Software Foundation; either
8 version 2.1 of the License, or (at your option) any later version.
9
10 This library is distributed in the hope that it will be useful,
11 but WITHOUT ANY WARRANTY; without even the implied warranty of
12 MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 GNU Lesser General Public License for more details.
14
15 You should have received a copy of the GNU General Public License
16 along with this program; if not, write to the Free Software
17 Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
18 MA 02110-1301 USA.
19*/
20
21/*** This file modified by ARM on Jan 23, 2013 to fix input defined but not used warning from conf-lex.c. ***/
22
23#ifndef LIB_SENSORS_SCANNER_H
24#define LIB_SENSORS_SCANNER_H
25
26int sensors_scanner_init(FILE *input, const char *filename);
27void sensors_scanner_exit(void);
28
29#define YY_NO_INPUT
30
31#endif
32