diff options
Diffstat (limited to 'driver/gator_annotate.c')
-rw-r--r-- | driver/gator_annotate.c | 9 |
1 files changed, 6 insertions, 3 deletions
diff --git a/driver/gator_annotate.c b/driver/gator_annotate.c index b2288b3..b444789 100644 --- a/driver/gator_annotate.c +++ b/driver/gator_annotate.c | |||
@@ -43,9 +43,9 @@ static ssize_t annotate_write(struct file *file, char const __user *buf, size_t | |||
43 | if (*offset) | 43 | if (*offset) |
44 | return -EINVAL; | 44 | return -EINVAL; |
45 | 45 | ||
46 | if (!collect_annotations) { | 46 | if (!collect_annotations) |
47 | // Not collecting annotations, tell the caller everything was written | ||
47 | return count_orig; | 48 | return count_orig; |
48 | } | ||
49 | 49 | ||
50 | cpu = 0; // Annotation only uses a single per-cpu buffer as the data must be in order to the engine | 50 | cpu = 0; // Annotation only uses a single per-cpu buffer as the data must be in order to the engine |
51 | 51 | ||
@@ -64,6 +64,8 @@ static ssize_t annotate_write(struct file *file, char const __user *buf, size_t | |||
64 | size = count < available ? count : available; | 64 | size = count < available ? count : available; |
65 | 65 | ||
66 | if (size <= 0) { | 66 | if (size <= 0) { |
67 | // Buffer is full but don't return an error. Instead return 0 so the | ||
68 | // caller knows nothing was written and they can try again. | ||
67 | size = 0; | 69 | size = 0; |
68 | goto annotate_write_out; | 70 | goto annotate_write_out; |
69 | } | 71 | } |
@@ -115,8 +117,9 @@ static int annotate_release(struct inode *inode, struct file *file) | |||
115 | // synchronize between cores | 117 | // synchronize between cores |
116 | spin_lock(&annotate_lock); | 118 | spin_lock(&annotate_lock); |
117 | 119 | ||
118 | if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF] && buffer_check_space(cpu, ANNOTATE_BUF, MAXSIZE_PACK64 + 2 * MAXSIZE_PACK32)) { | 120 | if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF] && buffer_check_space(cpu, ANNOTATE_BUF, MAXSIZE_PACK64 + 3 * MAXSIZE_PACK32)) { |
119 | uint32_t tid = current->pid; | 121 | uint32_t tid = current->pid; |
122 | gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, smp_processor_id()); | ||
120 | gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid); | 123 | gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid); |
121 | gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, 0); // time | 124 | gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, 0); // time |
122 | gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, 0); // size | 125 | gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, 0); // size |