diff options
Diffstat (limited to 'driver/gator_events_armv6.c')
-rw-r--r-- | driver/gator_events_armv6.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/driver/gator_events_armv6.c b/driver/gator_events_armv6.c index ee36dd0..4f1bca6 100644 --- a/driver/gator_events_armv6.c +++ b/driver/gator_events_armv6.c | |||
@@ -1,5 +1,5 @@ | |||
1 | /** | 1 | /** |
2 | * Copyright (C) ARM Limited 2010-2012. All rights reserved. | 2 | * Copyright (C) ARM Limited 2010-2013. All rights reserved. |
3 | * | 3 | * |
4 | * This program is free software; you can redistribute it and/or modify | 4 | * This program is free software; you can redistribute it and/or modify |
5 | * it under the terms of the GNU General Public License version 2 as | 5 | * it under the terms of the GNU General Public License version 2 as |
@@ -93,7 +93,7 @@ int gator_events_armv6_create_files(struct super_block *sb, struct dentry *root) | |||
93 | return 0; | 93 | return 0; |
94 | } | 94 | } |
95 | 95 | ||
96 | static int gator_events_armv6_online(int **buffer) | 96 | static int gator_events_armv6_online(int **buffer, bool migrate) |
97 | { | 97 | { |
98 | unsigned int cnt, len = 0, cpu = smp_processor_id(); | 98 | unsigned int cnt, len = 0, cpu = smp_processor_id(); |
99 | u32 pmnc; | 99 | u32 pmnc; |
@@ -141,7 +141,7 @@ static int gator_events_armv6_online(int **buffer) | |||
141 | return len; | 141 | return len; |
142 | } | 142 | } |
143 | 143 | ||
144 | static int gator_events_armv6_offline(int **buffer) | 144 | static int gator_events_armv6_offline(int **buffer, bool migrate) |
145 | { | 145 | { |
146 | unsigned int cnt; | 146 | unsigned int cnt; |
147 | 147 | ||