diff options
Diffstat (limited to 'driver/gator_events_l2c-310.c')
-rw-r--r-- | driver/gator_events_l2c-310.c | 7 |
1 files changed, 2 insertions, 5 deletions
diff --git a/driver/gator_events_l2c-310.c b/driver/gator_events_l2c-310.c index 96683b3..bd1c48a 100644 --- a/driver/gator_events_l2c-310.c +++ b/driver/gator_events_l2c-310.c | |||
@@ -1,7 +1,7 @@ | |||
1 | /** | 1 | /** |
2 | * l2c310 (L2 Cache Controller) event counters for gator | 2 | * l2c310 (L2 Cache Controller) event counters for gator |
3 | * | 3 | * |
4 | * Copyright (C) ARM Limited 2010-2011. All rights reserved. | 4 | * Copyright (C) ARM Limited 2010-2012. All rights reserved. |
5 | * | 5 | * |
6 | * This program is free software; you can redistribute it and/or modify | 6 | * This program is free software; you can redistribute it and/or modify |
7 | * it under the terms of the GNU General Public License version 2 as | 7 | * it under the terms of the GNU General Public License version 2 as |
@@ -148,10 +148,7 @@ int gator_events_l2c310_init(void) | |||
148 | if (gator_cpuid() != CORTEX_A5 && gator_cpuid() != CORTEX_A9) | 148 | if (gator_cpuid() != CORTEX_A5 && gator_cpuid() != CORTEX_A9) |
149 | return -1; | 149 | return -1; |
150 | 150 | ||
151 | #if defined(CONFIG_ARCH_EXYNOS4) | 151 | #if defined(CONFIG_ARCH_EXYNOS4) || defined(CONFIG_ARCH_S5PV310) |
152 | gator_events_l2c310_probe(0xfe600000); | ||
153 | #endif | ||
154 | #if defined(CONFIG_ARCH_S5PV310) | ||
155 | gator_events_l2c310_probe(0x10502000); | 152 | gator_events_l2c310_probe(0x10502000); |
156 | #endif | 153 | #endif |
157 | #if defined(CONFIG_ARCH_OMAP4) | 154 | #if defined(CONFIG_ARCH_OMAP4) |