diff options
Diffstat (limited to 'driver/gator_trace_power.c')
-rw-r--r-- | driver/gator_trace_power.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/driver/gator_trace_power.c b/driver/gator_trace_power.c index 272e056..1895bb9 100644 --- a/driver/gator_trace_power.c +++ b/driver/gator_trace_power.c | |||
@@ -1,5 +1,5 @@ | |||
1 | /** | 1 | /** |
2 | * Copyright (C) ARM Limited 2011-2013. All rights reserved. | 2 | * Copyright (C) ARM Limited 2011-2014. All rights reserved. |
3 | * | 3 | * |
4 | * This program is free software; you can redistribute it and/or modify | 4 | * This program is free software; you can redistribute it and/or modify |
5 | * it under the terms of the GNU General Public License version 2 as | 5 | * it under the terms of the GNU General Public License version 2 as |
@@ -166,7 +166,7 @@ static void gator_trace_power_stop(void) | |||
166 | } | 166 | } |
167 | } | 167 | } |
168 | 168 | ||
169 | void gator_trace_power_init(void) | 169 | static void gator_trace_power_init(void) |
170 | { | 170 | { |
171 | int i; | 171 | int i; |
172 | for (i = 0; i < POWER_TOTAL; i++) { | 172 | for (i = 0; i < POWER_TOTAL; i++) { |
@@ -197,7 +197,7 @@ static void gator_trace_power_stop(void) | |||
197 | { | 197 | { |
198 | } | 198 | } |
199 | 199 | ||
200 | void gator_trace_power_init(void) | 200 | static void gator_trace_power_init(void) |
201 | { | 201 | { |
202 | } | 202 | } |
203 | #endif | 203 | #endif |