/** * Copyright (C) ARM Limited 2013-2014. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef COUNTER_H #define COUNTER_H #include class Driver; class Counter { public: static const size_t MAX_STRING_LEN = 80; static const size_t MAX_DESCRIPTION_LEN = 400; Counter () { clear(); } void clear () { mType[0] = '\0'; mEnabled = false; mEvent = -1; mCount = 0; mCores = -1; mKey = 0; mDriver = NULL; } void setType(const char *const type) { strncpy(mType, type, sizeof(mType)); mType[sizeof(mType) - 1] = '\0'; } void setEnabled(const bool enabled) { mEnabled = enabled; } void setEvent(const int event) { mEvent = event; } void setCount(const int count) { mCount = count; } void setCores(const int cores) { mCores = cores; } void setKey(const int key) { mKey = key; } void setDriver(Driver *const driver) { mDriver = driver; } const char *getType() const { return mType;} bool isEnabled() const { return mEnabled; } int getEvent() const { return mEvent; } int getCount() const { return mCount; } int getCores() const { return mCores; } int getKey() const { return mKey; } Driver *getDriver() const { return mDriver; } private: // Intentionally unimplemented Counter(const Counter &); Counter & operator=(const Counter &); char mType[MAX_STRING_LEN]; bool mEnabled; int mEvent; int mCount; int mCores; int mKey; Driver *mDriver; }; #endif // COUNTER_H