/** * Copyright (C) ARM Limited 2013-2014. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef DYNBUF_H #define DYNBUF_H #include class DynBuf { public: DynBuf() : capacity(0), length(0), buf(NULL) {} ~DynBuf() { reset(); } inline void reset() { capacity = 0; length = 0; if (buf != NULL) { free(buf); buf = NULL; } } bool read(const char *const path); // On error instead of printing the error and returning false, this returns -errno int readlink(const char *const path); __attribute__ ((format(printf, 2, 3))) bool printf(const char *format, ...); size_t getLength() const { return length; } const char *getBuf() const { return buf; } char *getBuf() { return buf; } private: int resize(const size_t minCapacity); size_t capacity; size_t length; char *buf; // Intentionally undefined DynBuf(const DynBuf &); DynBuf &operator=(const DynBuf &); }; #endif // DYNBUF_H