/* general.h - Part of libsensors, a Linux library for reading sensor data. Copyright (c) 1998, 1999 Frodo Looijaard This library is free software; you can redistribute it and/or modify it under the terms of the GNU Lesser General Public License as published by the Free Software Foundation; either version 2.1 of the License, or (at your option) any later version. This library is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU Lesser General Public License for more details. You should have received a copy of the GNU General Public License along with this program; if not, write to the Free Software Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA. */ #ifndef LIB_SENSORS_GENERAL #define LIB_SENSORS_GENERAL /* These are general purpose functions. They allow you to use variable- length arrays, which are extended automatically. A distinction is made between the current number of elements and the maximum number. You can only add elements at the end. Primitive, but very useful for internal use. */ void sensors_malloc_array(void *list, int *num_el, int *max_el, int el_size); void sensors_free_array(void *list, int *num_el, int *max_el); void sensors_add_array_el(const void *el, void *list, int *num_el, int *max_el, int el_size); void sensors_add_array_els(const void *els, int nr_els, void *list, int *num_el, int *max_el, int el_size); #define ARRAY_SIZE(arr) (int)(sizeof(arr) / sizeof((arr)[0])) #endif /* LIB_SENSORS_GENERAL */