summaryrefslogtreecommitdiffstats
blob: 4c52b7d2c5138e67ea7084dacbbc66c4ec447139 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117

*** Purpose ***

Instructions on setting up ARM Streamline on the target.
The gator driver and gator daemon are required to run on the ARM linux target in order for ARM Streamline to operate.
The driver should be built as a module and the daemon must run with root permissions on the target.

*** Preparing and building the kernel ***

cd into the root source dir of the linux kernel
make ARCH=arm CROSS_COMPILE=${CROSS_TOOLS}/bin/arm-none-linux-gnueabi- <platform_defconfig> (choose the appropriate configuration for your board)
make ARCH=arm CROSS_COMPILE=${CROSS_TOOLS}/bin/arm-none-linux-gnueabi- menuconfig

Required Kernel Changes (depending on the kernel version, the location of these configuration settings within menuconfig may be different)
- General Setup
  - [*] Profiling Support
- Kernel hacking
  - [*] Tracers
    - [*] Trace process context switches and events
- Kernel Features
  - [*] High Resolution Timer Support

The "context switches and events" option will not be available if other trace configurations are enabled. Other trace configurations being enabled is sufficient to turn on context switches and events.

Optional Kernel Changes (depending on the kernel version, the location of these configuration settings within menuconfig may be different)
Note: Configurations may not be supported on all targets
- System Type
  - [*] <SoC name> debugging peripherals (enable core performance counters on supported SoCs)  /* kernels before 2.6.35 */

make -j5 ARCH=arm CROSS_COMPILE=${CROSS_TOOLS}/bin/arm-none-linux-gnueabi- uImage

*** Building the gator module ***

To create the gator.ko module,
	cd /ds-5-install-directory/arm/src
	tar xzf gator-driver.tar.gz
	cd gator-driver
	make -C <kernel_build_dir> M=`pwd` ARCH=arm CROSS_COMPILE=<...> modules
for example
	make -C /home/username/kernel_2.6.32/ M=`pwd` ARCH=arm CROSS_COMPILE=/home/username/CodeSourcery/Sourcery_G++_Lite/bin/arm-none-linux-gnueabi- modules
If successful, a gator.ko module should be generated

*** Compiling an application or shared library ***

Recommended compiler settings:
	"-g": Debug symbols needed for best analysis results.
	"-fno-inline": Speed improvement when processing the image files and most accurate analysis results.
	"-fno-omit-frame-pointer": ARM EABI frame pointers (Code Sourcery cross compiler) allow the call stack to be recorded with each sample taken when in ARM state (i.e. not -mthumb).

*** Running gator ***

Load the kernel onto the target and copy gatord and gator.ko into the target's filesystem.
gatord is located in <installdir>/arm/armv5t/.
Ensure gatord has execute permissions
	chmod +x gatord
gator.ko must be located in the same directory as gatord on the target.
With root privileges, run the daemon
	sudo ./gatord &

*** Profiling the kernel (optional) ***

make ARCH=arm CROSS_COMPILE=$(CROSS_TOOLS}/bin/arm-none-linux-gnueabi- menuconfig
- Kernel Hacking
  - [*] Compile the kernel with debug info

make -j5 ARCH=arm CROSS_COMPILE=${CROSS_TOOLS}/bin/arm-none-linux-gnueabi- uImage
Use vmlinux as the image for debug symbols in Streamline.
Drivers may be profiled using this method by statically linking the driver into the kernel image.
Note that the gator driver does not perform kernel call stack recording.

*** Automatically start gator on boot (optional) ***

cd /etc/init.d
vi rungator.sh
	#!/bin/bash
	/path/to/gatord &
update-rc.d rungator.sh defaults

*** Driver Sources ***

Gator Sources
	backtrace.c
	cpu_buffer.c
	cpu_fifo.c
	cpu_fifo.h
	gator_annotate.c
	gator_events_irq.c
	gator_init.c
	gator_interrupt.c
	gator_pmnc_armv7.c
	gator_pmnc_none.c
	gator_schedtrace.c
	gator_setup.c
	gator_timer.c
	gator_traceprobe.h

Oprofile Sources  // function names updated to avoid Oprofile collisions
	buffer_sync.c
	buffer_sync.h
	cpu_buffer.h
	event_buffer.c
	event_buffer.h
	oprof.h
	oprofile.h
	oprofile_files.c
	oprofile_stats.c
	oprofile_stats.h
	timer_int.c

Modified Oprofile Sources
	buffer_sync.c   // modify sample contract to allow bad 'mm' or cookie
	oprofilefs.c    // gatorfs and magic number
	oprof.c         // updated module name and author

*** GPL License ***

For license information, please see the file LICENSE.