1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
|
/**
* Copyright (C) ARM Limited 2013-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "Buffer.h"
#include "Logging.h"
#include "Sender.h"
#include "SessionData.h"
#define mask (mSize - 1)
enum {
CODE_PEA = 1,
CODE_KEYS = 2,
CODE_FORMAT = 3,
CODE_MAPS = 4,
CODE_COMM = 5,
CODE_KEYS_OLD = 6,
};
// Summary Frame Messages
enum {
MESSAGE_SUMMARY = 1,
MESSAGE_CORE_NAME = 3,
};
// From gator_marshaling.c
#define NEWLINE_CANARY \
/* Unix */ \
"1\n" \
/* Windows */ \
"2\r\n" \
/* Mac OS */ \
"3\r" \
/* RISC OS */ \
"4\n\r" \
/* Add another character so the length isn't 0x0a bytes */ \
"5"
Buffer::Buffer(const int32_t core, const int32_t buftype, const int size, sem_t *const readerSem) : mCore(core), mBufType(buftype), mSize(size), mReadPos(0), mWritePos(0), mCommitPos(0), mAvailable(true), mIsDone(false), mBuf(new char[mSize]), mCommitTime(gSessionData->mLiveRate), mReaderSem(readerSem) {
if ((mSize & mask) != 0) {
logg->logError(__FILE__, __LINE__, "Buffer size is not a power of 2");
handleException();
}
frame();
}
Buffer::~Buffer() {
delete [] mBuf;
}
void Buffer::write(Sender *const sender) {
if (!commitReady()) {
return;
}
// determine the size of two halves
int length1 = mCommitPos - mReadPos;
char *buffer1 = mBuf + mReadPos;
int length2 = 0;
char *buffer2 = mBuf;
if (length1 < 0) {
length1 = mSize - mReadPos;
length2 = mCommitPos;
}
logg->logMessage("Sending data length1: %i length2: %i", length1, length2);
// start, middle or end
if (length1 > 0) {
sender->writeData(buffer1, length1, RESPONSE_APC_DATA);
}
// possible wrap around
if (length2 > 0) {
sender->writeData(buffer2, length2, RESPONSE_APC_DATA);
}
mReadPos = mCommitPos;
}
bool Buffer::commitReady() const {
return mCommitPos != mReadPos;
}
int Buffer::bytesAvailable() const {
int filled = mWritePos - mReadPos;
if (filled < 0) {
filled += mSize;
}
int remaining = mSize - filled;
if (mAvailable) {
// Give some extra room; also allows space to insert the overflow error packet
remaining -= 200;
} else {
// Hysteresis, prevents multiple overflow messages
remaining -= 2000;
}
return remaining;
}
bool Buffer::checkSpace(const int bytes) {
const int remaining = bytesAvailable();
if (remaining < bytes) {
mAvailable = false;
} else {
mAvailable = true;
}
return mAvailable;
}
int Buffer::contiguousSpaceAvailable() const {
int remaining = bytesAvailable();
int contiguous = mSize - mWritePos;
if (remaining < contiguous) {
return remaining;
} else {
return contiguous;
}
}
void Buffer::commit(const uint64_t time) {
// post-populate the length, which does not include the response type length nor the length itself, i.e. only the length of the payload
const int typeLength = gSessionData->mLocalCapture ? 0 : 1;
int length = mWritePos - mCommitPos;
if (length < 0) {
length += mSize;
}
length = length - typeLength - sizeof(int32_t);
for (size_t byte = 0; byte < sizeof(int32_t); byte++) {
mBuf[(mCommitPos + typeLength + byte) & mask] = (length >> byte * 8) & 0xFF;
}
logg->logMessage("Committing data mReadPos: %i mWritePos: %i mCommitPos: %i", mReadPos, mWritePos, mCommitPos);
mCommitPos = mWritePos;
if (gSessionData->mLiveRate > 0) {
while (time > mCommitTime) {
mCommitTime += gSessionData->mLiveRate;
}
}
if (!mIsDone) {
frame();
}
// send a notification that data is ready
sem_post(mReaderSem);
}
void Buffer::check(const uint64_t time) {
int filled = mWritePos - mCommitPos;
if (filled < 0) {
filled += mSize;
}
if (filled >= ((mSize * 3) / 4) || (gSessionData->mLiveRate > 0 && time >= mCommitTime)) {
commit(time);
}
}
void Buffer::packInt(char *const buf, const int size, int &writePos, int32_t x) {
int packedBytes = 0;
int more = true;
while (more) {
// low order 7 bits of x
char b = x & 0x7f;
x >>= 7;
if ((x == 0 && (b & 0x40) == 0) || (x == -1 && (b & 0x40) != 0)) {
more = false;
} else {
b |= 0x80;
}
buf[(writePos + packedBytes) & /*mask*/(size - 1)] = b;
packedBytes++;
}
writePos = (writePos + packedBytes) & /*mask*/(size - 1);
}
void Buffer::packInt(int32_t x) {
packInt(mBuf, mSize, mWritePos, x);
}
void Buffer::packInt64(int64_t x) {
int packedBytes = 0;
int more = true;
while (more) {
// low order 7 bits of x
char b = x & 0x7f;
x >>= 7;
if ((x == 0 && (b & 0x40) == 0) || (x == -1 && (b & 0x40) != 0)) {
more = false;
} else {
b |= 0x80;
}
mBuf[(mWritePos + packedBytes) & mask] = b;
packedBytes++;
}
mWritePos = (mWritePos + packedBytes) & mask;
}
void Buffer::writeBytes(const void *const data, size_t count) {
size_t i;
for (i = 0; i < count; ++i) {
mBuf[(mWritePos + i) & mask] = static_cast<const char *>(data)[i];
}
mWritePos = (mWritePos + i) & mask;
}
void Buffer::writeString(const char *const str) {
const int len = strlen(str);
packInt(len);
writeBytes(str, len);
}
void Buffer::frame() {
if (!gSessionData->mLocalCapture) {
packInt(RESPONSE_APC_DATA);
}
// Reserve space for the length
mWritePos += sizeof(int32_t);
packInt(mBufType);
packInt(mCore);
}
void Buffer::summary(const int64_t timestamp, const int64_t uptime, const int64_t monotonicDelta, const char *const uname) {
packInt(MESSAGE_SUMMARY);
writeString(NEWLINE_CANARY);
packInt64(timestamp);
packInt64(uptime);
packInt64(monotonicDelta);
writeString("uname");
writeString(uname);
writeString("");
check(1);
}
void Buffer::coreName(const int core, const int cpuid, const char *const name) {
if (checkSpace(3 * MAXSIZE_PACK32 + 0x100)) {
packInt(MESSAGE_CORE_NAME);
packInt(core);
packInt(cpuid);
writeString(name);
}
check(1);
}
bool Buffer::eventHeader(const uint64_t curr_time) {
bool retval = false;
if (checkSpace(MAXSIZE_PACK32 + MAXSIZE_PACK64)) {
packInt(0); // key of zero indicates a timestamp
packInt64(curr_time);
retval = true;
}
return retval;
}
bool Buffer::eventTid(const int tid) {
bool retval = false;
if (checkSpace(2 * MAXSIZE_PACK32)) {
packInt(1); // key of 1 indicates a tid
packInt(tid);
retval = true;
}
return retval;
}
void Buffer::event(const int32_t key, const int32_t value) {
if (checkSpace(2 * MAXSIZE_PACK32)) {
packInt(key);
packInt(value);
}
}
void Buffer::event64(const int64_t key, const int64_t value) {
if (checkSpace(2 * MAXSIZE_PACK64)) {
packInt64(key);
packInt64(value);
}
}
void Buffer::pea(const struct perf_event_attr *const pea, int key) {
if (checkSpace(2 * MAXSIZE_PACK32 + pea->size)) {
packInt(CODE_PEA);
writeBytes(pea, pea->size);
packInt(key);
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
// Don't know the real perf time so use 1 as it will work for now
check(1);
}
void Buffer::keys(const int count, const __u64 *const ids, const int *const keys) {
if (checkSpace(2 * MAXSIZE_PACK32 + count * (MAXSIZE_PACK32 + MAXSIZE_PACK64))) {
packInt(CODE_KEYS);
packInt(count);
for (int i = 0; i < count; ++i) {
packInt64(ids[i]);
packInt(keys[i]);
}
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
check(1);
}
void Buffer::keysOld(const int keyCount, const int *const keys, const int bytes, const char *const buf) {
if (checkSpace((2 + keyCount) * MAXSIZE_PACK32 + bytes)) {
packInt(CODE_KEYS_OLD);
packInt(keyCount);
for (int i = 0; i < keyCount; ++i) {
packInt(keys[i]);
}
writeBytes(buf, bytes);
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
check(1);
}
void Buffer::format(const int length, const char *const format) {
if (checkSpace(MAXSIZE_PACK32 + length + 1)) {
packInt(CODE_FORMAT);
writeBytes(format, length + 1);
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
check(1);
}
void Buffer::maps(const int pid, const int tid, const char *const maps) {
const int mapsLen = strlen(maps) + 1;
if (checkSpace(3 * MAXSIZE_PACK32 + mapsLen)) {
packInt(CODE_MAPS);
packInt(pid);
packInt(tid);
writeBytes(maps, mapsLen);
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
check(1);
}
void Buffer::comm(const int pid, const int tid, const char *const image, const char *const comm) {
const int imageLen = strlen(image) + 1;
const int commLen = strlen(comm) + 1;
if (checkSpace(3 * MAXSIZE_PACK32 + imageLen + commLen)) {
packInt(CODE_COMM);
packInt(pid);
packInt(tid);
writeBytes(image, imageLen);
writeBytes(comm, commLen);
} else {
logg->logError(__FILE__, __LINE__, "Ran out of buffer space for perf attrs");
handleException();
}
check(1);
}
void Buffer::setDone() {
mIsDone = true;
commit(0);
}
bool Buffer::isDone() const {
return mIsDone && mReadPos == mCommitPos && mCommitPos == mWritePos;
}
|