1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
|
/**
* Copyright (C) ARM Limited 2013-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef BUFFER_H
#define BUFFER_H
#include <stdint.h>
#include <semaphore.h>
#include "k/perf_event.h"
class Sender;
enum {
FRAME_SUMMARY = 1,
FRAME_BLOCK_COUNTER = 5,
FRAME_EXTERNAL = 10,
FRAME_PERF_ATTRS = 11,
FRAME_PERF = 12,
};
class Buffer {
public:
static const size_t MAXSIZE_PACK32 = 5;
static const size_t MAXSIZE_PACK64 = 10;
Buffer(int32_t core, int32_t buftype, const int size, sem_t *const readerSem);
~Buffer();
void write(Sender *sender);
int bytesAvailable() const;
int contiguousSpaceAvailable() const;
void commit(const uint64_t time);
void check(const uint64_t time);
void frame();
// Summary messages
void summary(const int64_t timestamp, const int64_t uptime, const int64_t monotonicDelta, const char *const uname);
void coreName(const int core, const int cpuid, const char *const name);
// Block Counter messages
bool eventHeader(uint64_t curr_time);
bool eventTid(int tid);
void event(int32_t key, int32_t value);
void event64(int64_t key, int64_t value);
// Perf Attrs messages
void pea(const struct perf_event_attr *const pea, int key);
void keys(const int count, const __u64 *const ids, const int *const keys);
void format(const int length, const char *const format);
void maps(const int pid, const int tid, const char *const maps);
void comm(const int pid, const int tid, const char *const image, const char *const comm);
void setDone();
bool isDone() const;
// Prefer a new member to using these functions if possible
char *getWritePos() { return mBuf + mWritePos; }
void advanceWrite(int bytes) { mWritePos = (mWritePos + bytes) & /*mask*/(mSize - 1); }
static void writeLEInt(unsigned char *buf, int v) {
buf[0] = (v >> 0) & 0xFF;
buf[1] = (v >> 8) & 0xFF;
buf[2] = (v >> 16) & 0xFF;
buf[3] = (v >> 24) & 0xFF;
}
private:
bool commitReady() const;
bool checkSpace(int bytes);
void packInt(int32_t x);
void packInt64(int64_t x);
void writeBytes(const void *const data, size_t count);
void writeString(const char *const str);
const int32_t mCore;
const int32_t mBufType;
const int mSize;
int mReadPos;
int mWritePos;
int mCommitPos;
bool mAvailable;
bool mIsDone;
char *const mBuf;
uint64_t mCommitTime;
sem_t *const mReaderSem;
// Intentionally unimplemented
Buffer(const Buffer &);
Buffer &operator=(const Buffer &);
};
#endif // BUFFER_H
|