summaryrefslogtreecommitdiffstats
blob: c7848477f79a07dfb283af7468b808c309e7a9fe (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
/**
 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include <stdlib.h>
#include <string.h>
#include <signal.h>
#include <unistd.h>
#include <sys/prctl.h>
#include "Logging.h"
#include "CapturedXML.h"
#include "SessionData.h"
#include "Child.h"
#include "LocalCapture.h"
#include "Collector.h"
#include "Sender.h"
#include "OlyUtility.h"
#include "StreamlineSetup.h"
#include "ConfigurationXML.h"
#include "Driver.h"
#include "Fifo.h"
#include "Buffer.h"

#define NS_PER_S ((uint64_t)1000000000)
#define NS_PER_US 1000

static sem_t haltPipeline, senderThreadStarted, startProfile, senderSem; // Shared by Child and spawned threads
static Fifo* collectorFifo = NULL;   // Shared by Child.cpp and spawned threads
static Buffer* buffer = NULL;
static Sender* sender = NULL;        // Shared by Child.cpp and spawned threads
static Collector* collector = NULL;
Child* child = NULL;                 // shared by Child.cpp and main.cpp

extern void cleanUp();
void handleException() {
	if (child && child->numExceptions++ > 0) {
		// it is possible one of the below functions itself can cause an exception, thus allow only one exception
		logg->logMessage("Received multiple exceptions, terminating the child");
		exit(1);
	}
	fprintf(stderr, "%s", logg->getLastError());

	if (child && child->socket) {
		if (sender) {
			// send the error, regardless of the command sent by Streamline
			sender->writeData(logg->getLastError(), strlen(logg->getLastError()), RESPONSE_ERROR);

			// cannot close the socket before Streamline issues the command, so wait for the command before exiting
			if (gSessionData->mWaitingOnCommand) {
				char discard;
				child->socket->receiveNBytes(&discard, 1);
			}

			// this indirectly calls close socket which will ensure the data has been sent
			delete sender;
		}
	}

	if (gSessionData->mLocalCapture)
		cleanUp();

	exit(1);
}

// CTRL C Signal Handler for child process
static void child_handler(int signum) {
	static bool beenHere = false;
	if (beenHere == true) {
		logg->logMessage("Gator is being forced to shut down.");
		exit(1);
	}
	beenHere = true;
	logg->logMessage("Gator is shutting down.");
	if (signum == SIGALRM || !collector) {
		exit(1);
	} else {
		child->endSession();
		alarm(5); // Safety net in case endSession does not complete within 5 seconds
	}
}

static void* durationThread(void* pVoid) {
	prctl(PR_SET_NAME, (unsigned long)&"gatord-duration", 0, 0, 0);
	sem_wait(&startProfile);
	if (gSessionData->mSessionIsActive) {
		// Time out after duration seconds
		// Add a second for host-side filtering
		sleep(gSessionData->mDuration + 1);
		if (gSessionData->mSessionIsActive) {
			logg->logMessage("Duration expired.");
			child->endSession();
		}
	}
	logg->logMessage("Exit duration thread");
	return 0;
}

static void* stopThread(void* pVoid) {
	int length;
	char type;
	OlySocket* socket = child->socket;

	prctl(PR_SET_NAME, (unsigned long)&"gatord-stopper", 0, 0, 0);
	while (gSessionData->mSessionIsActive) {
		// This thread will stall until the APC_STOP or PING command is received over the socket or the socket is disconnected
		const int result = socket->receiveNBytes(&type, sizeof(type));
		if (result == -1) {
			child->endSession();
		} else if (result > 0) {
			if ((type != COMMAND_APC_STOP) && (type != COMMAND_PING)) {
				logg->logMessage("INVESTIGATE: Received unknown command type %d", type);
			} else {
				// verify a length of zero
				if (socket->receiveNBytes((char*)&length, sizeof(length)) < 0) {
					break;
				}

				if (length == 0) {
					if (type == COMMAND_APC_STOP) {
						logg->logMessage("Stop command received.");
						child->endSession();
					} else {
						// Ping is used to make sure gator is alive and requires an ACK as the response
						logg->logMessage("Ping command received.");
						sender->writeData(NULL, 0, RESPONSE_ACK);
					}
				} else {
					logg->logMessage("INVESTIGATE: Received stop command but with length = %d", length);
				}
			}
		}
	}

	logg->logMessage("Exit stop thread");
	return 0;
}

void* countersThread(void* pVoid) {
	prctl(PR_SET_NAME, (unsigned long)&"gatord-counters", 0, 0, 0);

	gSessionData->hwmon.start();

	int64_t monotonic_started = 0;
	while (monotonic_started <= 0) {
		usleep(10);

		if (Collector::readInt64Driver("/dev/gator/started", &monotonic_started) == -1) {
			logg->logError(__FILE__, __LINE__, "Error reading gator driver start time");
			handleException();
		}
	}

	uint64_t next_time = 0;
	while (gSessionData->mSessionIsActive) {
		struct timespec ts;
#ifndef CLOCK_MONOTONIC_RAW
		// Android doesn't have this defined but it was added in Linux 2.6.28
#define CLOCK_MONOTONIC_RAW 4
#endif
		if (clock_gettime(CLOCK_MONOTONIC_RAW, &ts) != 0) {
			logg->logError(__FILE__, __LINE__, "Failed to get uptime");
			handleException();
		}
		const uint64_t curr_time = (NS_PER_S*ts.tv_sec + ts.tv_nsec) - monotonic_started;
		// Sample ten times a second ignoring gSessionData->mSampleRate
		next_time += NS_PER_S/10;//gSessionData->mSampleRate;
		if (next_time < curr_time) {
			logg->logMessage("Too slow, curr_time: %lli next_time: %lli", curr_time, next_time);
			next_time = curr_time;
		}

		if (buffer->eventHeader(curr_time)) {
			gSessionData->hwmon.read(buffer);
			// Only check after writing all counters so that time and corresponding counters appear in the same frame
			buffer->check(curr_time);
		}

		if (buffer->bytesAvailable() <= 0) {
			logg->logMessage("One shot (counters)");
			child->endSession();
		}

		usleep((next_time - curr_time)/NS_PER_US);
	}

	buffer->setDone();

	return NULL;
}

static void* senderThread(void* pVoid) {
	int length = 1;
	char* data;
	char end_sequence[] = {RESPONSE_APC_DATA, 0, 0, 0, 0};

	sem_post(&senderThreadStarted);
	prctl(PR_SET_NAME, (unsigned long)&"gatord-sender", 0, 0, 0);
	sem_wait(&haltPipeline);

	while (length > 0 || !buffer->isDone()) {
		sem_wait(&senderSem);
		data = collectorFifo->read(&length);
		if (data != NULL) {
			sender->writeData(data, length, RESPONSE_APC_DATA);
			collectorFifo->release();
		}
		if (!buffer->isDone()) {
			buffer->write(sender);
		}
	}

	// write end-of-capture sequence
	if (!gSessionData->mLocalCapture) {
		sender->writeData(end_sequence, sizeof(end_sequence), RESPONSE_APC_DATA);
	}

	logg->logMessage("Exit sender thread");
	return 0;
}

Child::Child() {
	initialization();
	gSessionData->mLocalCapture = true;
}

Child::Child(OlySocket* sock, int conn) {
	initialization();
	socket = sock;
	mNumConnections = conn;
}

Child::~Child() {
}

void Child::initialization() {
	// Set up different handlers for signals
	gSessionData->mSessionIsActive = true;
	signal(SIGINT, child_handler);
	signal(SIGTERM, child_handler);
	signal(SIGABRT, child_handler);
	signal(SIGALRM, child_handler);
	socket = NULL;
	numExceptions = 0;
	mNumConnections = 0;

	// Initialize semaphores
	sem_init(&senderThreadStarted, 0, 0);
	sem_init(&startProfile, 0, 0);
	sem_init(&senderSem, 0, 0);
}

void Child::endSession() {
	gSessionData->mSessionIsActive = false;
	collector->stop();
	sem_post(&haltPipeline);
}

void Child::run() {
	char* collectBuffer;
	int bytesCollected = 0;
	LocalCapture* localCapture = NULL;
	pthread_t durationThreadID, stopThreadID, senderThreadID, countersThreadID;

	prctl(PR_SET_NAME, (unsigned long)&"gatord-child", 0, 0, 0);

	// Disable line wrapping when generating xml files; carriage returns and indentation to be added manually
	mxmlSetWrapMargin(0);

	// Instantiate the Sender - must be done first, after which error messages can be sent
	sender = new Sender(socket);

	if (mNumConnections > 1) {
		logg->logError(__FILE__, __LINE__, "Session already in progress");
		handleException();
	}

	// Populate gSessionData with the configuration
	{ ConfigurationXML configuration; }

	// Set up the driver; must be done after gSessionData->mPerfCounterType[] is populated
	collector = new Collector();

	// Initialize all drivers
	for (Driver *driver = Driver::getHead(); driver != NULL; driver = driver->getNext()) {
		driver->resetCounters();
	}

	// Set up counters using the associated driver's setup function
	for (int i = 0; i < MAX_PERFORMANCE_COUNTERS; i++) {
		Counter & counter = gSessionData->mCounters[i];
		if (counter.isEnabled()) {
			counter.getDriver()->setupCounter(counter);
		}
	}

	// Start up and parse session xml
	if (socket) {
		// Respond to Streamline requests
		StreamlineSetup ss(socket);
	} else {
		char* xmlString;
		xmlString = util->readFromDisk(gSessionData->mSessionXMLPath);
		if (xmlString == 0) {
			logg->logError(__FILE__, __LINE__, "Unable to read session xml file: %s", gSessionData->mSessionXMLPath);
			handleException();
		}
		gSessionData->parseSessionXML(xmlString);
		localCapture = new LocalCapture();
		localCapture->createAPCDirectory(gSessionData->mTargetPath);
		localCapture->copyImages(gSessionData->mImages);
		localCapture->write(xmlString);
		sender->createDataFile(gSessionData->mAPCDir);
		free(xmlString);
	}

	// Create user-space buffers, add 5 to the size to account for the 1-byte type and 4-byte length
	logg->logMessage("Created %d MB collector buffer with a %d-byte ragged end", gSessionData->mTotalBufferSize, collector->getBufferSize());
	collectorFifo = new Fifo(collector->getBufferSize() + 5, gSessionData->mTotalBufferSize*1024*1024, &senderSem);

	// Get the initial pointer to the collect buffer
	collectBuffer = collectorFifo->start();

	// Create a new Block Counter Buffer
	buffer = new Buffer(0, 5, gSessionData->mTotalBufferSize*1024*1024, &senderSem);

	// Sender thread shall be halted until it is signaled for one shot mode
	sem_init(&haltPipeline, 0, gSessionData->mOneShot ? 0 : 2);

	// Create the duration, stop, and sender threads
	bool thread_creation_success = true;
	if (gSessionData->mDuration > 0 && pthread_create(&durationThreadID, NULL, durationThread, NULL)) {
		thread_creation_success = false;
	} else if (socket && pthread_create(&stopThreadID, NULL, stopThread, NULL)) {
		thread_creation_success = false;
	} else if (pthread_create(&senderThreadID, NULL, senderThread, NULL)){
		thread_creation_success = false;
	}

	if (gSessionData->hwmon.countersEnabled()) {
		if (pthread_create(&countersThreadID, NULL, countersThread, this)) {
			thread_creation_success = false;
		}
	} else {
		// Let senderThread know there is no buffer data to send
		buffer->setDone();
	}

	if (!thread_creation_success) {
		logg->logError(__FILE__, __LINE__, "Failed to create gator threads");
		handleException();
	}

	// Wait until thread has started
	sem_wait(&senderThreadStarted);

	// Start profiling
	logg->logMessage("********** Profiling started **********");
	collector->start();
	sem_post(&startProfile);

	// Collect Data
	do {
		// This command will stall until data is received from the driver
		bytesCollected = collector->collect(collectBuffer);

		// In one shot mode, stop collection once all the buffers are filled
		if (gSessionData->mOneShot && gSessionData->mSessionIsActive) {
			if (bytesCollected == -1 || collectorFifo->willFill(bytesCollected)) {
				logg->logMessage("One shot");
				endSession();
			}
		}
		collectBuffer = collectorFifo->write(bytesCollected);
	} while (bytesCollected > 0);
	logg->logMessage("Exit collect data loop");

	if (gSessionData->hwmon.countersEnabled()) {
		pthread_join(countersThreadID, NULL);
	}

	// Wait for the other threads to exit
	pthread_join(senderThreadID, NULL);

	// Shutting down the connection should break the stop thread which is stalling on the socket recv() function
	if (socket) {
		logg->logMessage("Waiting on stop thread");
		socket->shutdownConnection();
		pthread_join(stopThreadID, NULL);
	}

	// Write the captured xml file
	if (gSessionData->mLocalCapture) {
		CapturedXML capturedXML;
		capturedXML.write(gSessionData->mAPCDir);
	}

	logg->logMessage("Profiling ended.");

	delete buffer;
	delete collectorFifo;
	delete sender;
	delete collector;
	delete localCapture;
}