blob: dcf1078a239c374032d70b88c2ebaf01de1db60e (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef DRIVERSOURCE_H
#define DRIVERSOURCE_H
#include <semaphore.h>
#include <stdint.h>
#include "Source.h"
class Fifo;
class DriverSource : public Source {
public:
DriverSource(sem_t *senderSem, sem_t *startProfile);
~DriverSource();
bool prepare();
void run();
void interrupt();
bool isDone();
void write(Sender *sender);
static int readIntDriver(const char *fullpath, int *value);
static int readInt64Driver(const char *fullpath, int64_t *value);
static int writeDriver(const char *fullpath, const char *data);
static int writeDriver(const char *path, int value);
static int writeDriver(const char *path, int64_t value);
static int writeReadDriver(const char *path, int *value);
static int writeReadDriver(const char *path, int64_t *value);
private:
Fifo *mFifo;
sem_t *const mSenderSem;
sem_t *const mStartProfile;
int mBufferSize;
int mBufferFD;
int mLength;
// Intentionally unimplemented
DriverSource(const DriverSource &);
DriverSource &operator=(const DriverSource &);
};
#endif // DRIVERSOURCE_H
|