blob: fe5824b04812eb822738734695b79f731d1c2b72 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "ExternalSource.h"
#include <sys/prctl.h>
#include "Logging.h"
#include "OlySocket.h"
#include "SessionData.h"
ExternalSource::ExternalSource(sem_t *senderSem) : mBuffer(0, FRAME_EXTERNAL, 1024, senderSem), mSock("/tmp/gator") {
}
ExternalSource::~ExternalSource() {
}
bool ExternalSource::prepare() {
return true;
}
void ExternalSource::run() {
prctl(PR_SET_NAME, (unsigned long)&"gatord-uds", 0, 0, 0);
while (gSessionData->mSessionIsActive) {
// Will be aborted when the socket is closed at the end of the capture
int length = mSock.receive(mBuffer.getWritePos(), mBuffer.contiguousSpaceAvailable());
if (length <= 0) {
break;
}
mBuffer.advanceWrite(length);
mBuffer.check(0);
}
mBuffer.setDone();
}
void ExternalSource::interrupt() {
// Do nothing
}
bool ExternalSource::isDone() {
return mBuffer.isDone();
}
void ExternalSource::write(Sender *sender) {
if (!mBuffer.isDone()) {
mBuffer.write(sender);
}
}
|