summaryrefslogtreecommitdiffstats
blob: 2e7ed27df255d9d8b614b6a0dd114072ce49dc83 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
/**
 * Copyright (C) ARM Limited 2010-2014. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#ifndef EXTERNALSOURCE_H
#define EXTERNALSOURCE_H

#include <semaphore.h>

#include "Buffer.h"
#include "Monitor.h"
#include "OlySocket.h"
#include "Source.h"

// Unix domain socket counters from external sources like graphics drivers
class ExternalSource : public Source {
public:
	ExternalSource(sem_t *senderSem);
	~ExternalSource();

	bool prepare();
	void run();
	void interrupt();

	bool isDone();
	void write(Sender *sender);

private:
	void waitFor(const uint64_t currTime, const int bytes);
	void configureConnection(const int fd, const char *const handshake, size_t size);
	bool connectMve();

	sem_t mBufferSem;
	Buffer mBuffer;
	Monitor mMonitor;
	OlyServerSocket mMveStartupUds;
	int mInterruptFd;
	int mMveUds;

	// Intentionally unimplemented
	ExternalSource(const ExternalSource &);
	ExternalSource &operator=(const ExternalSource &);
};

#endif // EXTERNALSOURCE_H