blob: 46bb42e898d7dee083cfe2e4f36823446de47470 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
|
/**
* Copyright (C) ARM Limited 2013. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef HWMON_H
#define HWMON_H
#include "Driver.h"
class Buffer;
class HwmonCounter;
class Hwmon : public Driver {
public:
Hwmon();
~Hwmon();
bool claimCounter(const Counter &counter) const;
bool countersEnabled() const;
void resetCounters();
void setupCounter(Counter &counter);
void writeCounters(mxml_node_t *root) const;
void writeEvents(mxml_node_t *root) const;
void start();
void read(Buffer * buffer);
private:
HwmonCounter *findCounter(const Counter &counter) const;
HwmonCounter *counters;
// Intentionally unimplemented
Hwmon(const Hwmon &);
Hwmon &operator=(const Hwmon &);
};
#endif // HWMON_H
|