blob: 8f960de27bf35a9f4f529565a4ffc47ce00d8527 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
|
/**
* Copyright (C) ARM Limited 2010-2013. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef __LOGGING_H__
#define __LOGGING_H__
#include <stdio.h>
#include <string.h>
#include <limits.h>
#ifdef WIN32
#include <windows.h>
#else
#include <pthread.h>
#endif
#define DRIVER_ERROR "\n Driver issue:\n >> gator.ko must be built against the current kernel version & configuration\n >> gator.ko should be co-located with gatord in the same directory\n >> OR insmod gator.ko prior to launching gatord"
class Logging {
public:
Logging(bool debug);
~Logging();
void logError(const char* file, int line, const char* fmt, ...);
void logMessage(const char* fmt, ...);
char* getLastError() {return mErrBuf;}
char* getLastMessage() {return mLogBuf;}
private:
char mErrBuf[4096]; // Arbitrarily large buffer to hold a string
char mLogBuf[4096]; // Arbitrarily large buffer to hold a string
bool mDebug;
#ifdef WIN32
HANDLE mLoggingMutex;
#else
pthread_mutex_t mLoggingMutex;
#endif
};
extern Logging* logg;
extern void handleException() __attribute__ ((noreturn));
#endif //__LOGGING_H__
|