1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
|
/**
* Copyright (C) ARM Limited 2013-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "PerfGroup.h"
#include <errno.h>
#include <string.h>
#include <sys/ioctl.h>
#include <sys/syscall.h>
#include <unistd.h>
#include "Buffer.h"
#include "Logging.h"
#include "Monitor.h"
#include "PerfBuffer.h"
#include "SessionData.h"
#define DEFAULT_PEA_ARGS(pea, additionalSampleType) \
pea.size = sizeof(pea); \
/* Emit time, read_format below, group leader id, and raw tracepoint info */ \
pea.sample_type = PERF_SAMPLE_TIME | PERF_SAMPLE_READ | PERF_SAMPLE_IDENTIFIER | additionalSampleType; \
/* Emit emit value in group format */ \
pea.read_format = PERF_FORMAT_ID | PERF_FORMAT_GROUP; \
/* start out disabled */ \
pea.disabled = 1; \
/* have a sampling interrupt happen when we cross the wakeup_watermark boundary */ \
pea.watermark = 1; \
/* Be conservative in flush size as only one buffer set is monitored */ \
pea.wakeup_watermark = 3 * BUF_SIZE / 4
static int sys_perf_event_open(struct perf_event_attr *const attr, const pid_t pid, const int cpu, const int group_fd, const unsigned long flags) {
return syscall(__NR_perf_event_open, attr, pid, cpu, group_fd, flags);
}
PerfGroup::PerfGroup(PerfBuffer *const pb) : mPb(pb) {
memset(&mAttrs, 0, sizeof(mAttrs));
memset(&mKeys, -1, sizeof(mKeys));
memset(&mFds, -1, sizeof(mFds));
}
PerfGroup::~PerfGroup() {
for (int pos = ARRAY_LENGTH(mFds) - 1; pos >= 0; --pos) {
if (mFds[pos] >= 0) {
close(mFds[pos]);
}
}
}
bool PerfGroup::add(Buffer *const buffer, const int key, const __u32 type, const __u64 config, const __u64 sample, const __u64 sampleType, const int flags) {
int i;
for (i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
if (mKeys[i] < 0) {
break;
}
}
if (i >= ARRAY_LENGTH(mKeys)) {
logg->logMessage("%s(%s:%i): Too many counters", __FUNCTION__, __FILE__, __LINE__);
return false;
}
DEFAULT_PEA_ARGS(mAttrs[i], sampleType);
mAttrs[i].type = type;
mAttrs[i].config = config;
mAttrs[i].sample_period = sample;
// always be on the CPU but only a group leader can be pinned
mAttrs[i].pinned = (i == 0 ? 1 : 0);
mAttrs[i].mmap = (flags & PERF_GROUP_MMAP ? 1 : 0);
mAttrs[i].comm = (flags & PERF_GROUP_COMM ? 1 : 0);
mAttrs[i].freq = (flags & PERF_GROUP_FREQ ? 1 : 0);
mAttrs[i].task = (flags & PERF_GROUP_TASK ? 1 : 0);
mAttrs[i].sample_id_all = (flags & PERF_GROUP_SAMPLE_ID_ALL ? 1 : 0);
mKeys[i] = key;
buffer->pea(&mAttrs[i], key);
return true;
}
bool PerfGroup::prepareCPU(const int cpu) {
logg->logMessage("%s(%s:%i): Onlining cpu %i", __FUNCTION__, __FILE__, __LINE__, cpu);
for (int i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
if (mKeys[i] < 0) {
continue;
}
const int offset = i * gSessionData->mCores;
if (mFds[cpu + offset] >= 0) {
logg->logMessage("%s(%s:%i): cpu already online or not correctly cleaned up", __FUNCTION__, __FILE__, __LINE__);
return false;
}
logg->logMessage("%s(%s:%i): perf_event_open cpu: %i type: %lli config: %lli sample: %lli sample_type: %lli", __FUNCTION__, __FILE__, __LINE__, cpu, (long long)mAttrs[i].type, (long long)mAttrs[i].config, (long long)mAttrs[i].sample_period, (long long)mAttrs[i].sample_type);
mFds[cpu + offset] = sys_perf_event_open(&mAttrs[i], -1, cpu, i == 0 ? -1 : mFds[cpu], i == 0 ? 0 : PERF_FLAG_FD_OUTPUT);
if (mFds[cpu + offset] < 0) {
logg->logMessage("%s(%s:%i): failed %s", __FUNCTION__, __FILE__, __LINE__, strerror(errno));
continue;
}
if (!mPb->useFd(cpu, mFds[cpu + offset], mFds[cpu])) {
logg->logMessage("%s(%s:%i): PerfBuffer::useFd failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
}
return true;
}
int PerfGroup::onlineCPU(const int cpu, const bool start, Buffer *const buffer, Monitor *const monitor) {
__u64 ids[ARRAY_LENGTH(mKeys)];
int coreKeys[ARRAY_LENGTH(mKeys)];
int idCount = 0;
for (int i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
const int fd = mFds[cpu + i * gSessionData->mCores];
if (fd < 0) {
continue;
}
coreKeys[idCount] = mKeys[i];
if (ioctl(fd, PERF_EVENT_IOC_ID, &ids[idCount]) != 0) {
logg->logMessage("%s(%s:%i): ioctl failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
++idCount;
}
if (!monitor->add(mFds[cpu])) {
logg->logMessage("%s(%s:%i): Monitor::add failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
buffer->keys(idCount, ids, coreKeys);
if (start) {
for (int i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
int offset = i * gSessionData->mCores + cpu;
if (mFds[offset] >= 0 && ioctl(mFds[offset], PERF_EVENT_IOC_ENABLE) < 0) {
logg->logMessage("%s(%s:%i): ioctl failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
}
}
return idCount;
}
bool PerfGroup::offlineCPU(const int cpu) {
logg->logMessage("%s(%s:%i): Offlining cpu %i", __FUNCTION__, __FILE__, __LINE__, cpu);
for (int i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
int offset = i * gSessionData->mCores + cpu;
if (mFds[offset] >= 0 && ioctl(mFds[offset], PERF_EVENT_IOC_DISABLE) < 0) {
logg->logMessage("%s(%s:%i): ioctl failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
}
// Mark the buffer so that it will be released next time it's read
mPb->discard(cpu);
for (int i = 0; i < ARRAY_LENGTH(mKeys); ++i) {
if (mKeys[i] < 0) {
continue;
}
int offset = i * gSessionData->mCores + cpu;
if (mFds[offset] >= 0) {
close(mFds[offset]);
mFds[offset] = -1;
}
}
return true;
}
bool PerfGroup::start() {
for (int pos = 0; pos < ARRAY_LENGTH(mFds); ++pos) {
if (mFds[pos] >= 0 && ioctl(mFds[pos], PERF_EVENT_IOC_ENABLE) < 0) {
logg->logMessage("%s(%s:%i): ioctl failed", __FUNCTION__, __FILE__, __LINE__);
goto fail;
}
}
return true;
fail:
stop();
return false;
}
void PerfGroup::stop() {
for (int pos = ARRAY_LENGTH(mFds) - 1; pos >= 0; --pos) {
if (mFds[pos] >= 0) {
ioctl(mFds[pos], PERF_EVENT_IOC_DISABLE);
}
}
}
|