1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "PerfSource.h"
#include <errno.h>
#include <string.h>
#include <unistd.h>
#include "Child.h"
#include "DynBuf.h"
#include "Logging.h"
#include "PerfDriver.h"
#include "Proc.h"
#include "SessionData.h"
#define MS_PER_US 1000000
extern Child *child;
static bool sendTracepointFormat(Buffer *const buffer, const char *const name, DynBuf *const printb, DynBuf *const b) {
if (!printb->printf(EVENTS_PATH "/%s/format", name)) {
logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
if (!b->read(printb->getBuf())) {
logg->logMessage("%s(%s:%i): DynBuf::read failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
buffer->format(b->getLength(), b->getBuf());
return true;
}
PerfSource::PerfSource(sem_t *senderSem, sem_t *startProfile) : mSummary(0, FRAME_SUMMARY, 1024, senderSem), mBuffer(0, FRAME_PERF_ATTRS, 4*1024*1024, senderSem), mCountersBuf(), mCountersGroup(&mCountersBuf), mMonitor(), mUEvent(), mSenderSem(senderSem), mStartProfile(startProfile), mInterruptFd(-1), mIsDone(false) {
long l = sysconf(_SC_PAGE_SIZE);
if (l < 0) {
logg->logError(__FILE__, __LINE__, "Unable to obtain the page size");
handleException();
}
gSessionData->mPageSize = static_cast<int>(l);
l = sysconf(_SC_NPROCESSORS_CONF);
if (l < 0) {
logg->logError(__FILE__, __LINE__, "Unable to obtain the number of cores");
handleException();
}
gSessionData->mCores = static_cast<int>(l);
}
PerfSource::~PerfSource() {
}
struct PrepareParallelArgs {
PerfGroup *pg;
int cpu;
};
void *prepareParallel(void *arg) {
const PrepareParallelArgs *const args = (PrepareParallelArgs *)arg;
args->pg->prepareCPU(args->cpu);
return NULL;
}
bool PerfSource::prepare() {
DynBuf printb;
DynBuf b1;
DynBuf b2;
DynBuf b3;
long long schedSwitchId;
// Reread cpuinfo since cores may have changed since startup
gSessionData->readCpuInfo();
if (0
|| !mMonitor.init()
|| !mUEvent.init()
|| !mMonitor.add(mUEvent.getFd())
|| (schedSwitchId = PerfDriver::getTracepointId(SCHED_SWITCH, &printb)) < 0
|| !sendTracepointFormat(&mBuffer, SCHED_SWITCH, &printb, &b1)
// Only want RAW but not IP on sched_switch and don't want TID on SAMPLE_ID
|| !mCountersGroup.add(&mBuffer, 100/**/, PERF_TYPE_TRACEPOINT, schedSwitchId, 1, PERF_SAMPLE_RAW, PERF_GROUP_MMAP | PERF_GROUP_COMM | PERF_GROUP_TASK | PERF_GROUP_SAMPLE_ID_ALL | PERF_GROUP_PER_CPU)
// Only want TID and IP but not RAW on timer
|| (gSessionData->mSampleRate > 0 && !gSessionData->mIsEBS && !mCountersGroup.add(&mBuffer, 99/**/, PERF_TYPE_SOFTWARE, PERF_COUNT_SW_CPU_CLOCK, 1000000000UL / gSessionData->mSampleRate, PERF_SAMPLE_TID | PERF_SAMPLE_IP, PERF_GROUP_PER_CPU))
|| !gSessionData->perf.enable(&mCountersGroup, &mBuffer)
|| 0) {
logg->logMessage("%s(%s:%i): perf setup failed, are you running Linux 3.4 or later?", __FUNCTION__, __FILE__, __LINE__);
return false;
}
if (!gSessionData->perf.summary(&mSummary)) {
logg->logMessage("%s(%s:%i): PerfDriver::summary failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
{
// Run prepareCPU in parallel as perf_event_open can take more than 1 sec in some cases
pthread_t threads[NR_CPUS];
PrepareParallelArgs args[NR_CPUS];
for (int cpu = 0; cpu < gSessionData->mCores; ++cpu) {
args[cpu].pg = &mCountersGroup;
args[cpu].cpu = cpu;
if (pthread_create(&threads[cpu], NULL, prepareParallel, &args[cpu]) != 0) {
logg->logMessage("%s(%s:%i): pthread_create failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
}
for (int cpu = 0; cpu < gSessionData->mCores; ++cpu) {
if (pthread_join(threads[cpu], NULL) != 0) {
logg->logMessage("%s(%s:%i): pthread_join failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
}
}
int numEvents = 0;
for (int cpu = 0; cpu < gSessionData->mCores; ++cpu) {
numEvents += mCountersGroup.onlineCPU(cpu, false, &mBuffer, &mMonitor);
}
if (numEvents <= 0) {
logg->logMessage("%s(%s:%i): PerfGroup::onlineCPU failed on all cores", __FUNCTION__, __FILE__, __LINE__);
return false;
}
// Start events before reading proc to avoid race conditions
if (!mCountersGroup.start()) {
logg->logMessage("%s(%s:%i): PerfGroup::start failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
if (!readProc(&mBuffer, true, &printb, &b1, &b2, &b3)) {
logg->logMessage("%s(%s:%i): readProc failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
mBuffer.commit(1);
return true;
}
static const char CPU_DEVPATH[] = "/devices/system/cpu/cpu";
void PerfSource::run() {
int pipefd[2];
if (pipe(pipefd) != 0) {
logg->logError(__FILE__, __LINE__, "pipe failed");
handleException();
}
mInterruptFd = pipefd[1];
if (!mMonitor.add(pipefd[0])) {
logg->logError(__FILE__, __LINE__, "Monitor::add failed");
handleException();
}
int timeout = -1;
if (gSessionData->mLiveRate > 0) {
timeout = gSessionData->mLiveRate/MS_PER_US;
}
sem_post(mStartProfile);
while (gSessionData->mSessionIsActive) {
// +1 for uevents, +1 for pipe
struct epoll_event events[NR_CPUS + 2];
int ready = mMonitor.wait(events, ARRAY_LENGTH(events), timeout);
if (ready < 0) {
logg->logError(__FILE__, __LINE__, "Monitor::wait failed");
handleException();
}
for (int i = 0; i < ready; ++i) {
if (events[i].data.fd == mUEvent.getFd()) {
if (!handleUEvent()) {
logg->logError(__FILE__, __LINE__, "PerfSource::handleUEvent failed");
handleException();
}
break;
}
}
// send a notification that data is ready
sem_post(mSenderSem);
// In one shot mode, stop collection once all the buffers are filled
// Assume timeout == 0 in this case
if (gSessionData->mOneShot && gSessionData->mSessionIsActive) {
logg->logMessage("%s(%s:%i): One shot", __FUNCTION__, __FILE__, __LINE__);
child->endSession();
}
}
mCountersGroup.stop();
mBuffer.setDone();
mIsDone = true;
// send a notification that data is ready
sem_post(mSenderSem);
mInterruptFd = -1;
close(pipefd[0]);
close(pipefd[1]);
}
bool PerfSource::handleUEvent() {
UEventResult result;
if (!mUEvent.read(&result)) {
logg->logMessage("%s(%s:%i): UEvent::Read failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
if (strcmp(result.mSubsystem, "cpu") == 0) {
if (strncmp(result.mDevPath, CPU_DEVPATH, sizeof(CPU_DEVPATH) - 1) != 0) {
logg->logMessage("%s(%s:%i): Unexpected cpu DEVPATH format", __FUNCTION__, __FILE__, __LINE__);
return false;
}
char *endptr;
errno = 0;
int cpu = strtol(result.mDevPath + sizeof(CPU_DEVPATH) - 1, &endptr, 10);
if (errno != 0 || *endptr != '\0') {
logg->logMessage("%s(%s:%i): strtol failed", __FUNCTION__, __FILE__, __LINE__);
return false;
}
if (strcmp(result.mAction, "online") == 0) {
// Only call onlineCPU if prepareCPU succeeded
const bool result = mCountersGroup.prepareCPU(cpu) &&
mCountersGroup.onlineCPU(cpu, true, &mBuffer, &mMonitor);
mBuffer.commit(1);
return result;
} else if (strcmp(result.mAction, "offline") == 0) {
return mCountersGroup.offlineCPU(cpu);
}
}
return true;
}
void PerfSource::interrupt() {
if (mInterruptFd >= 0) {
int8_t c = 0;
// Write to the pipe to wake the monitor which will cause mSessionIsActive to be reread
if (::write(mInterruptFd, &c, sizeof(c)) != sizeof(c)) {
logg->logError(__FILE__, __LINE__, "write failed");
handleException();
}
}
}
bool PerfSource::isDone () {
return mBuffer.isDone() && mIsDone && mCountersBuf.isEmpty();
}
void PerfSource::write (Sender *sender) {
if (!mSummary.isDone()) {
mSummary.write(sender);
gSessionData->mSentSummary = true;
}
if (!mBuffer.isDone()) {
mBuffer.write(sender);
}
if (!mCountersBuf.send(sender)) {
logg->logError(__FILE__, __LINE__, "PerfBuffer::send failed");
handleException();
}
}
|