summaryrefslogtreecommitdiffstats
blob: e0b9e2259cf939d5b13170b4be445b7b37d9633d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
/**
 * Copyright (C) ARM Limited 2013-2014. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include "Proc.h"

#include <dirent.h>
#include <errno.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>

#include "Buffer.h"
#include "DynBuf.h"
#include "Logging.h"

struct ProcStat {
	// From linux-dev/include/linux/sched.h
#define TASK_COMM_LEN 16
	// TASK_COMM_LEN may grow, so be ready for it to get larger
	char comm[2*TASK_COMM_LEN];
	long numThreads;
};

static bool readProcStat(ProcStat *const ps, const char *const pathname, DynBuf *const b) {
	if (!b->read(pathname)) {
		logg->logMessage("%s(%s:%i): DynBuf::read failed, likely because the thread exited", __FUNCTION__, __FILE__, __LINE__);
		// This is not a fatal error - the thread just doesn't exist any more
		return true;
	}

	char *comm = strchr(b->getBuf(), '(');
	if (comm == NULL) {
		logg->logMessage("%s(%s:%i): parsing stat failed", __FUNCTION__, __FILE__, __LINE__);
		return false;
	}
	++comm;
	char *const str = strrchr(comm, ')');
	if (str == NULL) {
		logg->logMessage("%s(%s:%i): parsing stat failed", __FUNCTION__, __FILE__, __LINE__);
		return false;
	}
	*str = '\0';
	strncpy(ps->comm, comm, sizeof(ps->comm) - 1);
	ps->comm[sizeof(ps->comm) - 1] = '\0';

	const int count = sscanf(str + 2, " %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %*s %ld", &ps->numThreads);
	if (count != 1) {
		logg->logMessage("%s(%s:%i): sscanf failed", __FUNCTION__, __FILE__, __LINE__);
		return false;
	}

	return true;
}

static bool readProcTask(Buffer *const buffer, const int pid, const char *const image, DynBuf *const printb, DynBuf *const b) {
	bool result = false;

	if (!b->printf("/proc/%i/task", pid)) {
		logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
		return result;
	}
	DIR *task = opendir(b->getBuf());
	if (task == NULL) {
		logg->logMessage("%s(%s:%i): opendir failed", __FUNCTION__, __FILE__, __LINE__);
		return result;
	}

	struct dirent *dirent;
	while ((dirent = readdir(task)) != NULL) {
		char *endptr;
		const int tid = strtol(dirent->d_name, &endptr, 10);
		if (*endptr != '\0') {
			// Ignore task items that are not integers like ., etc...
			continue;
		}

		if (!printb->printf("/proc/%i/task/%i/stat", pid, tid)) {
			logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}
		ProcStat ps;
		if (!readProcStat(&ps, printb->getBuf(), b)) {
			logg->logMessage("%s(%s:%i): readProcStat failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}

		buffer->comm(pid, tid, image, ps.comm);
	}

	result = true;

 fail:
	closedir(task);

	return result;
}

bool readProc(Buffer *const buffer, DynBuf *const printb, DynBuf *const b1, DynBuf *const b2, DynBuf *const b3) {
	bool result = false;

	DIR *proc = opendir("/proc");
	if (proc == NULL) {
		logg->logMessage("%s(%s:%i): opendir failed", __FUNCTION__, __FILE__, __LINE__);
		return result;
	}

	struct dirent *dirent;
	while ((dirent = readdir(proc)) != NULL) {
		char *endptr;
		const int pid = strtol(dirent->d_name, &endptr, 10);
		if (*endptr != '\0') {
			// Ignore proc items that are not integers like ., cpuinfo, etc...
			continue;
		}

		if (!printb->printf("/proc/%i/stat", pid)) {
			logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}
		ProcStat ps;
		if (!readProcStat(&ps, printb->getBuf(), b1)) {
			logg->logMessage("%s(%s:%i): readProcStat failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}

		if (!printb->printf("/proc/%i/exe", pid)) {
			logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}
		const int err = b1->readlink(printb->getBuf());
		const char *image;
		if (err == 0) {
			image = strrchr(b1->getBuf(), '/');
			if (image == NULL) {
				image = b1->getBuf();
			} else {
				++image;
			}
		} else if (err == -ENOENT) {
			// readlink /proc/[pid]/exe returns ENOENT for kernel threads
			image = "\0";
		} else {
			logg->logMessage("%s(%s:%i): DynBuf::readlink failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}

		if (!printb->printf("/proc/%i/maps", pid)) {
			logg->logMessage("%s(%s:%i): DynBuf::printf failed", __FUNCTION__, __FILE__, __LINE__);
			goto fail;
		}
		if (!b2->read(printb->getBuf())) {
			logg->logMessage("%s(%s:%i): DynBuf::read failed, likely because the process exited", __FUNCTION__, __FILE__, __LINE__);
			// This is not a fatal error - the process just doesn't exist any more
			continue;
		}

		buffer->maps(pid, pid, b2->getBuf());
		if (ps.numThreads <= 1) {
			buffer->comm(pid, pid, image, ps.comm);
		} else {
			if (!readProcTask(buffer, pid, image, printb, b3)) {
				logg->logMessage("%s(%s:%i): readProcTask failed", __FUNCTION__, __FILE__, __LINE__);
				goto fail;
			}
		}
	}

	result = true;

 fail:
	closedir(proc);

	return result;
}