summaryrefslogtreecommitdiffstats
blob: 22a8af0512165f5f1f301358b255dfb743194e2f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
/**
 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#ifndef SESSION_DATA_H
#define SESSION_DATA_H

#include <stdint.h>

#include "Counter.h"
#include "Hwmon.h"

#define MAX_PERFORMANCE_COUNTERS	50

#define PROTOCOL_VERSION	14
#define PROTOCOL_DEV		1000	// Differentiates development versions (timestamp) from release versions

struct ImageLinkList {
	char* path;
	struct ImageLinkList *next;
};

class SessionData {
public:
	static const size_t MAX_STRING_LEN = 80;

	SessionData();
	~SessionData();
	void initialize();
	void parseSessionXML(char* xmlString);

	Hwmon hwmon;

	char mCoreName[MAX_STRING_LEN];
	struct ImageLinkList *mImages;
	char* mConfigurationXMLPath;
	char* mSessionXMLPath;
	char* mEventsXMLPath;
	char* mTargetPath;
	char* mAPCDir;

	bool mWaitingOnCommand;
	bool mSessionIsActive;
	bool mLocalCapture;
	bool mOneShot;		// halt processing of the driver data until profiling is complete or the buffer is filled
	
	int mBacktraceDepth;
	int mTotalBufferSize;	// number of MB to use for the entire collection buffer
	int mSampleRate;
	int64_t mLiveRate;
	int mDuration;
	int mCores;
	int mCpuId;

	// PMU Counters
	int mCounterOverflow;
	Counter mCounters[MAX_PERFORMANCE_COUNTERS];

private:
	void readCpuInfo();
};

extern SessionData* gSessionData;

int getEventKey();

#endif // SESSION_DATA_H