blob: ea34240e2df7c3ec271bf9b6917d7c45ba4037f8 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef SESSION_DATA_H
#define SESSION_DATA_H
#include <stdint.h>
#include "Config.h"
#include "Counter.h"
#include "Hwmon.h"
#include "PerfDriver.h"
#define PROTOCOL_VERSION 18
#define PROTOCOL_DEV 1000 // Differentiates development versions (timestamp) from release versions
struct ImageLinkList {
char* path;
struct ImageLinkList *next;
};
class SessionData {
public:
static const size_t MAX_STRING_LEN = 80;
SessionData();
~SessionData();
void initialize();
void parseSessionXML(char* xmlString);
Hwmon hwmon;
PerfDriver perf;
char mCoreName[MAX_STRING_LEN];
struct ImageLinkList *mImages;
char* mConfigurationXMLPath;
char* mSessionXMLPath;
char* mEventsXMLPath;
char* mTargetPath;
char* mAPCDir;
bool mWaitingOnCommand;
bool mSessionIsActive;
bool mLocalCapture;
bool mOneShot; // halt processing of the driver data until profiling is complete or the buffer is filled
bool mIsEBS;
int mBacktraceDepth;
int mTotalBufferSize; // number of MB to use for the entire collection buffer
int mSampleRate;
int64_t mLiveRate;
int mDuration;
int mCores;
int mPageSize;
int mCpuIds[NR_CPUS];
int mMaxCpuId;
// PMU Counters
int mCounterOverflow;
Counter mCounters[MAX_PERFORMANCE_COUNTERS];
private:
void readCpuInfo();
// Intentionally unimplemented
SessionData(const SessionData &);
SessionData &operator=(const SessionData &);
};
extern SessionData* gSessionData;
int getEventKey();
#endif // SESSION_DATA_H
|