blob: 60cf704e599b5f391af008e7d8969fa5a0200fba (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
|
/**
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "Source.h"
#include "Logging.h"
Source::Source() : mThreadID() {
}
Source::~Source() {
}
void Source::start() {
if (pthread_create(&mThreadID, NULL, runStatic, this)) {
logg->logError(__FILE__, __LINE__, "Failed to create source thread");
handleException();
}
}
void Source::join() {
pthread_join(mThreadID, NULL);
}
void *Source::runStatic(void *arg) {
static_cast<Source *>(arg)->run();
return NULL;
}
|