blob: 6041e5e96469b2b2e307ffb4f58ecf718f9e28b5 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
|
/**
* Minimal set of C++ functions so that libstdc++ is not required
*
* Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include <stdio.h>
#include <stdlib.h>
void operator delete(void *ptr) {
if (ptr != NULL) {
free(ptr);
}
}
void operator delete[](void *ptr) {
operator delete(ptr);
}
void *operator new(size_t size) {
void *ptr = malloc(size == 0 ? 1 : size);
if (ptr == NULL) {
abort();
}
return ptr;
}
void *operator new[](size_t size) {
return operator new(size);
}
extern "C"
void __cxa_pure_virtual() {
printf("pure virtual method called\n");
abort();
}
|