blob: 769a92e51a35d002ebaa9bb82e50e112b87ac81e (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
|
# -g produces debugging information
# -O3 maximum optimization
# -O0 no optimization, used for debugging
# -Wall enables most warnings
# -Werror treats warnings as errors
# -std=c++0x is the planned new c++ standard
# -std=c++98 is the 1998 c++ standard
CPPFLAGS += -O3 -Wall -fno-exceptions -pthread -MMD -DETCDIR=\"/etc\" -Ilibsensors
CXXFLAGS += -fno-rtti -Wextra # -Weffc++
ifeq ($(WERROR),1)
CPPFLAGS += -Werror
endif
# -s strips the binary of debug info
LDFLAGS += -s
LDLIBS += -lrt -lm -pthread
TARGET = gatord
C_SRC = $(wildcard mxml/*.c) $(wildcard libsensors/*.c)
CXX_SRC = $(wildcard *.cpp)
all: $(TARGET)
events.xml: events_header.xml $(wildcard events-*.xml) events_footer.xml
cat $^ > $@
include $(wildcard *.d)
include $(wildcard mxml/*.d)
EventsXML.cpp: events_xml.h
ConfigurationXML.cpp: defaults_xml.h
# Don't regenerate conf-lex.c or conf-parse.c
libsensors/conf-lex.c: ;
libsensors/conf-parse.c: ;
%_xml.h: %.xml escape
./escape $< > $@
%.o: %.c
$(CC) $(CFLAGS) $(CPPFLAGS) -c -o $@ $<
%.o: %.cpp
$(CXX) $(CXXFLAGS) $(CPPFLAGS) -c -o $@ $<
$(TARGET): $(CXX_SRC:%.cpp=%.o) $(C_SRC:%.c=%.o)
$(CC) $(LDFLAGS) $^ $(LDLIBS) -o $@
# Intentionally ignore CC as a native binary is required
escape: escape.c
gcc $^ -o $@
clean:
rm -f *.d *.o mxml/*.d mxml/*.o libsensors/*.d libsensors/*.o $(TARGET) escape events.xml events_xml.h defaults_xml.h
|